Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia boosts wide-bandgap portfolio with 1200 V SiC Schottky diodes for power-intense infrastructure

Nexperia boosts wide-bandgap portfolio with 1200 V SiC Schottky diodes for power-intense infrastructure

July 10, 2025

Nijmegen -- Enable high efficiency power conversion in energy-intensive AI server farms

Nexperia today announced the addition of two 1200 V 20 A silicon carbide (SiC) Schottky diodes to its continuously expanding portfolio of power electronics components. The PSC20120J and PSC20120L have been designed to address the demand for ultra-low power loss rectifiers which enable high-efficiency energy conversion in industrial applications. As such they are ideally suited for the power supply units (PSUs) in power-intensive artificial intelligence (AI) server infrastructure, telecommunications equipment and solar inverter applications.

 

These new Schottky diodes deliver leading-edge performance through temperature-independent capacitive switching and zero recovery behavior that delivers an outstanding figure-of-merit (QC x VF). Furthermore, they exhibit switching performance that is almost entirely independent of current and switching speed variations. The merged PiN Schottky (MPS) structure of these devices provides additional benefits, such as outstanding robustness against surge currents as evidenced by their high peak-forward current (IFSM). This feature mitigates the requirement for additional protection circuitry, thereby significantly reducing system complexity and enabling engineers to achieve higher efficiency using smaller form factors in rugged high-voltage applications.

 

This PSC20120J is encapsulated in a Real-2-Pin D2PAK R2P (TO-263-2) surface-mount device (SMD) power plastic package, while the PSC20120L is housed in a Real-2-Pin TO247 R2P (TO-247-2) through-hole power plastic package. These thermally stable packages enhance device reliability in high-voltage applications at operating temperatures up to 175 °C. Designers can be further reassured by Nexperia’s reputation as a proven manufacturer of high-quality semiconductor products in a range of semiconductor technologies supported by a robust supply chain.

 

To learn more about Nexperia’s portfolio of SiC Schottky diodes, visit: http://www.nexperia.com/sic-diodes

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 12,500 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications.
The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

 

For press information, please contact:

 

Nexperia

Anne Proch

Tel: +49 160 916 884 18

Email: anne.proch@nexperia.com

 

Publitek

Lucy Sorton

Tel: +44 07966 301949

E-mail: lucy.sorton@publitek.com