- Block diagram
- Design considerations
- Design resources
- Product listing
- Support
Block diagram
Reverse battery protection
Recommended products (2)
Linear & low-dropout (LDO) regulators
Recommended products (1)
Power management
Recommended products (3)
PD controller
Recommended products (1)
Transient Voltage Suppressors (TVS)
Recommended products (1)
Select a component
To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.
Design considerations
- USB Power Delivery (PD) over Type-C connectors supports flexible power profiles up to 100 W and up to 240 W with Extended Power Range (EPR). This requires power control switches capable of handling voltages of 20 V or higher with robust reliability.
- Low on-resistance (RDS(on)) is essential to minimize conduction losses, reduce thermal stress and ensure compliance with USB minimum-voltage specifications
- Electromagnetic compatibility (EMC) poses significant challenges, as both internal power supply dynamics and external automotive conditions can introduce severe disturbances such as ESD, surge events and electrical transients.
Design resources
Evaluation boards