NEVB21-USBC1 - USB Type-C ESD protection evaluation board
The NEVB21-USBC1 is an evaluation board for showcasing miniaturized ESD protection on the USB Type-C port. It features Nexperia’s new DFN0603-3 package which offers a 2-channel protection solution inside an industry standard 0201” (0603 mm) package. The DFN0603-3 footprint improves the RF behavior by less return loss through smaller solder pads.
Key features & benefits
- Plug and Play application
- TrEOS ESD protection in DFN0603-3
- Capacitance down to 0.2pF
- Surge robustness up 11A
- Clamping of a 4.4V @8A 8/20µs surge
- Small footprint and high symmetry
- DFN0603-3 is built on an industry-standard 0201” (0603mm) footprint
Key applications
- Portable & Wearables
- Notebooks interfaces
- Computing interfaces
- Automotive video interfaces
- USB Type-C®
- USB4 (Gen2 and Gen3) and USB3.2
Products on the board (5)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
PUSB3BB2DF | Extremely low clamping low capacitance ESD protection | Production | |
|
|
PESD4V0Z2BCDF | Extremely low clamping low capacitance ESD protection | Production | |
|
|
PESD5V5S1BSF | Ultra low clamping bidirectional ESD protection diode | Production | |
|
|
PESD5V5U1BCSF | Ultra low clamping bidirectional ESD protection diode | Production | |
|
|
PTVS22VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production |
Latest videos
Products on the board (5)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
PUSB3BB2DF | Extremely low clamping low capacitance ESD protection | Production | |
|
|
PESD4V0Z2BCDF | Extremely low clamping low capacitance ESD protection | Production | |
|
|
PESD5V5S1BSF | Ultra low clamping bidirectional ESD protection diode | Production | |
|
|
PESD5V5U1BCSF | Ultra low clamping bidirectional ESD protection diode | Production | |
|
|
PTVS22VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | Production |
Documentation (3)
| File name | Title | Type | Date |
|---|---|---|---|
| USB_Type-C_ESD_protection_evaluation_board | USB Type-C ESD protection evaluation board | Leaflet | 2023-11-06 |
| Whitepaper_ESD_protection_devices_for_USB4 | Choosing ESD protection devices for USB4 | White paper | 2020-03-06 |
| UM90011 | NEVB21-USBC1 evaluation board | User manual | 2023-11-06 |
Support
<p>Please visit our <a href="https://nexperia.service-now.com/community">engineer exchange forum</a> or <a href="https://www.nexperia.com/support/">contact us</a> for further support.</p>