NEVB-NID5100 - 1.2-5.5 V, 1.5 A input polarity protected, low Iq ideal diode evaluation board
The NEVB-NID5100 evaluation board is a two-layer PCB equipped with two NID5100 ideal diodes. It allows users to explore the device's behavior under various application conditions like:
OR-ing two supplies, reverse polarity protection, reverse current blocking and ORing with an external Mosfet
Key features & benefits
• Input operating voltage range (VIN) 1.2V to 5.5V
• Continuous output current 1.5A
• Three supply inputs
• Two additional USB-C supply inputs
• Access to all device pins
• Use case selection by means of jumpers
Products on the board (2)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NID5100GW | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
|
NID5100GW-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production |
Products on the board (2)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NID5100GW | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
|
NID5100GW-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90040 | NID5100, 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode evaluation board | User manual | 2024-07-25 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.