NEVB-NXU0304 - Unidirectional 4-bit (3+1) voltage translation evaluation boards
This NEVB-NXU0304 evaluation board is designed to evaluate the product performance and behavior of Nexperia NXU0104.
The board simulates the device being used in a system by incorporating series resistors and parallel loads on each input/output line. Output enable (OE) is selected with a jumper to pull up to either VCCA or VCCB supply rail and each input has a Schmitt trigger to accommodate slow or noisy input signals with a weak 6.5 MΩ pull-down accommodates floating input signals.
Key features & benefits
- Wide supply voltage range:
VCCA: 0.9 V to 5.5 V
VCCB: 0.9 V to 5.5 V - Low power consumption for supply voltage range 1.1 V to 5.5 V
3 µA (Tamb = 25 °C)
5 µA (Tamb = -40 °C to +125 °C) - Schmitt-trigger inputs with integrated static high ohmic pull-down resistor on the input
- Maximum data rate:
250 Mbps (≥ 1.8 V to 5 V translation) - Output enable (OE) allows connection to VCCA or VCCB domain
- Suspend mode when either one of the supply voltages is below 100 mV or disconnected (floating)
- Low noise overshoot and undershoot <10% of VCCO
- IOFF circuitry provides partial power-down mode operation
Products on the board (7)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NXU0304BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production |
Related boards (2)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NXU0204---Unidirectional-4-bit---2-2--voltage-translation-evaluation-boards | NEVB-NXU0204 - Unidirectional 4-bit (2+2) voltage translation evaluation boards | Evaluation board | Order | |
|
NEVB-NXU0104---Unidirectional-4-bit--4-0--voltage-translation-evaluation-boards | NEVB-NXU0104 - Unidirectional 4-bit (4+0) voltage translation evaluation boards | Evaluation board | Order |
Products on the board (7)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NXU0304BQ-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304BQ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304BZ | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304PW-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
|
NXU0304PW | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production |
Related boards (2)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NXU0204---Unidirectional-4-bit---2-2--voltage-translation-evaluation-boards | NEVB-NXU0204 - Unidirectional 4-bit (2+2) voltage translation evaluation boards | Evaluation board | Order | |
|
NEVB-NXU0104---Unidirectional-4-bit--4-0--voltage-translation-evaluation-boards | NEVB-NXU0104 - Unidirectional 4-bit (4+0) voltage translation evaluation boards | Evaluation board | Order |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90041 | NXU0104, NXU0204 and NXU0304 evaluation board | User manual | 2024-09-11 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.