NEVB-HB-NSFD7-A - 1200 V SiC MOSFET (TO-263-7 ) double-pulse half-bridge evaluation board
The SiC half-bridge evaluation board facilitates double-pulse testing of SiC MOSFETs in a bottom-side cooled package (TO-263-7). The device has been designed with low inductance in mind and incorporates a high-bandwidth current shunt, allowing for the evaluation of switching performance with optimal precision. Moreover, it can be employed for thermal investigations and continuous operation at several kilowatts.
Key features & benefits
The evaluation board circuit comprises a half-bridge circuit featuring two SiC MOSFET´s.
The SiC MOSFET´s used are 60mOhm TO-263-7 (NSF060120D7A0) with leading RDSon stability up to 175°C, optimized in all areas to achieve highest efficiency and figure of merit.
Key features of NEVB-HB-NSFD7-A include:
- Designed to be simple
- Optimal precision
- Operation at several kilowatts
- Employed for thermal investigations and continuous operation
- Half-bridge is capable of bidirectional operation
Key applications
- E-vehicle charging infrastructure
- Photovoltaic inverters
- Switch mode power supply
- Uninterruptable power supply
- Motor drives
Products on the board (4)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NSF030120D7A0 | 1200 V, 30 mΩ, N-channel SiC MOSFET | Production | |
|
|
NSF060120D7A0 | 1200 V, 60 mOhm, N-channel SiC MOSFET | Production | |
|
|
NSF080120D7A0 | 1200 V, 80 mOhm, N-channel SiC MOSFET | Production | |
|
|
NSF040120D7A0 | 1200 V, 40 mΩ, N-channel SiC MOSFET | Production |
Products on the board (4)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NSF030120D7A0 | 1200 V, 30 mΩ, N-channel SiC MOSFET | Production | |
|
|
NSF060120D7A0 | 1200 V, 60 mOhm, N-channel SiC MOSFET | Production | |
|
|
NSF080120D7A0 | 1200 V, 80 mOhm, N-channel SiC MOSFET | Production | |
|
|
NSF040120D7A0 | 1200 V, 40 mΩ, N-channel SiC MOSFET | Production |
Documentation (0)
No documents available
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.