Features and benefits
-
Wide supply voltage range:
-
VCC(A): 1.1 V to 3.6 V
-
VCC(B): 1.1 V to 3.6 V
-
-
High noise immunity
-
Low static power consumption; ICC = 0.9 μA (maximum)
-
Suspend mode
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Inputs accept voltages up to 3.6 V
-
Low noise overshoot and undershoot < 10 % of VCC
-
IOFF circuitry provides partial power-down mode operation
-
Complies with JEDEC standards:
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-B (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AUP1T45GM | Production | 1.1 - 3.6 | 1.1 - 3.6 | CMOS | ± 1.9 | 15.6 | 1 | ultra low | -40~125 | 297 | 6.9 | 149 | XSON6 |
74AUP1T45GN | Production | 1.1 - 3.6 | 1.1 - 3.6 | CMOS | ± 1.9 | 15.6 | 1 | ultra low | -40~125 | 295 | 15.5 | 183 | XSON6 |
74AUP1T45GS | Production | 1.1 - 3.6 | 1.1 - 3.6 | CMOS | ± 1.9 | 15.6 | 1 | ultra low | -40~125 | 289 | 19.7 | 190 | XSON6 |
74AUP1T45GW | Production | 1.1 - 3.6 | 1.1 - 3.6 | CMOS | ± 1.9 | 15.6 | 1 | ultra low | -40~125 | 270 | 43.3 | 158 | TSSOP6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AUP1T45GM | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | p5 | 74AUP1T45GM,132 ( 9352 805 14132 ) |
SOT886_115 | Active | p5 | 74AUP1T45GM,115 ( 9352 805 14115 ) | ||||
74AUP1T45GN | XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | p5 | 74AUP1T45GN,132 ( 9352 917 53132 ) |
74AUP1T45GS | XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | p5 | 74AUP1T45GS,132 ( 9352 928 77132 ) |
74AUP1T45GW | TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | p5 | 74AUP1T45GW,125 ( 9352 805 13125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AUP1T45GM | 74AUP1T45GM,132 | 74AUP1T45GM | Always Pb-free | ||
74AUP1T45GM | 74AUP1T45GM,115 | 74AUP1T45GM | Always Pb-free | ||
74AUP1T45GN | 74AUP1T45GN,132 | 74AUP1T45GN | Always Pb-free | ||
74AUP1T45GS | 74AUP1T45GS,132 | 74AUP1T45GS | Always Pb-free | ||
74AUP1T45GW | 74AUP1T45GW,125 | 74AUP1T45GW | Always Pb-free |
Documentation (16)
File name | Title | Type | Date |
---|---|---|---|
74AUP1T45 | Low-power dual supply translating transceiver; 3-state | Data sheet | 2023-07-20 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
aup1t45 | aup1t45 IBIS model | IBIS model | 2014-12-21 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
aup1t45 | aup1t45 IBIS model | IBIS model | 2014-12-21 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.