BZT52-C series
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZT52-B10 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 10 | 5 | 2% | 9.8 | 10.2 | 250 | 590 | 40 | 150 | single |
| BZT52-B11 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 11 | 5 | 2% | 10.8 | 11.2 | 250 | 590 | 40 | 150 | single |
| BZT52-B12 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 12 | 5 | 2% | 11.8 | 12.2 | 250 | 590 | 40 | 150 | single |
| BZT52-B13 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 13 | 5 | 2% | 12.7 | 13.3 | 250 | 590 | 40 | 150 | single |
| BZT52-B15 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 15 | 5 | 2% | 14.7 | 15.3 | 250 | 590 | 40 | 150 | single |
| BZT52-B16 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 16 | 5 | 2% | 15.7 | 16.3 | 250 | 590 | 40 | 150 | single |
| BZT52-B18 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 18 | 5 | 2% | 17.6 | 18.4 | 250 | 590 | 40 | 150 | single |
| BZT52-B20 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 20 | 5 | 2% | 19.6 | 20.4 | 250 | 590 | 40 | 150 | single |
| BZT52-B22 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 22 | 5 | 2% | 21.6 | 22.4 | 250 | 590 | 40 | 150 | single |
| BZT52-B24 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 24 | 5 | 2% | 23.5 | 24.5 | 250 | 590 | 40 | 150 | single |
| BZT52-B27 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 27 | 2 | 2% | 26.5 | 27.5 | 250 | 590 | 40 | 150 | single |
| BZT52-B2V4 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.4 | 5 | 2% | 2.35 | 2.45 | 250 | 590 | 40 | 150 | single |
| BZT52-B2V7 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.7 | 5 | 2% | 2.65 | 2.75 | 250 | 590 | 40 | 150 | single |
| BZT52-B30 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 30 | 2 | 2% | 29.4 | 30.6 | 250 | 590 | 40 | 150 | single |
| BZT52-B33 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 33 | 2 | 2% | 32.3 | 33.7 | 250 | 590 | 40 | 150 | single |
| BZT52-B36 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 36 | 2 | 2% | 35.3 | 36.7 | 250 | 590 | 40 | 150 | single |
| BZT52-B39 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 39 | 2 | 2% | 38.2 | 39.8 | 250 | 590 | 40 | 150 | single |
| BZT52-B3V0 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3 | 5 | 2% | 2.94 | 3.06 | 250 | 590 | 40 | 150 | single |
| BZT52-B3V3 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.3 | 5 | 2% | 3.23 | 3.37 | 250 | 590 | 40 | 150 | single |
| BZT52-B3V6 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.6 | 5 | 2% | 3.53 | 3.67 | 250 | 590 | 40 | 150 | single |
| BZT52-B3V9 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.9 | 5 | 2% | 3.82 | 3.98 | 250 | 590 | 40 | 150 | single |
| BZT52-B43 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 43 | 2 | 2% | 42.1 | 43.9 | 250 | 590 | 40 | 150 | single |
| BZT52-B47 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 47 | 2 | 2% | 46.1 | 47.9 | 250 | 590 | 40 | 150 | single |
| BZT52-B4V3 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.3 | 5 | 2% | 4.21 | 4.39 | 250 | 590 | 40 | 150 | single |
| BZT52-B4V7 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.7 | 5 | 2% | 4.61 | 4.79 | 250 | 590 | 40 | 150 | single |
| BZT52-B51 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 51 | 2 | 2% | 50 | 52 | 250 | 590 | 40 | 150 | single |
| BZT52-B56 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 56 | 2 | 2% | 54.9 | 57.1 | 250 | 590 | 40 | 150 | single |
| BZT52-B5V1 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.1 | 5 | 2% | 5 | 5.2 | 250 | 590 | 40 | 150 | single |
| BZT52-B5V6 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.6 | 5 | 2% | 5.49 | 5.71 | 250 | 590 | 40 | 150 | single |
| BZT52-B62 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 62 | 2 | 2% | 60.8 | 63.2 | 250 | 590 | 40 | 150 | single |
| BZT52-B68 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 68 | 2 | 2% | 66.6 | 69.4 | 250 | 590 | 40 | 150 | single |
| BZT52-B6V2 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.2 | 5 | 2% | 6.08 | 6.32 | 250 | 590 | 40 | 150 | single |
| BZT52-B6V8 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.8 | 5 | 2% | 6.66 | 6.94 | 250 | 590 | 40 | 150 | single |
| BZT52-B75 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 75 | 2 | 2% | 73.5 | 76.5 | 250 | 590 | 40 | 150 | single |
| BZT52-B7V5 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 7.5 | 5 | 2% | 7.35 | 7.65 | 250 | 590 | 40 | 150 | single |
| BZT52-B8V2 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 8.2 | 5 | 2% | 8.04 | 8.36 | 250 | 590 | 40 | 150 | single |
| BZT52-B9V1 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 9.1 | 5 | 2% | 8.92 | 9.28 | 250 | 590 | 40 | 150 | single |
| BZT52-C10 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 10 | 5 | appr. 5% | 9.4 | 10.6 | 250 | 590 | 40 | 150 | single |
| BZT52-C11 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 11 | 5 | appr. 5% | 10.4 | 11.6 | 250 | 590 | 40 | 150 | single |
| BZT52-C12 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 12 | 5 | appr. 5% | 11.4 | 12.7 | 250 | 590 | 40 | 150 | single |
| BZT52-C13 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 13 | 5 | appr. 5% | 12.4 | 14.1 | 250 | 590 | 40 | 150 | single |
| BZT52-C15 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 250 | 590 | 40 | 150 | single |
| BZT52-C16 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 16 | 5 | appr. 5% | 15.3 | 17.1 | 250 | 590 | 40 | 150 | single |
| BZT52-C18 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 18 | 5 | appr. 5% | 16.8 | 19.1 | 250 | 590 | 40 | 150 | single |
| BZT52-C20 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 20 | 5 | appr. 5% | 18.8 | 21.2 | 250 | 590 | 40 | 150 | single |
| BZT52-C22 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 22 | 5 | appr. 5% | 20.8 | 23.3 | 250 | 590 | 40 | 150 | single |
| BZT52-C24 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 24 | 5 | appr. 5% | 22.8 | 25.6 | 250 | 590 | 40 | 150 | single |
| BZT52-C27 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 27 | 2 | appr. 5% | 25.1 | 28.9 | 250 | 590 | 40 | 150 | single |
| BZT52-C2V4 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.4 | 5 | appr. 5% | 2.2 | 2.6 | 250 | 590 | 40 | 150 | single |
| BZT52-C2V7 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.7 | 5 | appr. 5% | 2.5 | 2.9 | 250 | 590 | 40 | 150 | single |
| BZT52-C30 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 30 | 2 | appr. 5% | 28 | 32 | 250 | 590 | 40 | 150 | single |
| BZT52-C33 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 33 | 2 | appr. 5% | 31 | 35 | 250 | 590 | 40 | 150 | single |
| BZT52-C36 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 36 | 2 | appr. 5% | 34 | 38 | 250 | 590 | 40 | 150 | single |
| BZT52-C39 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 39 | 2 | appr. 5% | 37 | 41 | 250 | 590 | 40 | 150 | single |
| BZT52-C3V0 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3 | 5 | appr. 5% | 2.8 | 3.2 | 250 | 590 | 40 | 150 | single |
| BZT52-C3V3 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.3 | 5 | appr. 5% | 3.1 | 3.5 | 250 | 590 | 40 | 150 | single |
| BZT52-C3V6 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.6 | 5 | appr. 5% | 3.4 | 3.8 | 250 | 590 | 40 | 150 | single |
| BZT52-C3V9 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.9 | 5 | appr. 5% | 3.7 | 4.1 | 250 | 590 | 40 | 150 | single |
| BZT52-C43 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 43 | 2 | appr. 5% | 40 | 46 | 250 | 590 | 40 | 150 | single |
| BZT52-C47 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 47 | 2 | appr. 5% | 44 | 50 | 250 | 590 | 40 | 150 | single |
| BZT52-C4V3 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.3 | 5 | appr. 5% | 4 | 4.6 | 250 | 590 | 40 | 150 | single |
| BZT52-C4V7 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 250 | 590 | 40 | 150 | single |
| BZT52-C51 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 51 | 2 | appr. 5% | 48 | 54 | 250 | 590 | 40 | 150 | single |
| BZT52-C56 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 56 | 2 | appr. 5% | 52 | 60 | 250 | 590 | 40 | 150 | single |
| BZT52-C5V1 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.1 | 5 | appr. 5% | 4.8 | 5.4 | 250 | 590 | 40 | 150 | single |
| BZT52-C5V6 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.6 | 5 | appr. 5% | 5.2 | 6 | 250 | 590 | 40 | 150 | single |
| BZT52-C62 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 62 | 2 | appr. 5% | 58 | 66 | 250 | 590 | 40 | 150 | single |
| BZT52-C68 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 68 | 2 | appr. 5% | 64 | 72 | 250 | 590 | 40 | 150 | single |
| BZT52-C6V2 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.2 | 5 | appr. 5% | 5.8 | 6.6 | 250 | 590 | 40 | 150 | single |
| BZT52-C6V8 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.8 | 5 | appr. 5% | 6.4 | 7.2 | 250 | 590 | 40 | 150 | single |
| BZT52-C75 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 75 | 2 | appr. 5% | 70 | 79 | 250 | 590 | 40 | 150 | single |
| BZT52-C7V5 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 7.5 | 5 | appr. 5% | 7 | 7.9 | 250 | 590 | 40 | 150 | single |
| BZT52-C8V2 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 8.2 | 5 | appr. 5% | 7.7 | 8.7 | 250 | 590 | 40 | 150 | single |
| BZT52-C9V1 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 9.1 | 5 | appr. 5% | 8.5 | 9.6 | 250 | 590 | 40 | 150 | single |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZT52-B10 | BZT52‑B10J (934071159118) |
Active | DN |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B10X (934071159115) |
Active | DN | SOD123_115 | ||||
| BZT52-B11 | BZT52‑B11X (934071161115) |
Active | DP |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B11J (934071161118) |
Active | DP | SOD123_118 | ||||
| BZT52-B12 | BZT52‑B12X (934071165115) |
Active | DQ |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B12J (934071165118) |
Active | DQ | SOD123_118 | ||||
| BZT52-B13 | BZT52‑B13J (934071174118) |
Active | DR |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B13X (934071174115) |
Active | DR | SOD123_115 | ||||
| BZT52-B15 | BZT52‑B15J (934071175118) |
Active | DS |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B15X (934071175115) |
Active | DS | SOD123_115 | ||||
| BZT52-B16 | BZT52‑B16X (934071176115) |
Active | DT |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B16J (934071176118) |
Active | DT | SOD123_118 | ||||
| BZT52-B18 | BZT52‑B18J (934071177118) |
Active | DU |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B18X (934071177115) |
Active | DU | SOD123_115 | ||||
| BZT52-B20 | BZT52‑B20J (934071178118) |
Active | DV |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B20X (934071178115) |
Active | DV | SOD123_115 | ||||
| BZT52-B22 | BZT52‑B22X (934071179115) |
Active | DW |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B22J (934071179118) |
Active | DW | SOD123_118 | ||||
| BZT52-B24 | BZT52‑B24J (934071181118) |
Active | DY |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B24X (934071181115) |
Active | DY | SOD123_115 | ||||
| BZT52-B27 | BZT52‑B27X (934071182115) |
Active | E1 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B27J (934071182118) |
Active | E1 | SOD123_118 | ||||
| BZT52-B2V4 | BZT52‑B2V4J (934071143118) |
Active | D7 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B2V4X (934071143115) |
Active | D7 | SOD123_115 | ||||
| BZT52-B2V7 | BZT52‑B2V7J (934071144118) |
Active | D8 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B2V7X (934071144115) |
Active | D8 | SOD123_115 | ||||
| BZT52-B30 | BZT52‑B30X (934071183115) |
Active | E2 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B30J (934071183118) |
Active | E2 | SOD123_118 | ||||
| BZT52-B33 | BZT52‑B33J (934071162118) |
Active | E3 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B33X (934071162115) |
Active | E3 | SOD123_115 | ||||
| BZT52-B36 | BZT52‑B36J (934071163118) |
Active | E4 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B36X (934071163115) |
Active | E4 | SOD123_115 | ||||
| BZT52-B39 | BZT52‑B39X (934071164115) |
Active | E5 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B39J (934071164118) |
Active | E5 | SOD123_118 | ||||
| BZT52-B3V0 | BZT52‑B3V0J (934071145118) |
Active | D9 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B3V0X (934071145115) |
Active | D9 | SOD123_115 | ||||
| BZT52-B3V3 | BZT52‑B3V3X (934071146115) |
Active | DA |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B3V3J (934071146118) |
Active | DA | SOD123_118 | ||||
| BZT52-B3V6 | BZT52‑B3V6J (934071147118) |
Active | DB |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B3V6X (934071147115) |
Active | DB | SOD123_115 | ||||
| BZT52-B3V9 | BZT52‑B3V9J (934071148118) |
Active | DC |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B3V9X (934071148115) |
Active | DC | SOD123_115 | ||||
| BZT52-B43 | BZT52‑B43J (934071166118) |
Active | E6 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B43X (934071166115) |
Active | E6 | SOD123_115 | ||||
| BZT52-B47 | BZT52‑B47J (934071167118) |
Active | E7 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B47X (934071167115) |
Active | E7 | SOD123_115 | ||||
| BZT52-B4V3 | BZT52‑B4V3X (934071149115) |
Active | DD |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B4V3J (934071149118) |
Active | DD | SOD123_118 | ||||
| BZT52-B4V7 | BZT52‑B4V7X (934071151115) |
Active | DE |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B4V7J (934071151118) |
Active | DE | SOD123_118 | ||||
| BZT52-B51 | BZT52‑B51X (934071172115) |
Active | E8 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B51J (934071172118) |
Active | E8 | SOD123_118 | ||||
| BZT52-B56 | BZT52‑B56X (934071168115) |
Active | E9 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B56J (934071168118) |
Active | E9 | SOD123_118 | ||||
| BZT52-B5V1 | BZT52‑B5V1X (934071152115) |
Active | DF |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B5V1J (934071152118) |
Active | DF | SOD123_118 | ||||
| BZT52-B5V6 | BZT52‑B5V6X (934071153115) |
Active | DG |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B5V6J (934071153118) |
Active | DG | SOD123_118 | ||||
| BZT52-B62 | BZT52‑B62J (934071169118) |
Active | EA |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B62X (934071169115) |
Active | EA | SOD123_115 | ||||
| BZT52-B68 | BZT52‑B68X (934071171115) |
Active | EB |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B68J (934071171118) |
Active | EB | SOD123_118 | ||||
| BZT52-B6V2 | BZT52‑B6V2X (934071154115) |
Active | DH |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B6V2J (934071154118) |
Active | DH | SOD123_118 | ||||
| BZT52-B6V8 | BZT52‑B6V8J (934071155118) |
Active | DJ |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B6V8X (934071155115) |
Active | DJ | SOD123_115 | ||||
| BZT52-B75 | BZT52‑B75X (934071173115) |
Active | EC |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B75J (934071173118) |
Active | EC | SOD123_118 | ||||
| BZT52-B7V5 | BZT52‑B7V5J (934071156118) |
Active | DK |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B7V5X (934071156115) |
Active | DK | SOD123_115 | ||||
| BZT52-B8V2 | BZT52‑B8V2X (934071157115) |
Active | DL |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B8V2J (934071157118) |
Active | DL | SOD123_118 | ||||
| BZT52-B9V1 | BZT52‑B9V1J (934071158118) |
Active | DM |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B9V1X (934071158115) |
Active | DM | SOD123_115 | ||||
| BZT52-C10 | BZT52‑C10J (934071125118) |
Active | CG |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C10X (934071125115) |
Active | CG | SOD123_115 | ||||
| BZT52-C11 | BZT52‑C11J (934071126118) |
Active | CH |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C11X (934071126115) |
Active | CH | SOD123_115 | ||||
| BZT52-C12 | BZT52‑C12X (934071127115) |
Active | CJ |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C12J (934071127118) |
Active | CJ | SOD123_118 | ||||
| BZT52-C13 | BZT52‑C13J (934071128118) |
Active | CK |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C13X (934071128115) |
Active | CK | SOD123_115 | ||||
| BZT52-C15 | BZT52‑C15J (934071129118) |
Active | CL |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C15X (934071129115) |
Active | CL | SOD123_115 | ||||
| BZT52-C16 | BZT52‑C16X (934071131115) |
Active | CM |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C16J (934071131118) |
Active | CM | SOD123_118 | ||||
| BZT52-C18 | BZT52‑C18J (934071132118) |
Active | CN |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C18X (934071132115) |
Active | CN | SOD123_115 | ||||
| BZT52-C20 | BZT52‑C20J (934071133118) |
Active | CP |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C20X (934071133115) |
Active | CP | SOD123_115 | ||||
| BZT52-C22 | BZT52‑C22X (934071134115) |
Active | CQ |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C22J (934071134118) |
Active | CQ | SOD123_118 | ||||
| BZT52-C24 | BZT52‑C24J (934071135118) |
Active | CR |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C24X (934071135115) |
Active | CR | SOD123_115 | ||||
| BZT52-C27 | BZT52‑C27X (934071136115) |
Active | CS |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C27J (934071136118) |
Active | CS | SOD123_118 | ||||
| BZT52-C2V4 | BZT52‑C2V4X (934071097115) |
Active | C1 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C2V4J (934071097118) |
Active | C1 | SOD123_118 | ||||
| BZT52-C2V7 | BZT52‑C2V7X (934071098115) |
Active | C2 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C2V7J (934071098118) |
Active | C2 | SOD123_118 | ||||
| BZT52-C30 | BZT52‑C30X (934071142115) |
Active | CT |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C30J (934071142118) |
Active | CT | SOD123_118 | ||||
| BZT52-C33 | BZT52‑C33X (934071118115) |
Active | CU |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C33J (934071118118) |
Active | CU | SOD123_118 | ||||
| BZT52-C36 | BZT52‑C36J (934071119118) |
Active | CV |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C36X (934071119115) |
Active | CV | SOD123_115 | ||||
| BZT52-C39 | BZT52‑C39X (934071121115) |
Active | CW |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C39J (934071121118) |
Active | CW | SOD123_118 | ||||
| BZT52-C3V0 | BZT52‑C3V0X (934071101115) |
Active | C3 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C3V0J (934071101118) |
Active | C3 | SOD123_118 | ||||
| BZT52-C3V3 | BZT52‑C3V3X (934071103115) |
Active | C4 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C3V3J (934071103118) |
Active | C4 | SOD123_118 | ||||
| BZT52-C3V6 | BZT52‑C3V6J (934071104118) |
Active | C5 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C3V6X (934071104115) |
Active | C5 | SOD123_115 | ||||
| BZT52-C3V9 | BZT52‑C3V9X (934071105115) |
Active | C6 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C3V9J (934071105118) |
Active | C6 | SOD123_118 | ||||
| BZT52-C43 | BZT52‑C43X (934071122115) |
Active | CY |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C43J (934071122118) |
Active | CY | SOD123_118 | ||||
| BZT52-C47 | BZT52‑C47J (934071123118) |
Active | D1 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C47X (934071123115) |
Active | D1 | SOD123_115 | ||||
| BZT52-C4V3 | BZT52‑C4V3X (934071106115) |
Active | C7 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C4V3J (934071106118) |
Active | C7 | SOD123_118 | ||||
| BZT52-C4V7 | BZT52‑C4V7J (934071107118) |
Active | C8 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C4V7X (934071107115) |
Active | C8 | SOD123_115 | ||||
| BZT52-C51 | BZT52‑C51J (934071124118) |
Active | D2 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C51X (934071124115) |
Active | D2 | SOD123_115 | ||||
| BZT52-C56 | BZT52‑C56J (934071137118) |
Active | D3 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C56X (934071137115) |
Active | D3 | SOD123_115 | ||||
| BZT52-C5V1 | BZT52‑C5V1J (934071108118) |
Active | C9 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C5V1X (934071108115) |
Active | C9 | SOD123_115 | ||||
| BZT52-C5V6 | BZT52‑C5V6X (934071109115) |
Active | CA |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C5V6J (934071109118) |
Active | CA | SOD123_118 | ||||
| BZT52-C62 | BZT52‑C62J (934071138118) |
Active | D4 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C62X (934071138115) |
Active | D4 | SOD123_115 | ||||
| BZT52-C68 | BZT52‑C68J (934071139118) |
Active | D5 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C68X (934071139115) |
Active | D5 | SOD123_115 | ||||
| BZT52-C6V2 | BZT52‑C6V2X (934071111115) |
Active | CB |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C6V2J (934071111118) |
Active | CB | SOD123_118 | ||||
| BZT52-C6V8 | BZT52‑C6V8J (934071112118) |
Active | CC |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C6V8X (934071112115) |
Active | CC | SOD123_115 | ||||
| BZT52-C75 | BZT52‑C75J (934071141118) |
Active | D6 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C75X (934071141115) |
Active | D6 | SOD123_115 | ||||
| BZT52-C7V5 | BZT52‑C7V5J (934071113118) |
Active | CD |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C7V5X (934071113115) |
Active | CD | SOD123_115 | ||||
| BZT52-C8V2 | BZT52‑C8V2X (934071114115) |
Active | CE |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑C8V2J (934071114118) |
Active | CE | SOD123_118 | ||||
| BZT52-C9V1 | BZT52‑C9V1J (934071117118) |
Active | CF |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑C9V1X (934071117115) |
Active | CF | SOD123_115 |
Environmental information
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BZT52_SER | Voltage regulator diodes | Data sheet | 2025-10-13 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_brochure_SOD123_diodes | SOD123 - improved system reliability | Brochure | 2018-06-18 |
| SOD123 | 3D model for products with SOD123 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD123_mk | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD123 | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD123 | 3D model for products with SOD123 package | Design support | 2020-01-22 |
Ordering, pricing & availability
- BZT52-B10
- BZT52-B11
- BZT52-B12
- BZT52-B13
- BZT52-B15
- BZT52-B16
- BZT52-B18
- BZT52-B20
- BZT52-B22
- BZT52-B24
- BZT52-B27
- BZT52-B2V4
- BZT52-B2V7
- BZT52-B30
- BZT52-B33
- BZT52-B36
- BZT52-B39
- BZT52-B3V0
- BZT52-B3V3
- BZT52-B3V6
- BZT52-B3V9
- BZT52-B43
- BZT52-B47
- BZT52-B4V3
- BZT52-B4V7
- BZT52-B51
- BZT52-B56
- BZT52-B5V1
- BZT52-B5V6
- BZT52-B62
- BZT52-B68
- BZT52-B6V2
- BZT52-B6V8
- BZT52-B75
- BZT52-B7V5
- BZT52-B8V2
- BZT52-B9V1
- BZT52-C10
- BZT52-C11
- BZT52-C12
- BZT52-C13
- BZT52-C15
- BZT52-C16
- BZT52-C18
- BZT52-C20
- BZT52-C22
- BZT52-C24
- BZT52-C27
- BZT52-C2V4
- BZT52-C2V7
- BZT52-C30
- BZT52-C33
- BZT52-C36
- BZT52-C39
- BZT52-C3V0
- BZT52-C3V3
- BZT52-C3V6
- BZT52-C3V9
- BZT52-C43
- BZT52-C47
- BZT52-C4V3
- BZT52-C4V7
- BZT52-C51
- BZT52-C56
- BZT52-C5V1
- BZT52-C5V6
- BZT52-C62
- BZT52-C68
- BZT52-C6V2
- BZT52-C6V8
- BZT52-C75
- BZT52-C7V5
- BZT52-C8V2
- BZT52-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.