Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AHC132; 74AHCT132

Quad 2-input NAND Schmitt trigger

The 74AHC132; 74AHCT132 is a quad 2-input NAND gate with Schmitt-trigger inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Input levels:

    • For 74AHC132: CMOS level

    • For 74AHCT132: TTL level

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74AHC132BQ 2.0 - 5.5 CMOS ± 8 3.3 60 4 low -40~125 103 18.4 71 DHVQFN14
74AHC132D 2.0 - 5.5 CMOS ± 8 3.3 60 4 low -40~125 105 17.8 63 SO14
74AHC132PW 2.0 - 5.5 CMOS ± 8 3.3 60 4 low -40~125 138 6.9 64 TSSOP14
74AHCT132BQ 4.5 - 5.5 TTL ± 8 3.5 60 4 low -40~125 103 18.4 71 DHVQFN14
74AHCT132D 4.5 - 5.5 TTL ± 8 3.5 60 4 low -40~125 105 17.8 63 SO14
74AHCT132PW 4.5 - 5.5 TTL ± 8 3.5 60 4 low -40~125 138 6.9 64 TSSOP14

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AHC132BQ 74AHC132BQ,115
(935278794115)
Active AC132 SOT762-1
DHVQFN14
(SOT762-1)
SOT762-1 SOT762-1_115
74AHC132D 74AHC132D,118
(935262989118)
Active 74AHC132D SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT108-1_118
74AHC132PW 74AHC132PW,118
(935262991118)
Active AHC132 SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118
74AHCT132BQ 74AHCT132BQ,115
(935278806115)
Active AT132 SOT762-1
DHVQFN14
(SOT762-1)
SOT762-1 SOT762-1_115
74AHCT132D 74AHCT132D,118
(935262995118)
Active 74AHCT132D SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT108-1_118
74AHCT132PW 74AHCT132PW,118
(935262996118)
Active AHCT132 SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AHC132BQ 74AHC132BQ,115 74AHC132BQ rohs rhf rhf
74AHC132D 74AHC132D,118 74AHC132D rohs rhf rhf
74AHC132PW 74AHC132PW,118 74AHC132PW rohs rhf rhf
74AHCT132BQ 74AHCT132BQ,115 74AHCT132BQ rohs rhf rhf
74AHCT132D 74AHCT132D,118 74AHCT132D rohs rhf rhf
74AHCT132PW 74AHCT132PW,118 74AHCT132PW rohs rhf rhf
Quality and reliability disclaimer

Documentation (18)

File name Title Type Date
74AHC_AHCT132 Quad 2-input NAND Schmitt trigger Data sheet 2024-02-29
AN90063 Questions about package outline drawings Application note 2025-06-13
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
ahc132 ahc132 IBIS model IBIS model 2013-04-08
ahct132 ahct132 IBIS model IBIS model 2013-04-08
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN14_SOT762-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body Marcom graphics 2017-01-28
SO14_SOT108-1_mk plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Marcom graphics 2017-01-28
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT762-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body Package information 2023-04-05
SOT108-1 plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT402-1 plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-07
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
ahc132 ahc132 IBIS model IBIS model 2013-04-08
ahct132 ahct132 IBIS model IBIS model 2013-04-08

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.