Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD323

BZX384-Q Series

Voltage regulator diodes

Low-power voltage regulator diodes in a small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package.

The diodes are available in the normalized E24 ±1 % (BZX384-A), ±2 % (BZX384-B) and approximately ±5 % (BZX384-C) tolerance range. The series includes 37 breakdown voltages with nominal working voltages from 2.4 V to 75 V.

Features and benefits

  • Total power dissipation: ≤300 mW

  • Three tolerance series: ±1 %, ±2 % and approximately ±5 %

  • Working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Non-repetitive peak reverse power dissipation: ≤ 40 W

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration Automotive qualified
BZX384-A10-Q SOD323 SOD323 1.7 x 1.25 x 0.95 10 5 1% 10.1 250 9.9 300 40 150 single Y
BZX384-A11-Q SOD323 SOD323 1.7 x 1.25 x 0.95 11 5 1% 11.11 250 10.8 300 40 150 single Y
BZX384-A12-Q SOD323 SOD323 1.7 x 1.25 x 0.95 12 5 1% 12.12 250 11.88 300 40 150 single Y
BZX384-A13-Q SOD323 SOD323 1.7 x 1.25 x 0.95 13 5 1% 13.13 250 12.87 300 40 150 single Y
BZX384-A15-Q SOD323 SOD323 1.7 x 1.25 x 0.95 15 5 1% 15.15 250 14.85 300 40 150 single Y
BZX384-A16-Q SOD323 SOD323 1.7 x 1.25 x 0.95 16 5 1% 16.16 250 15.84 300 40 150 single Y
BZX384-A18-Q SOD323 SOD323 1.7 x 1.25 x 0.95 18 5 1% 18.18 250 17.82 300 40 150 single Y
BZX384-A20-Q SOD323 SOD323 1.7 x 1.25 x 0.95 20 5 1% 20.2 250 19.8 300 40 150 single Y
BZX384-A22-Q SOD323 SOD323 1.7 x 1.25 x 0.95 22 5 1% 22.22 250 21.78 300 40 150 single Y
BZX384-A24-Q SOD323 SOD323 1.7 x 1.25 x 0.95 24 5 1% 24.24 250 23.76 300 40 150 single Y
BZX384-A27-Q SOD323 SOD323 1.7 x 1.25 x 0.95 27 2 1% 27.27 250 26.73 300 40 150 single Y
BZX384-A2V4-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.4 5 1% 2.43 250 2.37 300 40 150 single Y
BZX384-A2V7-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.7 5 1% 2.73 250 2.67 300 40 150 single Y
BZX384-A30-Q SOD323 SOD323 1.7 x 1.25 x 0.95 30 2 1% 30.3 250 29.7 300 40 150 single Y
BZX384-A33-Q SOD323 SOD323 1.7 x 1.25 x 0.95 33 2 1% 36.36 250 35.64 300 40 150 single Y
BZX384-A36-Q SOD323 SOD323 1.7 x 1.25 x 0.95 36 2 1% 36.36 250 35.64 300 40 150 single Y
BZX384-A39-Q SOD323 SOD323 1.7 x 1.25 x 0.95 39 2 1% 39.39 250 38.61 300 40 150 single Y
BZX384-A3V0-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3 5 1% 3.03 250 2.97 300 40 150 single Y
BZX384-A3V3-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.3 5 1% 3.34 250 3.26 300 40 150 single Y
BZX384-A3V6-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.6 5 1% 3.64 250 3.56 300 40 150 single Y
BZX384-A3V9-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.9 5 1% 3.94 250 3.86 300 40 150 single Y
BZX384-A43-Q SOD323 SOD323 1.7 x 1.25 x 0.95 43 2 1% 43.43 250 42.57 300 40 150 single Y
BZX384-A47-Q SOD323 SOD323 1.7 x 1.25 x 0.95 47 2 1% 47.47 250 46.53 300 40 150 single Y
BZX384-A4V3-Q SOD323 SOD323 1.7 x 1.25 x 0.95 4.3 5 1% 4.35 250 4.25 300 40 150 single Y
BZX384-A4V7-Q SOD323 SOD323 1.7 x 1.25 x 0.95 4.7 5 1% 4.75 250 4.65 300 40 150 single Y
BZX384-A51-Q SOD323 SOD323 1.7 x 1.25 x 0.95 51 2 1% 51.51 250 50.49 300 40 150 single Y
BZX384-A56-Q SOD323 SOD323 1.7 x 1.25 x 0.95 56 2 1% 56.56 250 55.44 300 40 150 single Y
BZX384-A5V1-Q SOD323 SOD323 1.7 x 1.25 x 0.95 5.1 5 1% 5.16 250 5.04 300 40 150 single Y
BZX384-A5V6-Q SOD323 SOD323 1.7 x 1.25 x 0.95 5.6 5 1% 5.66 250 5.54 300 40 150 single Y
BZX384-A62-Q SOD323 SOD323 1.7 x 1.25 x 0.95 62 2 1% 62.62 250 61.38 300 40 150 single Y
BZX384-A68-Q SOD323 SOD323 1.7 x 1.25 x 0.95 68 2 1% 68.68 250 67.32 300 40 150 single Y
BZX384-A6V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 6.2 5 1% 6.27 250 6.13 300 40 150 single Y
BZX384-A6V8-Q SOD323 SOD323 1.7 x 1.25 x 0.95 6.8 5 1% 6.87 250 6.73 300 40 150 single Y
BZX384-A75-Q SOD323 SOD323 1.7 x 1.25 x 0.95 75 2 1% 75.75 250 74 300 40 150 single Y
BZX384-A7V5-Q SOD323 SOD323 1.7 x 1.25 x 0.95 7.5 5 1% 7.58 250 7.42 300 40 150 single Y
BZX384-A8V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 8.2 5 1% 8.29 250 8.11 300 40 150 single Y
BZX384-A9V1-Q SOD323 SOD323 1.7 x 1.25 x 0.95 9.1 5 1% 9.2 250 9 300 40 150 single Y
BZX384-B10-Q SOD323 SOD323 1.7 x 1.25 x 0.95 10 5 2% 10.2 250 9.8 300 40 150 single Y
BZX384-B11-Q SOD323 SOD323 1.7 x 1.25 x 0.95 11 5 2% 11.2 250 10.8 300 40 150 single Y
BZX384-B12-Q SOD323 SOD323 1.7 x 1.25 x 0.95 12 5 2% 12.2 250 11.8 300 40 150 single Y
BZX384-B13-Q SOD323 SOD323 1.7 x 1.25 x 0.95 13 5 2% 13.3 250 12.7 300 40 150 single Y
BZX384-B15-Q SOD323 SOD323 1.7 x 1.25 x 0.95 15 5 2% 15.3 250 14.7 300 40 150 single Y
BZX384-B16-Q SOD323 SOD323 1.7 x 1.25 x 0.95 16 5 2% 16.3 250 15 300 40 150 single Y
BZX384-B18-Q SOD323 SOD323 1.7 x 1.25 x 0.95 18 5 2% 18.4 250 17.6 300 40 150 single Y
BZX384-B20-Q SOD323 SOD323 1.7 x 1.25 x 0.95 20 5 2% 20.4 250 19.6 300 40 150 single Y
BZX384-B22-Q SOD323 SOD323 1.7 x 1.25 x 0.95 22 5 2% 22.4 250 21.6 300 40 150 single Y
BZX384-B24-Q SOD323 SOD323 1.7 x 1.25 x 0.95 24 5 2% 24.5 250 23.5 300 40 150 single Y
BZX384-B27-Q SOD323 SOD323 1.7 x 1.25 x 0.95 27 2 2% 27.5 250 26.5 300 40 150 single Y
BZX384-B2V4-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.4 5 2% 2.45 250 2.35 300 40 150 single Y
BZX384-B2V7-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.7 5 2% 2.75 250 2.65 300 40 150 single Y
BZX384-B30-Q SOD323 SOD323 1.7 x 1.25 x 0.95 30 2 2% 30.6 250 29.4 300 40 150 single Y
BZX384-B33-Q SOD323 SOD323 1.7 x 1.25 x 0.95 33 2 2% 33.7 250 32.3 300 40 150 single Y
BZX384-B36-Q SOD323 SOD323 1.7 x 1.25 x 0.95 36 2 2% 36.7 250 35.3 300 40 150 single Y
BZX384-B39-Q SOD323 SOD323 1.7 x 1.25 x 0.95 39 2 2% 39.8 250 38.2 300 40 150 single
BZX384-B3V0-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3 5 2% 3.06 250 2.94 300 40 150 single Y
BZX384-B3V3-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.3 5 2% 3.37 250 3.23 300 40 150 single Y
BZX384-B3V6-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.6 5 2% 3.67 250 3.53 300 40 150 single Y
BZX384-B3V9-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.9 5 2% 3.98 250 3.82 300 40 150 single Y
BZX384-B43-Q SOD323 SOD323 1.7 x 1.25 x 0.95 43 2 2% 43.9 250 42.1 300 40 150 single Y
BZX384-B47-Q SOD323 SOD323 1.7 x 1.25 x 0.95 47 2 2% 47.9 250 46.1 300 40 150 single Y
BZX384-B4V3-Q SOD323 SOD323 1.7 x 1.25 x 0.95 4.3 5 2% 4.39 250 4.21 300 40 150 single Y
BZX384-B4V7-Q SOD323 SOD323 1.7 x 1.25 x 0.95 4.7 5 2% 4.79 250 4.61 300 40 150 single Y
BZX384-B51-Q SOD323 SOD323 1.7 x 1.25 x 0.95 51 2 2% 52 250 50 300 40 150 single Y
BZX384-B56-Q SOD323 SOD323 1.7 x 1.25 x 0.95 56 2 2% 57.1 250 54.9 300 40 150 single Y
BZX384-B5V1-Q SOD323 SOD323 1.7 x 1.25 x 0.95 5.1 5 2% 5.2 250 5 300 40 150 single Y
BZX384-B5V6-Q SOD323 SOD323 1.7 x 1.25 x 0.95 5.6 5 2% 5.71 250 5.49 300 40 150 single Y
BZX384-B62-Q SOD323 SOD323 1.7 x 1.25 x 0.95 62 2 2% 63.2 250 60.8 300 40 150 single Y
BZX384-B68-Q SOD323 SOD323 1.7 x 1.25 x 0.95 68 2 2% 69.4 250 66.6 300 40 150 single Y
BZX384-B6V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 6.2 5 2% 6.32 250 6.08 300 40 150 single Y
BZX384-B6V8-Q SOD323 SOD323 1.7 x 1.25 x 0.95 6.8 5 2% 6.94 250 6.66 300 40 150 single Y
BZX384-B75-Q SOD323 SOD323 1.7 x 1.25 x 0.95 75 2 2% 76.5 250 73.5 300 40 150 single Y
BZX384-B7V5-Q SOD323 SOD323 1.7 x 1.25 x 0.95 7.5 5 2% 7.65 250 7.35 300 40 150 single Y
BZX384-B8V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 8.2 5 2% 8.36 250 8.04 300 40 150 single Y
BZX384-B9V1-Q SOD323 SOD323 1.7 x 1.25 x 0.95 9.1 5 2% 9.28 250 8.92 300 40 150 single Y
BZX384-C10-Q SOD323 SOD323 1.7 x 1.25 x 0.95 10 5 appr. 5% 10.6 250 9.4 300 40 150 single Y
BZX384-C11-Q SOD323 SOD323 1.7 x 1.25 x 0.95 11 5 appr. 5% 11.6 250 10.4 300 40 150 single Y
BZX384-C12-Q SOD323 SOD323 1.7 x 1.25 x 0.95 12 5 appr. 5% 12.7 250 11.4 300 40 150 single Y
BZX384-C13-Q SOD323 SOD323 1.7 x 1.25 x 0.95 13 5 appr. 5% 14.1 250 12.4 300 40 150 single Y
BZX384-C15-Q SOD323 SOD323 1.7 x 1.25 x 0.95 15 5 appr. 5% 15.6 250 13.8 300 40 150 single Y
BZX384-C16-Q SOD323 SOD323 1.7 x 1.25 x 0.95 16 5 appr. 5% 17.1 250 15.3 300 40 150 single Y
BZX384-C18-Q SOD323 SOD323 1.7 x 1.25 x 0.95 18 5 appr. 5% 19.1 250 16.8 300 40 150 single Y
BZX384-C20-Q SOD323 SOD323 1.7 x 1.25 x 0.95 20 5 appr. 5% 21.2 250 18.8 300 40 150 single Y
BZX384-C22-Q SOD323 SOD323 1.7 x 1.25 x 0.95 22 5 appr. 5% 23.3 250 20.8 300 40 150 single Y
BZX384-C24-Q SOD323 SOD323 1.7 x 1.25 x 0.95 24 5 appr. 5% 25.6 250 22.8 300 40 150 single Y
BZX384-C27-Q SOD323 SOD323 1.7 x 1.25 x 0.95 27 2 appr. 5% 28.9 250 25.1 300 40 150 single Y
BZX384-C2V4-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.4 5 appr. 5% 2.6 250 2.2 300 40 150 single Y
BZX384-C2V7-Q SOD323 SOD323 1.7 x 1.25 x 0.95 2.7 5 appr. 5% 2.9 250 2.5 300 40 150 single Y
BZX384-C30-Q SOD323 SOD323 1.7 x 1.25 x 0.95 30 2 appr. 5% 32 250 28 300 40 150 single Y
BZX384-C33-Q SOD323 SOD323 1.7 x 1.25 x 0.95 33 2 appr. 5% 35 250 31 300 40 150 single Y
BZX384-C36-Q SOD323 SOD323 1.7 x 1.25 x 0.95 36 2 appr. 5% 38 250 34 300 40 150 single Y
BZX384-C39-Q SOD323 SOD323 1.7 x 1.25 x 0.95 39 2 appr. 5% 41 250 37 300 40 150 single Y
BZX384-C3V0-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3 5 appr. 5% 3.2 250 2.8 300 40 150 single Y
BZX384-C3V3-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.3 5 appr. 5% 3.5 250 3.1 300 40 150 single Y
BZX384-C3V6-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.6 5 appr. 5% 3.8 250 3.4 300 40 150 single Y
BZX384-C3V9-Q SOD323 SOD323 1.7 x 1.25 x 0.95 3.9 5 appr. 5% 4.1 250 3.7 300 40 150 single Y
BZX384-C43-Q SOD323 SOD323 1.7 x 1.25 x 0.95 43 2 appr. 5% 46 250 40 300 40 150 single Y
BZX384-C47-Q SOD323 SOD323 1.7 x 1.25 x 0.95 47 2 appr. 5% 50 250 44 300 40 150 single Y
BZX384-C4V3-Q SOD323 SOD323 1.7 x 1.25 x 0.95 4.3 5 appr. 5% 4.6 250 4 300 40 150 single Y
BZX384-C4V7-Q SOD323 SOD323 1.7 x 1.25 x 0.95 4.7 5 appr. 5% 5 250 4.4 300 40 150 single Y
BZX384-C51-Q SOD323 SOD323 1.7 x 1.25 x 0.95 51 2 appr. 5% 54 250 48 300 40 150 single Y
BZX384-C56-Q SOD323 SOD323 1.7 x 1.25 x 0.95 56 2 appr. 5% 60 250 52 300 40 150 single Y
BZX384-C5V1-Q SOD323 SOD323 1.7 x 1.25 x 0.95 5.1 5 appr. 5% 5.4 250 4.8 300 40 150 single Y
BZX384-C5V6-Q SOD323 SOD323 1.7 x 1.25 x 0.95 5.6 5 appr. 5% 6 250 5.2 300 40 150 single Y
BZX384-C62-Q SOD323 SOD323 1.7 x 1.25 x 0.95 62 2 appr. 5% 66 250 58 300 40 150 single Y
BZX384-C68-Q SOD323 SOD323 1.7 x 1.25 x 0.95 68 2 appr. 5% 72 250 64 300 40 150 single Y
BZX384-C6V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 6.2 5 appr. 5% 6.6 250 5.8 300 40 150 single Y
BZX384-C6V8-Q SOD323 SOD323 1.7 x 1.25 x 0.95 6.8 5 appr. 5% 7.2 250 6.4 300 40 150 single Y
BZX384-C75-Q SOD323 SOD323 1.7 x 1.25 x 0.95 75 2 appr. 5% 79 250 70 300 40 150 single Y
BZX384-C7V5-Q SOD323 SOD323 1.7 x 1.25 x 0.95 7.5 5 appr. 5% 7.9 250 7 300 40 150 single Y
BZX384-C8V2-Q SOD323 SOD323 1.7 x 1.25 x 0.95 8.2 5 appr. 5% 8.7 250 7.7 300 40 150 single Y
BZX384-C9V1-Q SOD323 SOD323 1.7 x 1.25 x 0.95 9 5 appr. 5% 9.6 250 8.5 300 40 150 single Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX384-A10-Q BZX384‑A10‑QX
(934663158115)
Active 3X SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A11-Q BZX384‑A11‑QX
(934663159115)
Active 32 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A12-Q BZX384‑A12‑QX
(934663160115)
Active 33 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A13-Q BZX384‑A13‑QX
(934663161115)
Active 34 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A15-Q BZX384‑A15‑QX
(934663162115)
Active 35 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A16-Q BZX384‑A16‑QX
(934663163115)
Active 36 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A18-Q BZX384‑A18‑QX
(934663164115)
Active 37 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A20-Q BZX384‑A20‑QX
(934663165115)
Active 38 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A22-Q BZX384‑A22‑QX
(934663166115)
Active 39 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A24-Q BZX384‑A24‑QX
(934663167115)
Active 4N SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A27-Q BZX384‑A27‑QX
(934663168115)
Active 4P SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A2V4-Q BZX384‑A2V4‑QX
(934663143115)
Active 2B SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A2V7-Q BZX384‑A2V7‑QX
(934663144115)
Active 2U SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A30-Q BZX384‑A30‑QX
(934663169115)
Active 5F SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A33-Q BZX384‑A33‑QX
(934663170115)
Active 4R SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A36-Q BZX384‑A36‑QX
(934663171115)
Active 4S SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A39-Q BZX384‑A39‑QX
(934663172115)
Active 4T SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A3V0-Q BZX384‑A3V0‑QX
(934663145115)
Active 2V SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A3V3-Q BZX384‑A3V3‑QX
(934663146115)
Active 2W SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A3V6-Q BZX384‑A3V6‑QX
(934663147115)
Active 2X SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A3V9-Q BZX384‑A3V9‑QX
(934663148115)
Active 2Y SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A43-Q BZX384‑A43‑QX
(934663173115)
Active 4U SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A47-Q BZX384‑A47‑QX
(934663174115)
Active 4V SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A4V3-Q BZX384‑A4V3‑QX
(934663149115)
Active 2Z SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A4V7-Q BZX384‑A4V7‑QX
(934663150115)
Active 22 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A51-Q BZX384‑A51‑QX
(934663175115)
Active 4W SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A56-Q BZX384‑A56‑QX
(934663176115)
Active 4X SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A5V1-Q BZX384‑A5V1‑QX
(934663151115)
Active 23 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A5V6-Q BZX384‑A5V6‑QX
(934663152115)
Active 24 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A62-Q BZX384‑A62‑QX
(934663177115)
Active 4Y SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A68-Q BZX384‑A68‑QX
(934663178115)
Active 4Z SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A6V2-Q BZX384‑A6V2‑QX
(934663153115)
Active 25 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A6V8-Q BZX384‑A6V8‑QX
(934663154115)
Active 26 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A75-Q BZX384‑A75‑QX
(934663179115)
Active 42 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A7V5-Q BZX384‑A7V5‑QX
(934663155115)
Active 27 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A8V2-Q BZX384‑A8V2‑QX
(934663156115)
Active 28 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-A9V1-Q BZX384‑A9V1‑QX
(934663157115)
Active 29 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B10-Q BZX384‑B10‑QX
(934664212115)
Active L7 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B11-Q BZX384‑B11‑QX
(934664213115)
Active L8 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B12-Q BZX384‑B12‑QX
(934664175115)
Active L9 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B13-Q BZX384‑B13‑QX
(934664214115)
Active M1 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B15-Q BZX384‑B15‑QX
(934664182115)
Active M2 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384‑B15‑QF
(934664182135)
Active M2 SOD323_135
BZX384-B16-Q BZX384‑B16‑QX
(934664196115)
Active M3 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B18-Q BZX384‑B18‑QX
(934664174115)
Active M4 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B20-Q BZX384‑B20‑QX
(934664383115)
Active M5 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B22-Q BZX384‑B22‑QX
(934664199115)
Active M6 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B24-Q BZX384‑B24‑QX
(934664194115)
Active M7 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B27-Q BZX384‑B27‑QX
(934664343115)
Active M8 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B2V4-Q BZX384‑B2V4‑QX
(934664181115)
Active K1 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B2V7-Q BZX384‑B2V7‑QX
(934664210115)
Active K2 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B30-Q BZX384‑B30‑QX
(934664206115)
Active M9 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B33-Q BZX384‑B33‑QX
(934664201115)
Active N0 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B36-Q BZX384‑B36‑QX
(934664185115)
Active N1 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B39-Q BZX384‑B39‑QX
(934664218115)
Active N2 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B3V0-Q BZX384‑B3V0‑QX
(934664211115)
Active K3 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B3V3-Q BZX384‑B3V3‑QX
(934664200115)
Active K4 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384‑B3V3‑QF
(934664200135)
Active K4 SOD323_135
BZX384-B3V6-Q BZX384‑B3V6‑QX
(934664202115)
Active K5 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B3V9-Q BZX384‑B3V9‑QX
(934664203115)
Active K6 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B43-Q BZX384‑B43‑QX
(934664380115)
Active N3 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B47-Q BZX384‑B47‑QX
(934664215115)
Active N4 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B4V3-Q BZX384‑B4V3‑QX
(934664187115)
Active K7 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B4V7-Q BZX384‑B4V7‑QX
(934664195115)
Active K8 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B51-Q BZX384‑B51‑QX
(934664374115)
Active N5 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B56-Q BZX384‑B56‑QX
(934664216115)
Active N6 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B5V1-Q BZX384‑B5V1‑QX
(934664191115)
Active K9 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B5V6-Q BZX384‑B5V6‑QX
(934664172115)
Active L1 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B62-Q BZX384‑B62‑QX
(934664217115)
Active N7 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B68-Q BZX384‑B68‑QX
(934664376115)
Active N8 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B6V2-Q BZX384‑B6V2‑QX
(934664193115)
Active L2 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B6V8-Q BZX384‑B6V8‑QX
(934664176115)
Active L3 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B75-Q BZX384‑B75‑QX
(934664372115)
Active N9 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384‑B75‑QF
(934664372135)
Active N9 SOD323_135
BZX384-B7V5-Q BZX384‑B7V5‑QX
(934664370115)
Active L4 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B8V2-Q BZX384‑B8V2‑QX
(934664369115)
Active L5 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-B9V1-Q BZX384‑B9V1‑QX
(934664183115)
Active L6 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C10-Q BZX384‑C10‑QX
(934664180115)
Active T2 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C11-Q BZX384‑C11‑QX
(934664363115)
Active DA SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C12-Q BZX384‑C12‑QX
(934664338115)
Active DB SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C13-Q BZX384‑C13‑QX
(934664205115)
Active DC SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C15-Q BZX384‑C15‑QX
(934664336115)
Active DD SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384‑C15‑QF
(934664336135)
Active DD SOD323_135
BZX384-C16-Q BZX384‑C16‑QX
(934664328115)
Active DE SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384‑C16‑QF
(934664328135)
Active DE SOD323_135
BZX384-C18-Q BZX384‑C18‑QX
(934664171115)
Active DF SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C20-Q BZX384‑C20‑QX
(934664358115)
Active DG SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C22-Q BZX384‑C22‑QX
(934664177115)
Active DH SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C24-Q BZX384‑C24‑QX
(934664173115)
Active DJ SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C27-Q BZX384‑C27‑QX
(934664341115)
Active DK SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C2V4-Q BZX384‑C2V4‑QX
(934664390115)
Active T3 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C2V7-Q BZX384‑C2V7‑QX
(934664192115)
Active T4 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C30-Q BZX384‑C30‑QX
(934664354115)
Active DL SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C33-Q BZX384‑C33‑QX
(934664198115)
Active DM SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C36-Q BZX384‑C36‑QX
(934664186115)
Active DN SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C39-Q BZX384‑C39‑QX
(934664208115)
Active DP SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C3V0-Q BZX384‑C3V0‑QX
(934664207115)
Active T5 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C3V3-Q BZX384‑C3V3‑QX
(934664204115)
Active T6 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C3V6-Q BZX384‑C3V6‑QX
(934664178115)
Active T7 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C3V9-Q BZX384‑C3V9‑QX
(934664382115)
Active T8 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C43-Q BZX384‑C43‑QX
(934664209115)
Active DR SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C47-Q BZX384‑C47‑QX
(934664220115)
Active DS SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C4V3-Q BZX384‑C4V3‑QX
(934664219115)
Active T9 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C4V7-Q BZX384‑C4V7‑QX
(934664367115)
Active T0 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C51-Q BZX384‑C51‑QX
(934664189115)
Active DT SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C56-Q BZX384‑C56‑QX
(934664188115)
Active DU SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C5V1-Q BZX384‑C5V1‑QX
(934664332115)
Active D5 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C5V6-Q BZX384‑C5V6‑QX
(934664184115)
Active D6 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C62-Q BZX384‑C62‑QX
(934664221115)
Active DV SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C68-Q BZX384‑C68‑QX
(934664197115)
Active DW SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C6V2-Q BZX384‑C6V2‑QX
(934664179115)
Active T1 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C6V8-Q BZX384‑C6V8‑QX
(934664351115)
Active D7 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C75-Q BZX384‑C75‑QX
(934664377115)
Active DX SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C7V5-Q BZX384‑C7V5‑QX
(934664356115)
Active D8 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C8V2-Q BZX384‑C8V2‑QX
(934664387115)
Active D9 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115
BZX384-C9V1-Q BZX384‑C9V1‑QX
(934664190115)
Active D0 SOD323
(SOD323)
SOD323 WAVE_BG-BD-1
SOD323_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX384-A10-Q BZX384‑A10‑QX BZX384-A10-Q rohs rhf rhf
BZX384-A11-Q BZX384‑A11‑QX BZX384-A11-Q rohs rhf rhf
BZX384-A12-Q BZX384‑A12‑QX BZX384-A12-Q rohs rhf rhf
BZX384-A13-Q BZX384‑A13‑QX BZX384-A13-Q rohs rhf rhf
BZX384-A15-Q BZX384‑A15‑QX BZX384-A15-Q rohs rhf rhf
BZX384-A16-Q BZX384‑A16‑QX BZX384-A16-Q rohs rhf rhf
BZX384-A18-Q BZX384‑A18‑QX BZX384-A18-Q rohs rhf rhf
BZX384-A20-Q BZX384‑A20‑QX BZX384-A20-Q rohs rhf rhf
BZX384-A22-Q BZX384‑A22‑QX BZX384-A22-Q rohs rhf rhf
BZX384-A24-Q BZX384‑A24‑QX BZX384-A24-Q rohs rhf rhf
BZX384-A27-Q BZX384‑A27‑QX BZX384-A27-Q rohs rhf rhf
BZX384-A2V4-Q BZX384‑A2V4‑QX BZX384-A2V4-Q rohs rhf rhf
BZX384-A2V7-Q BZX384‑A2V7‑QX BZX384-A2V7-Q rohs rhf rhf
BZX384-A30-Q BZX384‑A30‑QX BZX384-A30-Q rohs rhf rhf
BZX384-A33-Q BZX384‑A33‑QX BZX384-A33-Q rohs rhf rhf
BZX384-A36-Q BZX384‑A36‑QX BZX384-A36-Q rohs rhf rhf
BZX384-A39-Q BZX384‑A39‑QX BZX384-A39-Q rohs rhf rhf
BZX384-A3V0-Q BZX384‑A3V0‑QX BZX384-A3V0-Q rohs rhf rhf
BZX384-A3V3-Q BZX384‑A3V3‑QX BZX384-A3V3-Q rohs rhf rhf
BZX384-A3V6-Q BZX384‑A3V6‑QX BZX384-A3V6-Q rohs rhf rhf
BZX384-A3V9-Q BZX384‑A3V9‑QX BZX384-A3V9-Q rohs rhf rhf
BZX384-A43-Q BZX384‑A43‑QX BZX384-A43-Q rohs rhf rhf
BZX384-A47-Q BZX384‑A47‑QX BZX384-A47-Q rohs rhf rhf
BZX384-A4V3-Q BZX384‑A4V3‑QX BZX384-A4V3-Q rohs rhf rhf
BZX384-A4V7-Q BZX384‑A4V7‑QX BZX384-A4V7-Q rohs rhf rhf
BZX384-A51-Q BZX384‑A51‑QX BZX384-A51-Q rohs rhf rhf
BZX384-A56-Q BZX384‑A56‑QX BZX384-A56-Q rohs rhf rhf
BZX384-A5V1-Q BZX384‑A5V1‑QX BZX384-A5V1-Q rohs rhf rhf
BZX384-A5V6-Q BZX384‑A5V6‑QX BZX384-A5V6-Q rohs rhf rhf
BZX384-A62-Q BZX384‑A62‑QX BZX384-A62-Q rohs rhf rhf
BZX384-A68-Q BZX384‑A68‑QX BZX384-A68-Q rohs rhf rhf
BZX384-A6V2-Q BZX384‑A6V2‑QX BZX384-A6V2-Q rohs rhf rhf
BZX384-A6V8-Q BZX384‑A6V8‑QX BZX384-A6V8-Q rohs rhf rhf
BZX384-A75-Q BZX384‑A75‑QX BZX384-A75-Q rohs rhf rhf
BZX384-A7V5-Q BZX384‑A7V5‑QX BZX384-A7V5-Q rohs rhf rhf
BZX384-A8V2-Q BZX384‑A8V2‑QX BZX384-A8V2-Q rohs rhf rhf
BZX384-A9V1-Q BZX384‑A9V1‑QX BZX384-A9V1-Q rohs rhf rhf
BZX384-B10-Q BZX384‑B10‑QX BZX384-B10-Q rohs rhf rhf
BZX384-B11-Q BZX384‑B11‑QX BZX384-B11-Q rohs rhf rhf
BZX384-B12-Q BZX384‑B12‑QX BZX384-B12-Q rohs rhf rhf
BZX384-B13-Q BZX384‑B13‑QX BZX384-B13-Q rohs rhf rhf
BZX384-B15-Q BZX384‑B15‑QX BZX384-B15-Q rohs rhf rhf
BZX384-B15-Q BZX384‑B15‑QF BZX384-B15-Q rohs rhf rhf
BZX384-B16-Q BZX384‑B16‑QX BZX384-B16-Q rohs rhf rhf
BZX384-B18-Q BZX384‑B18‑QX BZX384-B18-Q rohs rhf rhf
BZX384-B20-Q BZX384‑B20‑QX BZX384-B20-Q rohs rhf rhf
BZX384-B22-Q BZX384‑B22‑QX BZX384-B22-Q rohs rhf rhf
BZX384-B24-Q BZX384‑B24‑QX BZX384-B24-Q rohs rhf rhf
BZX384-B27-Q BZX384‑B27‑QX BZX384-B27-Q rohs rhf rhf
BZX384-B2V4-Q BZX384‑B2V4‑QX BZX384-B2V4-Q rohs rhf rhf
BZX384-B2V7-Q BZX384‑B2V7‑QX BZX384-B2V7-Q rohs rhf rhf
BZX384-B30-Q BZX384‑B30‑QX BZX384-B30-Q rohs rhf rhf
BZX384-B33-Q BZX384‑B33‑QX BZX384-B33-Q rohs rhf rhf
BZX384-B36-Q BZX384‑B36‑QX BZX384-B36-Q rohs rhf rhf
BZX384-B39-Q BZX384‑B39‑QX BZX384-B39-Q rohs rhf rhf
BZX384-B3V0-Q BZX384‑B3V0‑QX BZX384-B3V0-Q rohs rhf rhf
BZX384-B3V3-Q BZX384‑B3V3‑QX BZX384-B3V3-Q rohs rhf rhf
BZX384-B3V3-Q BZX384‑B3V3‑QF BZX384-B3V3-Q rohs rhf rhf
BZX384-B3V6-Q BZX384‑B3V6‑QX BZX384-B3V6-Q rohs rhf rhf
BZX384-B3V9-Q BZX384‑B3V9‑QX BZX384-B3V9-Q rohs rhf rhf
BZX384-B43-Q BZX384‑B43‑QX BZX384-B43-Q rohs rhf rhf
BZX384-B47-Q BZX384‑B47‑QX BZX384-B47-Q rohs rhf rhf
BZX384-B4V3-Q BZX384‑B4V3‑QX BZX384-B4V3-Q rohs rhf rhf
BZX384-B4V7-Q BZX384‑B4V7‑QX BZX384-B4V7-Q rohs rhf rhf
BZX384-B51-Q BZX384‑B51‑QX BZX384-B51-Q rohs rhf rhf
BZX384-B56-Q BZX384‑B56‑QX BZX384-B56-Q rohs rhf rhf
BZX384-B5V1-Q BZX384‑B5V1‑QX BZX384-B5V1-Q rohs rhf rhf
BZX384-B5V6-Q BZX384‑B5V6‑QX BZX384-B5V6-Q rohs rhf rhf
BZX384-B62-Q BZX384‑B62‑QX BZX384-B62-Q rohs rhf rhf
BZX384-B68-Q BZX384‑B68‑QX BZX384-B68-Q rohs rhf rhf
BZX384-B6V2-Q BZX384‑B6V2‑QX BZX384-B6V2-Q rohs rhf rhf
BZX384-B6V8-Q BZX384‑B6V8‑QX BZX384-B6V8-Q rohs rhf rhf
BZX384-B75-Q BZX384‑B75‑QX BZX384-B75-Q rohs rhf rhf
BZX384-B75-Q BZX384‑B75‑QF BZX384-B75-Q rohs rhf rhf
BZX384-B7V5-Q BZX384‑B7V5‑QX BZX384-B7V5-Q rohs rhf rhf
BZX384-B8V2-Q BZX384‑B8V2‑QX BZX384-B8V2-Q rohs rhf rhf
BZX384-B9V1-Q BZX384‑B9V1‑QX BZX384-B9V1-Q rohs rhf rhf
BZX384-C10-Q BZX384‑C10‑QX BZX384-C10-Q rohs rhf rhf
BZX384-C11-Q BZX384‑C11‑QX BZX384-C11-Q rohs rhf rhf
BZX384-C12-Q BZX384‑C12‑QX BZX384-C12-Q rohs rhf rhf
BZX384-C13-Q BZX384‑C13‑QX BZX384-C13-Q rohs rhf rhf
BZX384-C15-Q BZX384‑C15‑QX BZX384-C15-Q rohs rhf rhf
BZX384-C15-Q BZX384‑C15‑QF BZX384-C15-Q rohs rhf rhf
BZX384-C16-Q BZX384‑C16‑QX BZX384-C16-Q rohs rhf rhf
BZX384-C16-Q BZX384‑C16‑QF BZX384-C16-Q rohs rhf rhf
BZX384-C18-Q BZX384‑C18‑QX BZX384-C18-Q rohs rhf rhf
BZX384-C20-Q BZX384‑C20‑QX BZX384-C20-Q rohs rhf rhf
BZX384-C22-Q BZX384‑C22‑QX BZX384-C22-Q rohs rhf rhf
BZX384-C24-Q BZX384‑C24‑QX BZX384-C24-Q rohs rhf rhf
BZX384-C27-Q BZX384‑C27‑QX BZX384-C27-Q rohs rhf rhf
BZX384-C2V4-Q BZX384‑C2V4‑QX BZX384-C2V4-Q rohs rhf rhf
BZX384-C2V7-Q BZX384‑C2V7‑QX BZX384-C2V7-Q rohs rhf rhf
BZX384-C30-Q BZX384‑C30‑QX BZX384-C30-Q rohs rhf rhf
BZX384-C33-Q BZX384‑C33‑QX BZX384-C33-Q rohs rhf rhf
BZX384-C36-Q BZX384‑C36‑QX BZX384-C36-Q rohs rhf rhf
BZX384-C39-Q BZX384‑C39‑QX BZX384-C39-Q rohs rhf rhf
BZX384-C3V0-Q BZX384‑C3V0‑QX BZX384-C3V0-Q rohs rhf rhf
BZX384-C3V3-Q BZX384‑C3V3‑QX BZX384-C3V3-Q rohs rhf rhf
BZX384-C3V6-Q BZX384‑C3V6‑QX BZX384-C3V6-Q rohs rhf rhf
BZX384-C3V9-Q BZX384‑C3V9‑QX BZX384-C3V9-Q rohs rhf rhf
BZX384-C43-Q BZX384‑C43‑QX BZX384-C43-Q rohs rhf rhf
BZX384-C47-Q BZX384‑C47‑QX BZX384-C47-Q rohs rhf rhf
BZX384-C4V3-Q BZX384‑C4V3‑QX BZX384-C4V3-Q rohs rhf rhf
BZX384-C4V7-Q BZX384‑C4V7‑QX BZX384-C4V7-Q rohs rhf rhf
BZX384-C51-Q BZX384‑C51‑QX BZX384-C51-Q rohs rhf rhf
BZX384-C56-Q BZX384‑C56‑QX BZX384-C56-Q rohs rhf rhf
BZX384-C5V1-Q BZX384‑C5V1‑QX BZX384-C5V1-Q rohs rhf rhf
BZX384-C5V6-Q BZX384‑C5V6‑QX BZX384-C5V6-Q rohs rhf rhf
BZX384-C62-Q BZX384‑C62‑QX BZX384-C62-Q rohs rhf rhf
BZX384-C68-Q BZX384‑C68‑QX BZX384-C68-Q rohs rhf rhf
BZX384-C6V2-Q BZX384‑C6V2‑QX BZX384-C6V2-Q rohs rhf rhf
BZX384-C6V8-Q BZX384‑C6V8‑QX BZX384-C6V8-Q rohs rhf rhf
BZX384-C75-Q BZX384‑C75‑QX BZX384-C75-Q rohs rhf rhf
BZX384-C7V5-Q BZX384‑C7V5‑QX BZX384-C7V5-Q rohs rhf rhf
BZX384-C8V2-Q BZX384‑C8V2‑QX BZX384-C8V2-Q rohs rhf rhf
BZX384-C9V1-Q BZX384‑C9V1‑QX BZX384-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
BZX384-Q_SER Voltage regulator diodes Data sheet 2021-10-01
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.