BC856W-Q_BC857W-Q_BC858W-Q
65 V, 100 mA PNP general-purpose transistors
PNP general-purpose transistors in a very small SOT323 (SC-70), Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | |
|---|---|---|---|
Nexperia | JEDEC | ||
BC856W-Q | SOT323 | SC-70 | BC846W-Q |
BC856AW-Q | BC846AW-Q | ||
BC856BW-Q | BC846BW-Q | ||
BC857W-Q | BC847W-Q | ||
BC857AW-Q | BC847AW-Q | ||
BC857BW-Q | BC847BW-Q | ||
BC857CW-Q | BC847CW-Q | ||
BC858W-Q | BC848W-Q | ||
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 65 V)
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General-purpose switching and amplification
Parametrics
| Type number | Package version | Package name | Size (mm) | TJ [max] (°C) | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC856AW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
| BC856BW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200.0 | -65.0 | -100.0 | 220.0 | 475.0 | 150 | 100.0 | Y |
| BC856W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
| BC857AW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
| BC857BW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
| BC857CW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
| BC857W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
| BC858W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC856AW-Q | BC856AW‑QX (934664826115) |
Active | 3A% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC856AW‑QF (934664826135) |
Active | 3A% | SOT323_135 | ||||
| BC856BW-Q | BC856BW‑QF (934664501135) |
Active | 3B% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC856BW‑QX (934664501115) |
Active | 3B% | SOT323_115 | ||||
| BC856W-Q | BC856W‑QF (934664825135) |
Active | 3D% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC856W‑QX (934664825115) |
Active | 3D% | SOT323_115 | ||||
| BC857AW-Q | BC857AW‑QF (934664828135) |
Active | 3E% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC857AW‑QX (934664828115) |
Active | 3E% | SOT323_115 | ||||
| BC857BW-Q | BC857BW‑QF (934663668135) |
Active | 3F% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC857BW‑QX (934663668115) |
Active | 3F% | SOT323_115 | ||||
| BC857CW-Q | BC857CW‑QF (934664829135) |
Active | 3G% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC857CW‑QX (934664829115) |
Active | 3G% | SOT323_115 | ||||
| BC857W-Q | BC857W‑QF (934664827135) |
Active | 3H% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC857W‑QX (934664827115) |
Active | 3H% | SOT323_115 | ||||
| BC858W-Q | BC858W‑QF (934664834135) |
Active | 3M% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_135 |
| BC858W‑QX (934664834115) |
Active | 3M% | SOT323_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC856AW-Q | BC856AW‑QX | BC856AW-Q |
|
|
| BC856AW-Q | BC856AW‑QF | BC856AW-Q |
|
|
| BC856BW-Q | BC856BW‑QF | BC856BW-Q |
|
|
| BC856BW-Q | BC856BW‑QX | BC856BW-Q |
|
|
| BC856W-Q | BC856W‑QF | BC856W-Q |
|
|
| BC856W-Q | BC856W‑QX | BC856W-Q |
|
|
| BC857AW-Q | BC857AW‑QF | BC857AW-Q |
|
|
| BC857AW-Q | BC857AW‑QX | BC857AW-Q |
|
|
| BC857BW-Q | BC857BW‑QF | BC857BW-Q |
|
|
| BC857BW-Q | BC857BW‑QX | BC857BW-Q |
|
|
| BC857CW-Q | BC857CW‑QF | BC857CW-Q |
|
|
| BC857CW-Q | BC857CW‑QX | BC857CW-Q |
|
|
| BC857W-Q | BC857W‑QF | BC857W-Q |
|
|
| BC857W-Q | BC857W‑QX | BC857W-Q |
|
|
| BC858W-Q | BC858W‑QF | BC858W-Q |
|
|
| BC858W-Q | BC858W‑QX | BC858W-Q |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BC856W-Q_BC857W-Q_BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | Data sheet | 2023-07-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.