Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| BC856AW-Q | BC856AW-QX | 934664826115 | SOT323 | Order product |
| BC856AW-Q | BC856AW-QF | 934664826135 | SOT323 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information65 V, 100 mA PNP general-purpose transistors
PNP general-purpose transistors in a very small SOT323 (SC-70), Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | |
|---|---|---|---|
Nexperia | JEDEC | ||
BC856W-Q | SOT323 | SC-70 | BC846W-Q |
BC856AW-Q | BC846AW-Q | ||
BC856BW-Q | BC846BW-Q | ||
BC857W-Q | BC847W-Q | ||
BC857AW-Q | BC847AW-Q | ||
BC857BW-Q | BC847BW-Q | ||
BC857CW-Q | BC847CW-Q | ||
BC858W-Q | BC848W-Q | ||
Low current (max. 100 mA)
Low voltage (max. 65 V)
Qualified according to AEC-Q101 and recommended for use in automotive applications
General-purpose switching and amplification
| Type number | Package version | Package name | Size (mm) | TJ [max] (°C) |
|---|---|---|---|---|
| BC856AW‑Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC856AW‑Q | BC856AW‑QX (934664826115) |
Active | 3A% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC856AW‑QF (934664826135) |
Active | 3A% | SOT323_135 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC856AW‑Q | BC856AW‑QX | BC856AW-Q |
|
|
| BC856AW‑Q | BC856AW‑QF | BC856AW-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| BC856W-Q_BC857W-Q_BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | Data sheet | 2023-07-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| SOT323_115 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-06-17 |
| SOT323_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
| BC856AW-Q_Nexperia_Product_Reliability | BC856AW-Q Nexperia Product Reliability | Quality document | 2025-05-28 |
| BC856AW-Q | BC856AW-Q SPICE model | SPICE model | 2025-07-09 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| BC856AW‑Q | BC856AW‑QX | 934664826115 | Active | SOT323_115 | 3,000 |
|
| BC856AW‑Q | BC856AW‑QF | 934664826135 | Active | SOT323_135 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.