NPS4053-Q100
5.5 V, 55 mOhm load switch with precision adjustable current limit
The NPS4053-Q100 is a 5.5 V, 55 mΩ load switch with precision adjustable current limit from 110 mA to 2.5 A.
The NPS4053-Q100 switch limits the output current to a constant current by using a constant-current mode when the output load exceeds the current limit threshold or shorted. An internal voltage comparator disables the load switch when the output voltage is higher than the input to protect devices on the input side of the switch. The FLG pin is an active low output to indicate overcurrent, over temperature and reverse voltage conditions.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +125 °C
Input operating voltage range (VIN): 2.5 V to 5.5 V
Maximum continuous current (IMAX): 2 A
ON resistance (RDS(on)):
VIN = 5.5 V: 55 mΩ (typical)
VIN = 3.6 V: 65 mΩ (typical)
VIN = 2.5 V: 80 mΩ (typical)
Adjustable current limit: 110 mA to 2.5 A
±6 % current limit accuracy at 1.2 A
ILIM pin protection: can be shorted to ground or left floating
Constant current during current limit
No body diode when disabled (no current path from pin OUT to pin IN)
Active reverse voltage protection
Built in soft start
UL 62368 recognition
SOT457 (TSOP6) and SOT8044-1 (HWSON6) package option
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V
IEC 61000-4-2 contact discharge 8000 V
IEC 61000-4-2 air-gap discharge 15000 V
Functional safety capable
Applications
USB ports/hubs
Power distribution in Electronic Control Unit
Current limiting circuits
Note: Connect at least 120 µF capacitor at output for USB port application, other applications except USB choose output capacitor according to actual transient requirements.
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NPS4053GH-Q100 | NPS4053GH‑Q100Z (935691531147) |
Active | s3 |
HWSON6 (SOT8044-1) |
SOT8044-1 | SOT8044-1_147 | |
| NPS4053GV-Q100 | NPS4053GV‑Q100H (935691532125) |
Active | s3 |
TSOP6 (SOT457) |
SOT457 |
WAVE_BG-BD-1
|
SOT457_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NPS4053GH-Q100 | NPS4053GH‑Q100Z | NPS4053GH-Q100 |
|
|
| NPS4053GV-Q100 | NPS4053GV‑Q100H | NPS4053GV-Q100 |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| NPS4053_Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Data sheet | 2023-10-20 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT8044-1 | plastic thermal enhanced very very thin Small Outline packages, no leads;6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | Package information | 2025-04-10 |
| SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
| MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.