
74LVC8T245; 74LVCH8T245
8-bit dual supply translating transceiver; 3-state
The 74LVC8T245; 74LVCH8T245 are 8-bit dual supply translating transceivers with 3-state outputs that enable bidirectional level translation. They feature two data input-output ports (pins An and Bn), a direction control input (DIR), an output enable input (OE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 1.2 V and 5.5 V making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins An, OE and DIR are referenced to VCC(A) and pins Bn are referenced to VCC(B). A HIGH on DIR allows transmission from An to Bn and a LOW on DIR allows transmission from Bn to An. The output enable input (OE) can be used to disable the outputs so the buses are effectively isolated.
The devices are fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A port and B port are in the high-impedance OFF-state.
Active bus hold circuitry in the 74LVCH8T245 holds unused or floating data inputs at a valid logic level.
Features and benefits
Wide supply voltage range:
VCC(A): 1.2 V to 5.5 V
VCC(B): 1.2 V to 5.5 V
High noise immunity
Complies with JEDEC standards:
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8C (2.7 V to 3.6 V)
JESD36 (4.5 V to 5.5 V)
Maximum data rates:
420 Mbps (3.3 V to 5.0 V translation)
210 Mbps (translate to 3.3 V)
140 Mbps (translate to 2.5 V)
75 Mbps (translate to 1.8 V)
60 Mbps (translate to 1.5 V)
Suspend mode
Latch-up performance exceeds 100 mA per JESD 78B Class II
±24 mA output drive (VCC = 3.0 V)
Inputs accept voltages up to 5.5 V
Low power consumption: 30 μA maximum ICC
IOFF circuitry provides partial Power-down mode operation
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC8T245BQ | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 66 | 5.8 | 40 | DHVQFN24 | Bi-directional | Direction controlled |
74LVC8T245BQ-Q100 | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 66 | 5.8 | 40 | DHVQFN24 | Bi-directional | Direction controlled |
74LVC8T245BZ | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 111 | 72 | DHXQFN24 | Bi-directional | Direction controlled | |
74LVC8T245PW | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 81 | 2.3 | 36 | TSSOP24 | Bi-directional | Direction controlled |
74LVC8T245PW-Q100 | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 81 | 2.3 | 36 | TSSOP24 | Bi-directional | Direction controlled |
74LVCH8T245BQ | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 66 | 5.8 | 40 | DHVQFN24 | Bi-directional | Direction controlled |
74LVCH8T245BQ-Q100 | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 66 | 5.8 | 40 | DHVQFN24 | Bi-directional | Direction controlled |
74LVCH8T245PW | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 81 | 2.3 | 36 | TSSOP24 | Bi-directional | Direction controlled |
74LVCH8T245PW-Q100 | 1.2 - 5.5 | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.5 | 8 | low | -40~125 | 81 | 2.3 | 36 | TSSOP24 | Bi-directional | Direction controlled |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC8T245BQ | 74LVC8T245BQ,118 (935290138118) |
Active | LVC8T245 |
![]() DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
74LVC8T245BQ-Q100 | 74LVC8T245BQ-Q100J (935301104118) |
Active | LVC8T245 |
![]() DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
74LVC8T245BZ | 74LVC8T245BZX (935691146115) |
Active | YC8T245 |
![]() DHXQFN24 (SOT8024-1) |
SOT8024-1 | SOT8024-1_115 | |
74LVC8T245PW | 74LVC8T245PW,118 (935290149118) |
Active | LVC8T245 |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
74LVC8T245PW-Q100 | 74LVC8T245PW-Q100J (935300465118) |
Active | LVC8T245 |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
74LVCH8T245BQ | 74LVCH8T245BQ,118 (935290148118) |
Active | VCH8T245 |
![]() DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
74LVCH8T245BQ-Q100 | 74LVCH8T245BQ-Q10J (935301103118) |
Active | VCH8T245 |
![]() DHVQFN24 (SOT815-1) |
SOT815-1 | SOT815-1_118 | |
74LVCH8T245PW | 74LVCH8T245PW,118 (935290151118) |
Active | LVCH8T245 |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
74LVCH8T245PW-Q100 | 74LVCH8T245PW-Q10J (935301102118) |
Active | LVCH8T245 |
![]() TSSOP24 (SOT355-1) |
SOT355-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT355-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC8T245BQ | 74LVC8T245BQ,118 | 74LVC8T245BQ |
|
![]() |
74LVC8T245BQ-Q100 | 74LVC8T245BQ-Q100J | 74LVC8T245BQ-Q100 |
|
![]() |
74LVC8T245BZ | 74LVC8T245BZX | 74LVC8T245BZ |
|
![]() |
74LVC8T245PW | 74LVC8T245PW,118 | 74LVC8T245PW |
|
![]() |
74LVC8T245PW-Q100 | 74LVC8T245PW-Q100J | 74LVC8T245PW-Q100 |
|
![]() |
74LVCH8T245BQ | 74LVCH8T245BQ,118 | 74LVCH8T245BQ |
|
![]() |
74LVCH8T245BQ-Q100 | 74LVCH8T245BQ-Q10J | 74LVCH8T245BQ-Q100 |
|
![]() |
74LVCH8T245PW | 74LVCH8T245PW,118 | 74LVCH8T245PW |
|
![]() |
74LVCH8T245PW-Q100 | 74LVCH8T245PW-Q10J | 74LVCH8T245PW-Q100 |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH8T245 | 8-bit dual supply translating transceiver; 3-state | Data sheet | 2024-11-29 |
AN90063 | Questions about package outline drawings | Application note | 2025-09-15 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
SOT8024-1 | 3D model for products with SOT8024-1 package | Design support | 2023-02-02 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
lvc8t245 | 74LVC8T245 IBIS model | IBIS model | 2021-02-02 |
lvch8t245 | 74LVCH8T245 IBIS model | IBIS model | 2020-11-24 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN24_SOT815-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
SOT8024-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 24 terminals; 0.4 mm pitch; body 2 mm x 4 mm x 0.48 mm | Package information | 2023-02-28 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT815-1 | 3D model for products with SOT815-1 package | Design support | 2019-10-03 |
SOT8024-1 | 3D model for products with SOT8024-1 package | Design support | 2023-02-02 |
SOT355-1 | 3D model for products with SOT355-1 package | Design support | 2020-01-22 |
lvc8t245 | 74LVC8T245 IBIS model | IBIS model | 2021-02-02 |
lvch8t245 | 74LVCH8T245 IBIS model | IBIS model | 2020-11-24 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.