Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BAS116 | Low-leakage diode | Production | |
| BAS116-Q | Low-leakage diode | Production | |
| BAS116DY | Low-leakage dual switching diode | Production | |
| BAS116GW | Low leakage switching diode | Production | |
| BAS116GW-Q | Low leakage switching diode | Production | |
| BAS116H | Low leakage switching diode | Production | |
| BAS116H-Q | Low leakage switching diode | Production | |
| BAS116L | Low-leakage diode | Production | |
| BAS116L-Q | Low-leakage diode | Production | |
| BAS116QA | Low-leakage diode | Production | |
| BAS116QA-Q | Low-leakage diode | Production | |
| BAS116T | Single low leakage current switching diode | EndOfLife | |
| BAS116VY | Low-leakage triple switching diode | Production | |
| BAS35-Q | General purpose double switching diode | Production | |
| BAS416 | Low-leakage switching diode | Production | |
| BAS45A | Low-leakage diode | EndOfLife | |
| BAS45AL | Low-leakage diode | EndOfLife | |
| BAS716 | Low-leakage diode | Production | |
| BAS716-Q | Low-leakage diode | Production | |
| BAV170 | Low-leakage double diode | Production | |
| BAV170-Q | Low-leakage double diode | Production | |
| BAV170M | Dual common cathode low-leakage diode | Production | |
| BAV170M-Q | Dual common cathode low-leakage diode | Production | |
| BAV170QA | Dual common cathode low-leakage diode | Production | |
| BAV170QA-Q | Dual common cathode low-leakage diode | Production | |
| BAV199 | Low-leakage double diode | Production | |
| BAV199-Q | Low-leakage double diode | Production | |
| BAV199QC | Dual high-speed switching diodes | Production | |
| BAV199QC-Q | Low-leakage double diode | Production | |
| BAV199W | Low-leakage double diode | Production | |
| BAV199W-Q | Low-leakage double diode | Production | |
| BAW156 | Low-leakage double diode | Production | |
| BAW156-Q | Low-leakage double diode | Production |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| SOD123_mk.png | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.