Key features and benefits
- High VCEO
- Low VCEsat
Key applications
- Hook switch for wired telecom
- LED driver for high currents, LCD backlighting
- Half-bridge switch in CFL lighting
- Switched mode power supply (low power)
- HID front lighting
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BF620 | NPN high-voltage transistor | Production | |
| BF620-Q | NPN high-voltage transistor | Production | |
| BF621 | PNP high-voltage transistor | Production | |
| BF621-Q | PNP high-voltage transistor | Production | |
| BF622 | NPN high-voltage transistor | Production | |
| BF622-Q | NPN high-voltage transistor | Production | |
| BF623 | PNP high-voltage transistor | Production | |
| BF623-Q | PNP high-voltage transistor | Production | |
| BF720 | NPN high voltage transistor | Production | |
| BF720-Q | NPN high voltage transistor | Production | |
| BF722 | NPN high voltage transistor | Production | |
| BF722-Q | NPN high voltage transistor | Production | |
| BF723 | PNP high voltage transistor | Production | |
| BF723-Q | PNP high voltage transistor | Production | |
| BF820 | NPN high voltage transistor | Production | |
| BF820-Q | NPN high voltage transistor | Production | |
| BF820W | NPN high voltage transistor | Production | |
| BF820W-Q | NPN high voltage transistor | Production | |
| BF821 | PNP high voltage transistor | Production | |
| BF821-Q | PNP high voltage transistor | Production | |
| BF822 | NPN high voltage transistor | Production | |
| BF822-Q | NPN high voltage transistor | Production | |
| BF823 | PNP high voltage transistor | Production | |
| BF823-Q | PNP high voltage transistor | Production | |
| BSP19 | NPN high voltage transistor | Production | |
| BSP19-Q | NPN high voltage transistor | Production | |
| BSR19A | NPN high voltage transistor | Production | |
| BSR19A-Q | NPN high voltage transistor | Production | |
| BSS63 | PNP high-voltage transistor | Production | |
| BSS63-Q | PNP high-voltage transistor | Production | |
| BSS64 | NPN high voltage transistor | EndOfLife | |
| BST39 | NPN high-voltage transistors | Production | |
| BST39-Q | NPN high-voltage transistor | Production | |
| MMBTA42 | NPN high-voltage transistor | Production | |
| MMBTA42-Q | NPN high-voltage transistor | Production | |
| MMBTA92 | PNP high-voltage transistor | Production | |
| MMBTA92-Q | PNP high-voltage transistor | Production | |
| PBHV2160Z | 600 V, 0.1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV3160Z | 600 V, 0.1 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV8115T | 150 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8115T-Q | 150 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8115TLH | 150 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8115TLH-Q | 150 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8115X | 150 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8115X-Q | 150 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8115Z | 150 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8115Z-Q | 150 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8118T | 180 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8118T-Q | 180 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8140Z | 500 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8140Z-Q | 500 V, 1 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8215Z | 150 V, 2 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8215Z-Q | 150 V, 2 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8515QA | 150 V, 500 mA NPN high-voltage low VCEsat transistor | Production | |
| PBHV8515QA-Q | 150 V, 500 mA NPN high-voltage low VCEsat transistor | Production | |
| PBHV8540T | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8540T-Q | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8540X | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8540X-Q | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8540Z | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8540Z-Q | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8550X | 500 V, 150 mA NPN high-voltage low VCEsat (BISS) transistor | Production | |
| PBHV8560Z | 600 V, 0.5 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV8560Z-Q | 600 V, 0.5 A NPN high-voltage low VCEsat transistor | Production | |
| PBHV9040T | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9040T-Q | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9040X | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9040X-Q | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9040Z | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9040Z-Q | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9050T | 500 V, 150 mA PNP high-voltage low VCEsat transistor | Production | |
| PBHV9050T-Q | 500 V, 150 mA PNP high-voltage low VCEsat transistor | Production | |
| PBHV9050Z | 500 V, 250 mA PNP high-voltage low VCEsat transistor | Production | |
| PBHV9050Z-Q | 500 V, 250 mA PNP high-voltage low VCEsat transistor | Production | |
| PBHV9115T | 150 V, 1 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9115T-Q | 150 V, 1 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9115TLH | 150 V, 1 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9115TLH-Q | 150 V, 1 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9115X | 150 V, 1 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9115X-Q | 150 V, 1 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9115Z | 150 V, 1 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9115Z-Q | 150 V, 1 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9215Z | 150 V, 2 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9215Z-Q | 150 V, 2 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9414Z | 140 V, 4 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9414Z-Q | 140 V, 4 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9515QA | 150 V, 500 mA PNP high-voltage low VCEsat (BISS) transistor | EndOfLife | |
| PBHV9540X | 400 V, 0.5 A PNP high-voltage low VCEsa transistor | Production | |
| PBHV9540X-Q | 400 V, 0.5 A PNP high-voltage low VCEsa transistor | Production | |
| PBHV9540Z | 500 V, 0.5 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9540Z-Q | 500 V, 0.5 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9560Z | 600 V, 0.5 A PNP high-voltage low VCEsat transistor | Production | |
| PBHV9560Z-Q | 600 V, 0.5 A PNP high-voltage low VCEsat transistor | Production | |
| PBSS3540M-Q | 40 V, 0.5 A PNP low VCEsat transistor | Production | |
| PBSS5160T-Q | 60 V, 1 A PNP low VCEsat transistor | Production | |
| PMBT5550 | NPN high-voltage transistor | Production | |
| PMBT5550-Q | NPN high-voltage transistor | Production | |
| PMBT5551 | NPN high-voltage transistor | Production | |
| PMBT5551-Q | NPN high-voltage transistor | Production | |
| PMBTA42 | 300 V, 100 mA NPN high-voltage transistor | Production | |
| PMBTA42-Q | 300 V, 100 mA NPN high-voltage transistor | Production | |
| PMBTA44 | 400 V, 0.3 A NPN high-voltage low VCEsat transistor | Production | |
| PMBTA44-Q | 400 V, 0.3 A NPN high-voltage low VCEsat transistor | Production | |
| PMBTA45 | 500 V, 150 mA NPN high-voltage low VCEsat transistor | Production | |
| PMBTA45-Q | 500 V, 150 mA NPN high-voltage low VCEsat transistor | Production | |
| PMBTA92 | PNP high-voltage transistor | Production | |
| PMBTA92-Q | PNP high-voltage transistor | Production | |
| PMST5550 | NPN high-voltage transistor | Production | |
| PMST5550-Q | NPN high-voltage transistor | Production | |
| PMST5551 | NPN high-voltage transistor | Production | |
| PMST5551-Q | NPN high-voltage transistor | Production | |
| PMSTA42 | NPN high-voltage transistor | Production | |
| PMSTA42-Q | NPN high-voltage transistor | Production | |
| PMSTA92 | PNP high-voltage transistor | Production | |
| PMSTA92-Q | PNP high-voltage transistor | Production | |
| PXTA42 | 300 V, 100 mA NPN high-voltage transistor | Production | |
| PXTA42-Q | 300 V, 100 mA NPN high-voltage transistor | Production | |
| PXTA92 | 300 V, 100 mA PNP high-voltage transistor | Production | |
| PXTA92-Q | 300 V, 100 mA PNP high-voltage transistor | Production | |
| PZTA42 | NPN high-voltage transistor | Production | |
| PZTA42-Q | NPN high voltage transistor | Production | |
| PZTA44 | NPN high-voltage transistor | Production | |
| PZTA44-Q | NPN high-voltage transistor | Production | |
| PZTA92 | PNP high-voltage transistor | Production | |
| PZTA92-Q | PNP high-voltage transistor | Production |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| SOT89_mk.png | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.