Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PBSS5160T-Q | PBSS5160T-QR | 934663873215 | SOT23 | Order product |
| PBSS5160T-Q | PBSS5160T-QVL | 934663873235 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information60 V, 1 A PNP low VCEsat transistor
PNP low VCEsat transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.
NPN complement: PBSS4160T-Q
Low collector-emitter saturation voltage VCEsat
High collector current capability IC and ICM
High efficiency due to less heat generation
Reduces Printed-Circuit Board (PCB) area required
Cost-effective replacement for medium power transistors BCP52 and BCX52
Qualified according to AEC-Q101 and recommended for use in automotive applications
Major application segments:
Automotive
Telecom infrastructure
Industrial
Power management:
JDC-to-DC conversion
Supply line switching
Peripheral driver:
Driver in low supply voltage applications (e.g. lamps and LEDs)
Inductive load drivers (e.g. relays, buzzers and motors)
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|
| PBSS5160T‑Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 270 | -60 | -1000 | 200 | 150 | Y |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PBSS5160T‑Q | PBSS5160T‑QR (934663873215) |
Active | %U6 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PBSS5160T‑QVL (934663873235) |
Active | %U6 | SOT23_235 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PBSS5160T‑Q | PBSS5160T‑QR | PBSS5160T-Q |
|
|
| PBSS5160T‑Q | PBSS5160T‑QVL | PBSS5160T-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PBSS5160T-Q | 60 V, 1 A PNP low VCEsat transistor | Data sheet | 2023-10-04 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-01-20 |
| SOT23_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2020-06-01 |
| PBSS5160T-Q_Nexperia_Product_Reliability | PBSS5160T-Q Nexperia Product Reliability | Quality document | 2025-05-27 |
| PBSS5160T-Q | PBSS5160T-Q SPICE model | SPICE model | 2025-07-09 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PBSS5160T-Q | PBSS5160T-Q SPICE model | SPICE model | 2025-07-09 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.