Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| GAN039-650NBB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package | Production | |
| GAN039-650NTB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package | Production | |
| GAN041-650WSB | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247 package | Production | |
| GAN063-650WSA | 650 V, 50 mΩ Gallium Nitride (GaN) FET | EndOfLife | |
| GAN111-650WSB | 650 V, 97 mOhm Gallium Nitride (GaN) FET in a TO-247 package | Production | |
| GANC035-650TBH | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TOLL package | Production | |
| GANC035-650UTH | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TOLT package | Production | |
| GANC035-650VSH | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247-4 package | Production | |
| GANC050-650TBH | 650 V, 50 mOhm Gallium Nitride (GaN) FET in a TOLL package | Development | |
| GANC050-650UTH | 650 V, 50 mOhm Gallium Nitride (GaN) FET in a TOLT package | Development | |
| GANC050-650VSH | 650 V, 50 mOhm Gallium Nitride (GaN) FET in a TO-247-4 package | Development | |
| GANC070-650TBH | 650 V, 70 mOhm Gallium Nitride (GaN) FET in a TOLL package | Production | |
| GANC070-650UTH | 650 V, 70 mOhm Gallium Nitride (GaN) FET in a TOLT package | Production | |
| GANC070-650WSH | 650 V, 70 mOhm Gallium Nitride (GaN) FET in a TO-247 package | Production |
Application note (6) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| AN90005.pdf | Understanding Power GaN FET data sheet parameters | Application note | 2026-06-09 |
| AN90053.pdf | Advanced SPICE models for Nexperia cascode Gallium Nitride (GaN) FETs | Application note | 2025-12-09 |
| AN90030_translated.pdf | ハーフブリッジ・トポロジーにおけるNexperia製GaN FETの並列 | Application note | 2023-04-03 |
| AN90030.pdf | Paralleling of Nexperia cascode GaN FETs in half-bridge topology | Application note | 2023-03-22 |
| AN90006.pdf | Circuit design and PCB layout recommendations for GaN FET half bridges | Application note | 2019-11-15 |
| AN90004.pdf | Probing considerations for fast switching applications | Application note | 2019-11-15 |
Leaflet (4) |
|||
| File name | Title | Type | Date |
| nexperia_document_leaflet_GaNFETs_2025.pdf | Power GaN FETs | Leaflet | 2025-03-10 |
| nexperia_document_leaflet_GaNFETs_2025-CHN.pdf | Power GaN FETs Chinese | Leaflet | 2025-03-10 |
| nexperia_document_leaflet_GaN_CCPAK_2023_CHN.pdf | CCPAK GaN FETs Chinese | Leaflet | 2023-10-25 |
| nexperia_document_leaflet_GaN_CCPAK_2023.pdf | CCPAK GaN FETs | Leaflet | 2023-10-25 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| CCPAK1212_SOT8000-Combi_mk.png | Plastic, surface mounted copper clip package (CCPAK1212); 13 terminals; 2.0 mm pitch, 12 mm x 12 mm x 2.5 mm body | Marcom graphics | 2023-04-20 |
Technical note (1) |
|||
| File name | Title | Type | Date |
| TN90004.pdf | An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability | Technical note | 2020-07-21 |
User manual (1) |
|||
| File name | Title | Type | Date |
| Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020.pdf | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
White paper (3) |
|||
| File name | Title | Type | Date |
| nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
| nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
| nexperia_whitepaper_gan_need_for_efficient_conversion.pdf | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.