×

Chemical content BUK7K6R8-40E/1

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK7K6R8-40E/1SOT1205LFPAK56D98.55000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesAssembly siteRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934664090115312601260Cabuyao, Philippines; Hsin-chu, Taiwan; Sherman, United States Of America; Dongguan, China; Manchester, United KingdomLeaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-33.60000100.000003.65297
subTotal3.60000100.000003.65297
ClipCopper alloyCopper (Cu)7440-50-813.1736099.8000013.36743
Iron (Fe)7439-89-60.019800.150000.02009
Phosphorus (P)7723-14-00.006600.050000.00670
subTotal13.20000100.0000013.39422
Lead FrameCopper alloyCopper (Cu)7440-50-835.3292099.8000035.84901
Iron (Fe)7439-89-60.053100.150000.05388
Phosphorus (P)7723-14-00.017700.050000.01796
subTotal35.40000100.0000035.92085
Mould CompoundAdditiveNon hazardousProprietary0.456401.400000.46312
FillerSilica -amorphous-7631-86-92.053806.300002.08402
Silica fused60676-86-023.4720072.0000023.81735
Flame retardantAntimony Trioxide (Sb2O3)1309-64-40.652002.000000.66159
PigmentCarbon black1333-86-40.097800.300000.09924
Polymer2,2'-[[[(oxiranylmethoxy)phenyl]methylene]bis[[(1,1-dimethylethyl)methylphenylene]oxymethylene]]bisoxirane129915-35-11.956006.000001.98478
Bromophenol/Formaldehyde/Epichlorohydrin polymer68541-56-00.717202.200000.72775
Non hazardousProprietary1.434404.400001.45550
Phenol Formaldehyde resin (generic)9003-35-41.760405.400001.78630
subTotal32.60000100.0000033.07965
Post-PlatingImpurityNon hazardousProprietary0.000190.010000.00020
Tin alloyTin (Sn)7440-31-51.9298199.990001.95820
subTotal1.93000100.000001.95840
Solder PasteLead alloyLead (Pb)7439-92-12.5530092.500002.59056
Silver (Ag)7440-22-40.069002.500000.07002
Tin (Sn)7440-31-50.138005.000000.14003
subTotal2.76000100.000002.80061
Solder PasteImpurityAntimony (Sb)7440-36-00.002720.030000.00276
Lead alloyLead (Pb)7439-92-18.3777892.470008.50105
Silver (Ag)7440-22-40.226502.500000.22983
Tin (Sn)7440-31-50.453005.000000.45967
subTotal9.06000100.000009.19331
total98.55000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.