NPS4053 load switch evaluation board
The NPS4053 evaluation board is a specialized PCB designed for the Nexperia load switch family. The PCB features test points for GND, VIN, VOUT, FLG and EN, which allow for convenient connection of oscilloscope probes. Designed with user-friendliness in mind, it streamlines the testing and analysis of the load switch's dynamic characteristics, such as RON and smooth turn-on measurements.
Key features & benefits
- Input voltage can be supplied via the test points, VIN can range from 2.5 V to 5.5 V.
- Decoupling capacitors are connected to VIN at the input of the evaluation board and close to the load switch IC. The same holds for the output.
- VIN_Sense and VOUT_Sense are used when accurate measurements of the input or output are required. Make RON measurements using these Kelvin sense connections when measuring the voltage drop from VIN to VOUT.
Products on the board (4)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NPS4053GH | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
|
NPS4053GV | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
|
NPS4053GH-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
|
NPS4053GV-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production |
Related boards (2)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
nevb-nps4001-load-switch-evaluation-board | NEVB-NPS4001 load switch evaluation board | Evaluation board | Order | |
|
nevb-nps4069-load-switch-evaluation-board | NEVB-NPS4069 load switch evaluation board | Evaluation board | Order |
Latest news and blogs
Latest videos
Products on the board (4)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NPS4053GH | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
|
NPS4053GV | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
|
NPS4053GH-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
|
NPS4053GV-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production |
Related boards (2)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
nevb-nps4001-load-switch-evaluation-board | NEVB-NPS4001 load switch evaluation board | Evaluation board | Order | |
|
nevb-nps4069-load-switch-evaluation-board | NEVB-NPS4069 load switch evaluation board | Evaluation board | Order |
Documentation (2)
| File name | Title | Type | Date |
|---|---|---|---|
| nexperia_load_switch_family_2025 | NPS4053, NPS1001, NPS4069, NPS4001 Load Switch leaflet | Leaflet | 2025-08-08 |
| UM90023 | NEVB-NPS4053 load switch evaluation board | User manual | 2024-08-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.