×

74HC4511; 74HCT4511

BCD to 7-segment latch/decoder/driver

The 74HC4511; 74HCT4511 is a BCD to 7-segment latch/decoder/driver with four address inputs (A, B, C, D), a latch enable input (LE), a ripple blanking input (BI), a lamp test input (LT), and seven segment outputs (a to g). When LE is LOW, the state of the segment outputs (a to g) is determined by the data on A to D. When LE goes HIGH, the last data present on A to D are stored in the latches and the segment outputs remain stable. When LT is LOW, all the segment outputs are HIGH independent of all other input conditions. With LT HIGH, a LOW on BI forces all segment outputs LOW. The inputs LT and BI do not affect the latch circuit. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Complies with JEDEC standard no. 7A

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Input levels:

    • For 74HC4511: CMOS level

    • For 74HCT4511: TTL level

  • Latch storage of BCD inputs

  • Blanking input

  • Lamp test input

  • Driving common cathode LED displays

  • Guaranteed 10 mA drive capability per output

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4511DProduction2.0 - 6.0CMOS-1028low-40~125721.029SO16
74HCT4511DProduction4.5 - 5.5TTL-1028low-40~125691.027.4SO16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4511D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HC4511D74HC4511D,653
( 9337 148 80653 )
74HCT4511D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HCT4511D74HCT4511D,653
( 9337 153 60653 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4511D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HC4511D74HC4511D,652
( 9337 148 80652 )
74HCT4511D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HCT4511D74HCT4511D,652
( 9337 153 60652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC4511D9337148806522021-12-312022-06-3074HC4511D
    74HCT4511D9337153606522021-12-312022-06-3074HCT4511D

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC4511D74HC4511D,65374HC4511Dweek 30, 2004
      74HCT4511D74HCT4511D,65374HCT4511Dweek 6, 2004

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC4511D74HC4511D,65274HC4511Dweek 30, 2004
      74HCT4511D74HCT4511D,65274HCT4511Dweek 6, 2004
      Quality and reliability disclaimer

      Documentation (7)

      File nameTitleTypeDate
      74HC_HCT4511BCD to 7-segment latch/decoder/driverData sheet2024-03-28
      AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
      HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.