×

74ALVT162823

18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state

The 74ALVT162823 18-bit bus interface register is designed to eliminate the extra packages required to buffer existing registers and provide extra data width for wider data or address paths of buses carrying parity.

The 74ALVT162823 has two 9-bit wide buffered registers with clock enable (nCE) and master reset (nMR) which are ideal for parity bus interfacing in high microprogrammed systems.

The registers are fully edge-triggered. The state of each D input, one set-up time before the LOW-to-HIGH clock transition is transferred to the corresponding Q output of the flip-flop.

The 74ALVT162823 is designed with 30 Ω series resistance in both the pull-up and pull-down output structures. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus receivers or transmitters.

Features and benefits

  • Two sets of high speed parallel registers with positive edge-triggered D-type flip-flops

  • 5 V I/O compatible

  • Ideal where high speed, light loading or increased fan-in are required with MOS microprocessors

  • Bus hold data inputs eliminate the need for external pull-up resistors to hold unused inputs

  • Live insertion and extraction permitted

  • Power-up 3-state

  • Power-up reset

  • Output capability: +12 mA to -12 mA

  • Outputs include series resistance of 30 Ω making external termination resistors unnecessary

  • Latch-up protection:

    • JESD78: exceeds 500 mA

  • ESD protection:

    • MIL STD 883, method 3015: exceeds 2000 V

    • Machine Model: exceeds 200 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Package name
74ALVT162823DGGProduction2.3 - 3.6TTL± 123.0150medium-40~859321.0TSSOP56

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVT162823DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_118ActiveALVT16282374ALVT162823DGG,11
( 9352 616 58118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVT162823DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_518Discontinued / End-of-lifeALVT16282374ALVT162823DGGY
( 9352 616 58518 )
SOT364-1_512Withdrawn / End-of-lifeALVT16282374ALVT162823DGGS
( 9352 616 58512 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVT162823DGG935261658518
74ALVT162823DGG9352616585122021-12-312022-06-3074ALVT162823DGG
    74ALVT162823DGG935261658112

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVT162823DGG74ALVT162823DGG,1174ALVT162823DGGweek 2, 2006

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVT162823DGG74ALVT162823DGGY74ALVT162823DGGAlways Pb-free
    74ALVT162823DGG74ALVT162823DGGS74ALVT162823DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (6)

    File nameTitleTypeDate
    74ALVT16282318-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-stateData sheet2018-01-23
    alvt162823alvt162823 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    alvt16alvt16 Spice modelSPICE model2013-05-06
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT364-1plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm bodyPackage information2022-06-23

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    alvt162823alvt162823 IBIS modelIBIS model2013-04-07
    alvt16alvt16 Spice modelSPICE model2013-05-06

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.