×

CBT3861

10-bit bus switch with output enable

The CBT3861 provides ten bits of high-speed TTL-compatible bus switching. The low ON resistance of the switch allows connections to be made with minimal propagation delay.

The CBT3861 device is organized as one 10-bit bus switches with one output enable (OE) input. When OE is LOW, the switch is on and port A is connected to the B port. When OE is HIGH, each switch is disabled.

The CBT3861 is characterized for operation from –40 ℃ to +85 ℃.

Features and benefits

  • 5 Ω switch connection between two ports

  • TTL-compatible control input levels

  • Latch-up protection exceeds 100 mA per JESD78

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • CDM JESD22-C101C exceeds 1000 V

Documentation (3)

File nameTitleTypeDate
CBT386110-bit bus switch with output enableData sheet2019-03-06
AN90010Pin FMEA for CBT(D) familyApplication note2019-10-28
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.