×

74HC4016; 74HCT4016

Quad single-pole single-throw analog switch

The 74HC4016 is a quad single pole, single throw analog switch. Each switch features two input/output terminals (nY and nZ) and an active HIGH enable input (nE). When nE is LOW, the analog switch is turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Input levels nE inputs:
    • For 74HC4016: CMOS level

  • Typical ‘break before make’ built-in

  • Low 'ON' resistance:
    • 160 Ω (typical) at VCC = 4.5 V

    • 120 Ω (typical) at VCC = 6.0 V

    • 80 Ω (typical) at VCC = 9.0 V

  • Specified in compliance with JEDEC standard no. 7A

  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Documentation (3)

File nameTitleTypeDate
74HC4016Quad single-pole single-throw analog switchData sheet2017-03-17
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.