×

HEF4013B-Q100

Dual D-type flip-flop

The HEF4013B-Q100 is a dual D-type flip-flop with set and reset; positive-edge trigger. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VDD. Schmitt-trigger action on the clock input makes the circuit highly tolerant of slower clock rise and fall times.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 3.0 V to 15.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Tolerant of slow clock rise and fall times

  • Fully static operation

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • ESD protection:

    • MIL-STD-883, method 3015 exceeds 2000 V

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

  • Complies with JEDEC standard JESD 13-B

Applications

  • Counters and dividers

  • Registers

  • Toggle flip-flops

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
HEF4013BT-Q100Production3.0 - 15CMOS± 2.43040low-40~8510518.364SO14
HEF4013BTT-Q100Production3.0 - 15CMOS± 2.43040low-40~851397.165TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4013BT-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118ActiveHEF4013BTHEF4013BT-Q100J
( 9352 992 45118 )
HEF4013BTT-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveEF4013BHEF4013BTT-Q100J
( 9352 992 46118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
HEF4013BT-Q100/AU9356906541182018-12-312019-06-30HEF4013BT-Q100

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    HEF4013BT-Q100HEF4013BT-Q100JHEF4013BT-Q100Always Pb-free
    HEF4013BTT-Q100HEF4013BTT-Q100JHEF4013BTT-Q100Always Pb-free
    Quality and reliability disclaimer

    Documentation (9)

    File nameTitleTypeDate
    HEF4013B_Q100Dual D-type flip-flopData sheet2023-03-09
    AN11051Pin FMEA HEF4000 familyApplication note2019-01-09
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.