×

74ALVT16373

16-bit transparent D-type latch; 3-state

The 74ALVT16373 is a 16-bit D-type transparent latch with 3-state outputs. The device can be used as two 8-bit transparent latches or a single 16-bit transparent latch. The device features two latch enables (1LE and 2LE) and two output enables (1OE and 2OE), each controlling 8-bits. When nLE is HIGH, data at the inputs enter the latches. In this condition the latches are transparent, a latch output will change each time its corresponding D-input changes. When nLE is LOW the latches store the information that was present at the inputs a set-up time preceding the HIGH-to-LOW transition of nLE. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Operation of the nOE input does not affect the state of the latches. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs

Features and benefits

  • Wide supply voltage range from 2.3 to 3.6 V

  • Overvoltage tolerant inputs to 5.5 V

  • BiCMOS high speed and output drive

  • 16-bit transparent latch

  • 5 V I/O compatible

  • 3-state buffers

  • Output capability: +64 mA/–32 mA

  • Direct interface with TTL levels

  • Input and output interface capability to systems at 5 V supply

  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs

  • Live insertion/extraction permitted

  • Power-up reset

  • Power-up 3-State

  • No bus current loading when output is tied to 5 V bus

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 500 mA per JESD 78 Class II Level B

  • ESD protection:

    • MIL STD 883 method 3015: exceeds 2000 V

    • MM exceeds 200 V

  • Specified from -40 °C to 85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74ALVT16373DGGProduction2.3 - 3.6TTL-32/+641.8medium-40~85821.835TSSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVT16373DGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveALVT1637374ALVT16373DGG,118
( 9352 096 40118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVT16373DGG935209640518
74ALVT16373DGG935209640512
74ALVT16373DGG9352096401122021-12-312022-06-3074ALVT16373DGG

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVT16373DGG74ALVT16373DGG,11874ALVT16373DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (6)

    File nameTitleTypeDate
    74ALVT1637316-bit transparent D-type latch; 3-stateData sheet2024-04-25
    alvt16373alvt16373 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    alvt16alvt16 Spice modelSPICE model2013-05-06
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    alvt16373alvt16373 IBIS modelIBIS model2013-04-07
    alvt16alvt16 Spice modelSPICE model2013-05-06

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.