×

74LV165A

8-bit parallel-in/serial-out shift register

The 74LV165A is an 8-bit parallel-load or serial-in shift register with complementary serial outputs (Q7 and Q7) available from the last stage. When the parallel-load input (PL) is LOW, parallel data from the inputs D0 to D7 are loaded into the register asynchronously. When input PL is HIGH, data enters the register serially at the input DS. It shifts one place to the right (Q0‎‎ → Q1 → Q2, etc.) with each positive-going clock transition. This feature allows parallel-to-serial converter expansion by tying the output Q7 to the input DS of the succeeding stage.

The clock input is a gate-OR structure which allows one input to be used as an active LOW clock enable input (CE) input. The pin assignment for the inputs CP and CE is arbitrary and can be reversed for layout convenience. The LOW-to-HIGH transition of the input CE should only take place while CP HIGH for predictable operation.

Schmitt-trigger action at all inputs, makes the circuit tolerant for slower input rise and fall times. It is fully specified for partial-power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging current backflow through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Synchronous parallel-to-serial applications

  • Synchronous serial input for easy expansion

  • Latch-up performance exceeds 250 mA

  • CMOS LOW power consumption

  • 5.5 V tolerant inputs/outputs

  • Direct interface with TTL levels (2.7 V to 3.6 V)

  • Power-down mode

  • Complies with JEDEC standards:

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8B/JESD36 (2.7 V to 3.6 V)

    • JESD8-1A (4.5 V to 5.5 V)

  • ESD protection:
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LV165ADProduction1.0 - 5.5TTL± 127.51158low-40~851159.451SO16
74LV165APWProduction1.0 - 5.5TTL± 127.51158low-40~851244.453.9TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV165AD
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74LV165AD74LV165AD,118
( 9352 731 76118 )
74LV165APW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveLV165A74LV165APW,118
( 9352 731 77118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV165AD
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_112Withdrawn / End-of-life74LV165AD74LV165AD,112
( 9352 731 76112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LV165AD9352731761122021-12-312022-06-3074LV165AD
    74LV165APW9352731771122021-12-312022-06-3074LV165APW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LV165AD74LV165AD,11874LV165ADweek 35, 2004
      74LV165APW74LV165APW,11874LV165APWweek 10, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LV165AD74LV165AD,11274LV165ADweek 35, 2004
      Quality and reliability disclaimer

      Documentation (8)

      File nameTitleTypeDate
      74LV165A8-bit parallel-in/serial-out shift registerData sheet2024-04-18
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
      SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.