×

74LVC157A

Quad 2-input multiplexer

The 74LVC157A is a quad 2-input multiplexer. The device features select (S) and enable E inputs. A HIGH on S selects data source 1, a LOW data source 0. A HIGH on E forces all the outputs (1Y to 4Y) LOW. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V applications.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

Features and benefits

  • Overvoltage tolerant inputs to 5.5 V

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power consumption

  • Direct interface with TTL levels

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC157ABQProduction1.2 - 3.6CMOS/LVTTL± 242.5low-40~1259414.964DHVQFN16
74LVC157ADProduction1.2 - 3.6CMOS/LVTTL± 242.5low-40~1259310.353.3SO16
74LVC157APWProduction1.2 - 3.6CMOS/LVTTL± 242.5low-40~1251264.956.4TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC157ABQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveVC157A74LVC157ABQ,115
( 9352 736 82115 )
74LVC157AD
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74LVC157AD74LVC157AD,118
( 9352 608 98118 )
74LVC157APW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveLVC157A74LVC157APW,118
( 9352 609 00118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC157AD
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_112Withdrawn / End-of-life74LVC157AD74LVC157AD,112
( 9352 608 98112 )
74LVC157APW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_112Withdrawn / End-of-lifeLVC157A74LVC157APW,112
( 9352 609 00112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC157AD9352608981122021-12-312022-06-3074LVC157AD
    74LVC157APW9352609001122021-12-312022-06-3074LVC157APW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC157ABQ74LVC157ABQ,11574LVC157ABQAlways Pb-free
      74LVC157AD74LVC157AD,11874LVC157ADweek 35, 2004
      74LVC157APW74LVC157APW,11874LVC157APWweek 10, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC157AD74LVC157AD,11274LVC157ADweek 35, 2004
      74LVC157APW74LVC157APW,11274LVC157APWweek 10, 2005
      Quality and reliability disclaimer

      Documentation (13)

      File nameTitleTypeDate
      74LVC157AQuad 2-input multiplexerData sheet2024-02-12
      AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
      AN11009Pin FMEA for LVC familyApplication note2019-01-09
      lvc157alvc157a IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      lvclvc Spice modelSPICE model2013-05-06
      SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
      SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      lvc157alvc157a IBIS modelIBIS model2013-04-07
      lvclvc Spice modelSPICE model2013-05-06

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.