×

HEF4040B

12-stage binary ripple counter

The HEF4040B is a 12-stage binary ripple counter with a clock input (CP), an overriding asynchronous master reset input (MR) and twelve fully buffered outputs (Q0 to Q11). The counter advances on the HIGH-to-LOW transition of CP. A HIGH on MR clears all counter stages and forces all outputs LOW, independent of CP. Each counter stage is a static toggle flip-flop. Inputs are overvoltage tolerant to 15 V. This enables the device to be used in HIGH-to-LOW level shifting applications.

Features and benefits

  • Wide supply voltage range from 3.0 V to 15.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Tolerant of slow clock rise and fall time

  • Fully static operation

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • Complies with JEDEC standard JESD 13-B

  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-B exceeds 200 V

  • Specified from -40 °C to +85 °C

Applications

  • Frequency dividing circuits

  • Time delay circuits

  • Control counters

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
HEF4040BTProduction3.0 - 15± 2.4CMOS35medium-40~85783.536.9SO16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4040BT
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653ActiveHEF4040BTHEF4040BT,653
( 9333 728 50653 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4040BT
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-lifeHEF4040BTHEF4040BT,652
( 9333 728 50652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
HEF4040BT9333728506522021-12-312022-06-30HEF4040BT

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    HEF4040BTHEF4040BT,653HEF4040BTweek 12, 2005

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    HEF4040BTHEF4040BT,652HEF4040BTweek 12, 2005
    Quality and reliability disclaimer

    Documentation (7)

    File nameTitleTypeDate
    HEF4040B12-stage binary ripple counterData sheet2021-12-08
    AN11051Pin FMEA HEF4000 familyApplication note2019-01-09
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.