Features and benefits
-
Wide supply voltage range from 1.65 V to 3.6 V
-
CMOS low power dissipation
-
Overvoltage tolerant inputs to 3.6 V
-
Direct interface with TTL levels
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 250 mA per JESD78 Class II.A
-
Complies with JEDEC standards:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74ALVC574BQ | Production | 1.65 - 3.6 | TTL | ± 24 | 2.5 | 300 | low | -40~85 | 77 | 8.4 | 49 | DHVQFN20 |
74ALVC574D | Production | 1.65 - 3.6 | TTL | ± 24 | 2.5 | 300 | low | -40~85 | 84 | 26.7 | 60 | SO20 |
74ALVC574PW | Production | 1.65 - 3.6 | TTL | ± 24 | 2.5 | 300 | low | -40~85 | 100 | 4.5 | 44.2 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVC574BQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | ALVC574 | 74ALVC574BQ,115 ( 9352 855 63115 ) | |
74ALVC574D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74ALVC574D | 74ALVC574D,118 ( 9352 697 38118 ) |
74ALVC574PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | ALVC574 | 74ALVC574PW,118 ( 9352 697 39118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ALVC574D | 935269738112 | 2021-12-31 | 2022-06-30 | 74ALVC574D | ||
74ALVC574PW | 935269739112 | 2021-12-31 | 2022-06-30 | 74ALVC574PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVC574BQ | 74ALVC574BQ,115 | 74ALVC574BQ | Always Pb-free | ||
74ALVC574D | 74ALVC574D,118 | 74ALVC574D | week 30, 2004 | ||
74ALVC574PW | 74ALVC574PW,118 | 74ALVC574PW | week 7, 2005 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74ALVC574 | Octal D-type flip-flop; positive edge-trigger; 3-state | Data sheet | 2023-07-11 |
alvc574 | alvc574 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
alvc574 | alvc574 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.