×

74LV4094

8-stage shift-and-store bus register

The 74LV4094 is an 8-bit serial-in/serial or parallel-out shift register with a storage register and 3-state outputs. Both the shift and storage register have separate clocks. The device features a serial input (D) and two serial outputs (QS1 and QS2) to enable cascading. Data is shifted on the LOW-to-HIGH transitions of the CP input. Data is available at QS1 on the LOW-to-HIGH transitions of the CP input to allow cascading when clock edges are fast. The same data is available at QS2 on the next HIGH-to-LOW transition of the CP input to allow cascading when clock edges are slow. The data in the shift register is transferred to the storage register when the STR input is HIGH. Data in the storage register appears at the outputs whenever the output enable input (OE) is HIGH. A LOW on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the registers. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess VCC.

Features and benefits

  • Optimized for low voltage applications over a wide supply voltage range from 1.0 V to 3.6 V

  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V

  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 °C

  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 °C

  • CMOS low power dissipation

  • Direct interface with TTL levels

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM JESD22-A114E exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Applications

  • Serial-to-parallel data conversion

  • Remote control holding register

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LV4094DProduction1.0 - 3.6TTL± 614958low-40~125814.940.3SO16
74LV4094PWProduction1.0 - 3.6TTL± 614958low-40~1251152.444TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV4094D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74LV4094D74LV4094D,118
( 9350 880 40118 )
74LV4094PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveLV409474LV4094PW,118
( 9351 750 20118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV4094PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_112Withdrawn / End-of-lifeLV409474LV4094PW,112
( 9351 750 20112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LV4094D9350880401122021-12-312022-06-3074LV4094D
    74LV4094PW9351750201122021-12-312022-06-3074LV4094PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LV4094D74LV4094D,11874LV4094Dweek 6, 2004
      74LV4094PW74LV4094PW,11874LV4094PWweek 17, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LV4094PW74LV4094PW,11274LV4094PWweek 17, 2005
      Quality and reliability disclaimer

      Documentation (8)

      File nameTitleTypeDate
      74LV40948-stage shift-and-store bus registerData sheet2021-03-18
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
      SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.