Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC1G14GV | Production | n.a. | n.a. | CMOS | ± 8 | 3.2 | 60 | 1 | low | -40~125 | 282 | 177 | TSOP5 |
74AHC1G14GW | Production | n.a. | n.a. | CMOS | ± 8 | 3.2 | 60 | 1 | low | -40~125 | 322 | 191 | TSSOP5 |
74AHCT1G14GV | Production | n.a. | n.a. | TTL | ± 8 | 4.1 | 60 | 1 | low | -40~125 | 282 | 177 | TSOP5 |
74AHCT1G14GW | Production | n.a. | n.a. | TTL | ± 8 | 4.1 | 60 | 1 | low | -40~125 | 322 | 191 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC1G14GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | A14 | 74AHC1G14GV,125 ( 9352 716 65125 ) |
74AHC1G14GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | AF | 74AHC1G14GW,125 ( 9352 630 09125 ) |
74AHCT1G14GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | C14 | 74AHCT1G14GV,125 ( 9352 716 64125 ) |
74AHCT1G14GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | CF | 74AHCT1G14GW,125 ( 9352 630 08125 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AHC1G14GW | 935263009165 | |||||
74AHC1G14GW | 935263009115 | |||||
74AHC1G14GW | 935263009118 | |||||
74AHC1G14GW/C4 | 935301914125 | |||||
74AHCT1G14GW | 935263008165 | |||||
74AHCT1G14GW | 935263008115 | |||||
74AHCT1G14GW | 935263008118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC1G14GV | 74AHC1G14GV,125 | 74AHC1G14GV | week 36, 2003 | ||
74AHC1G14GW | 74AHC1G14GW,125 | 74AHC1G14GW | week 36, 2003 | ||
74AHCT1G14GV | 74AHCT1G14GV,125 | 74AHCT1G14GV | week 36, 2003 | ||
74AHCT1G14GW | 74AHCT1G14GW,125 | 74AHCT1G14GW | week 36, 2003 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT1G14 | Inverting Schmitt trigger | Data sheet | 2023-09-12 |
ahc1g14 | ahc1g14 IBIS model | IBIS model | 2013-04-07 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
ahc1g14 | ahc1g14 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.