×

74AUP1T32

Low-power 2-input OR-gate with voltage-level translator

The 74AUP1T32 provides the single 2-input OR function. This device ensures a very low static and dynamic power consumption across the entire VCC range from 2.3 V to 3.6 V.

The 74AUP1T32 is designed for logic-level translation applications with input switching levels that accept 1.8 V low-voltage CMOS signals, while operating from either a single 2.5 V or 3.3 V supply voltage.

The wide supply voltage range ensures normal operation as battery voltage drops from 3.6 V to 2.3 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Schmitt trigger inputs make the circuit tolerant to slower input rise and fall times across the entire VCC range.

Features and benefits

  • Wide supply voltage range from 2.3 V to 3.6 V

  • High noise immunity

  • Low static power consumption; ICC = 1.5 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP1T32GWProduction2.3 - 3.6CMOS± 1.98.7701ultra low-40~12531686.0186TSSOP5
74AUP1T32GXProduction2.3 - 3.6CMOS± 1.98.7701ultra low-40~125340105.0207X2SON5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1T32GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125Active5B74AUP1T32GWH
( 9356 900 51125 )
74AUP1T32GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125Active5B74AUP1T32GXH
( 9356 900 52125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP1T32GW74AUP1T32GWH74AUP1T32GWweek 25, 2019
74AUP1T32GX74AUP1T32GXH74AUP1T32GXweek 25, 2019
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74AUP1T32Low-power 2-input OR-gate with voltage-level translatorData sheet2023-07-26
Nexperia_document_guide_Logic_translatorsNexperia Logic TranslatorsBrochure2021-04-12
aup1t32IBIS model of 74AUP1T32IBIS model2017-12-14
Nexperia_74AUP1Txx_voltage_translatorsSingle supply logic gates with voltage translationLeaflet2018-06-18
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup1t32IBIS model of 74AUP1T32IBIS model2017-12-14

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.