×

74CB3Q3257

4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump

The 74CB3Q3257 is a quad high-bandwidth single-pole, double-throw FET bus switch. The device features one select input (S) and one output enable input (OE). The switch is disabled when the OE input is HIGH. An internal charge-pump increases the gate voltage of the NMOS pass transistor. The result is improved RON and RON(flat) performance and the ability to switch 5 V signals when VCC = 3.3 V.

Features and benefits

  • Wide supply voltage range from 2.3 V to 3.6 V

  • Overvoltage switching on switch ports:

    • 0 V to 5 V switching with VCC = 2.5 V

    • 0 V to 5 V switching with VCC = 3.3 V

  • 4 Ω (typical) ON resistance

  • 3.5 pF (typical) OFF-state capacitance

  • High bandwidth 0.5 GHz (maximum)

  • Low input/output capacitance minimizes loading and signal distortion

  • Fast switching frequency fmax = 20 MHz (maximum)

  • Low power consumption ICC = 0.4 mA (typical)

  • Control inputs can be driven by TTL or 5 V/3.3 V CMOS outputs

  • IOFF supports partial power-down mode operation

  • Latch-up performance exceeds 100 mA per JESD 78E Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C

Applications

  • Communication infrastructure

  • Bus isolation

  • Memory interleaving

  • Sensor multiplexing

Parametrics

Type numberProduct statusVCC (V)VPASS (V)Logic switching levelsRON (Ω)f(-3dB) (MHz)Nr of bitstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74CB3Q3257BQProduction2.3 - 3.6VccCMOS/LVTTL4-40.2very low-40~85847.351.5DHVQFN16
74CB3Q3257PWProduction2.3 - 3.6VccCMOS/LVTTL4-40.2very low-40~851162.444.3TSSOP16

(-) dash denotes: "Parameter value not specified for this product"

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74CB3Q3257BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115Active3Q325774CB3Q3257BQX
( 9353 394 58115 )
74CB3Q3257PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveB3Q325774CB3Q3257PWJ
( 9353 394 59118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74CB3Q3257BQ74CB3Q3257BQX74CB3Q3257BQweek 25, 2019
74CB3Q3257PW74CB3Q3257PWJ74CB3Q3257PWweek 25, 2019
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74CB3Q32574-bit 1-of-2 FET multiplexer/demultiplexer with charge pumpData sheet2024-04-11
Nexperia_document_leaflet_CB3Q_switches_201803CB3Q Bus SwitchesLeaflet2018-04-06
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.