×

74LV7032A

Quad 2-input OR gate with Schmitt trigger inputs

The 74LV7032A is a quad 2-input OR function with Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Maximum tpd of 9.5 ns at 5 V

  • Typical VOL(p)< 0.8 V at VCC = 3.3 V, Tamb = 25 °C

  • Typical VOH(v)> 2.3 V at VCC = 3.3 V, Tamb = 25 °C

  • Supports mixed-mode voltage operation on all ports

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA per JESD 78 Class II

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LV7032APWProduction2.0 - 5.5CMOS± 124.3454low-40~1251407.566TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV7032APW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveLV7032A74LV7032APWJ
( 9356 906 49118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LV7032APW74LV7032APWJ74LV7032APWweek 25, 2019
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74LV7032AQuad 2-input OR gate with Schmitt trigger inputsData sheet2024-04-08
lv7032a74LV7032A IBIS modelIBIS model2019-01-08
Nexperia_document_leaflet_Logic_LV-AT_201903LV-A(T) logic familyLeaflet2019-03-19
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lv7032a74LV7032A IBIS modelIBIS model2019-01-08

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.