Features and benefits
-
Wide supply voltage range:
-
VCC(A): 1.1 V to 3.6 V; VCC(B): 1.1 V to 3.6 V.
-
-
High noise immunity
-
Complies with JEDEC standards:
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-B (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM JESD22-A114F Class 2A exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
CDM JESD22-C101E exceeds 1000 V
-
-
Low static power consumption; ICC = 0.9 uA (maximum)
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Inputs accept voltages up to 3.6 V
-
Low noise overshoot and undershoot < 10 % of VCC
-
IOFF circuitry provides partial Power-down mode operation
-
Multiple package options
-
Specified from -40 °C to +85 °C
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74AUP2T1326 | low-power dual supply buffer/line driver; 3-state | Data sheet | 2017-05-03 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_document_Logic_CombinationLogic_infocard_201710 | Combination logic solutions card | Leaflet | 2017-10-16 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.