×

74AXP1T57-Q100 NRND

Dual supply configurable multiple function gate

The 74AXP1T57-Q100 is a dual supply configurable multiple function gate with Schmitt-trigger inputs. It features three inputs (A, B and C), an output (Y) and dual supply pins (VCCI and VCCO). The inputs are referenced to VCCI and the output is referenced to VCCO. All inputs can be connected directly to VCCI or GND. VCCI can be supplied at any voltage between 0.7 V and 2.75 V and VCCO can be supplied at any voltage between 1.2 V and 5.5 V. This feature allows voltage level translation. The 74AXP1T57-Q100 can be configured as any of the following logic functions AND, OR, NAND, NOR, XNOR, inverter and buffer.

This device ensures very low static and dynamic power consumption across the entire supply range and is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Not recommended for new designs (NRND).

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range:

    • VCCI: 0.7 V to 2.75 V

    • VCCO: 1.2 V to 5.5 V

  • Low input capacitance; CI = 0.6 pF (typical)

  • Low output capacitance; CO = 1.8 pF (typical)

  • Low dynamic power consumption; CPD = 0.6 pF at VCCI = 1.2 V (typical)

  • Low dynamic power consumption; CPD = 7.1 pF at VCCO = 3.3 V (typical)

  • Low static power consumption; ICCI = 0.5 μA (85 °C maximum)

  • Low static power consumption; ICCO = 1.8 μA (85 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-12A.01 (1.1 V to 1.3 V; A, B, C inputs)

    • JESD8-11A.01 (1.4 V to 1.6 V)

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A.01 (2.3 V to 2.7 V)

    • JESD8-C (2.7 V to 3.6 V; Y output)

    • JESD12-6 (4.5 V to 5.5 V; Y output)

  • ESD protection:

    • MIL-STD-883, method 3015 Class 2. Exceeds 2 kV

    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV

    • CDM JESD22-C101E exceeds 1 kV

  • Latch-up performance exceeds 100 mA per JESD78D Class II

  • Inputs accept voltages up to 2.75 V

  • Low noise overshoot and undershoot < 10% of VCCO

  • IOFF circuitry provides partial power-down mode operation

Documentation (6)

File nameTitleTypeDate
74AXP1T57_Q100Dual supply configurable multiple function gateData sheet2022-06-17
AN90029Pin FMEA for AXPnT familyApplication note2021-07-13
Nexperia_document_guide_Logic_translatorsNexperia Logic TranslatorsBrochure2021-04-12
axp1t5774AXP1T57 IBIS modelIBIS model2016-03-01
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904AXP – Extremely low-power logic technology portfolioLeaflet2019-04-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
axp1t5774AXP1T57 IBIS modelIBIS model2016-03-01