Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 3)
-
Specified from -40 °C to +85 °C
-
-
Accepts input voltages in excess of the supply voltage
-
Fully static operation
-
5 V, 10 V, and 15 V parametric ratings
-
Standardized symmetrical output characteristics
-
ESD protection:
-
MIL-STD-883, method 3015 exceeds 2000 V
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
-
-
Complies with JEDEC standard JESD 13-B
Applications
-
LOCMOS (Local Oxidation CMOS) to DTL/TTL converter
-
HIGH sink current for driving two TTL loads
-
HIGH-to-LOW level logic conversion
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
HEF4050BT-Q100 | Production | 3.0 - 15 | CMOS | -0.15 | 10 | 6 | medium | -40~85 | 79 | 3.8 | 37.7 | SO16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
HEF4050BT-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | HEF4050BT | HEF4050BT-Q100J ( 9353 022 73118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
HEF4050BT-Q100 | HEF4050BT-Q100J | HEF4050BT-Q100 | Always Pb-free |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
HEF4050B_Q100 | Hex non-inverting buffers | Data sheet | 2017-03-17 |
AN11051 | Pin FMEA HEF4000 family | Application note | 2019-01-09 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.