Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HCS596

8-bit shift register with Schmitt-trigger inputs and open-drain output registers

The 74HCS596 is an 8-bit serial-in/serial or parallel-out shift register with a storage register and open-drain outputs. Both the shift and storage register have separate clocks. The device features a serial input (DS) and a serial output (Q7S) to enable cascading and an asynchronous reset MR input. A LOW on MR will reset the shift register. Data is shifted on the LOW-to-HIGH transitions of the SHCP input. The data in the shift register is transferred to the storage register on a LOW-to-HIGH transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register. Data in the storage register appears at the output whenever the output enable input (OE) is LOW. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the registers. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Schmitt-trigger inputs
  • Low power consumption
    • Typical supply current (ICC) of 100 nA
    • Typical input leakage current (II) of ±10 nA
  • ±7.8 mA output drive at 6 V
  • 8-bit serial input and 8-bit serial or parallel output

  • Storage register with 3-state outputs

  • Shift register with direct clear

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
  • Complies with JEDEC standards:
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V

    • CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Applications

  • Serial-to-parallel data conversion

  • Remote control holding register

  • Output expansion

  • LED matrix control

  • 7-segment display control

  • 8-bit data storage

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74HCS596BQ 2.0 - 6.0 CMOS ± 7.8 6 130 8 low -40~125 DHVQFN16
74HCS596D 2.0 - 6.0 CMOS ± 7.8 6 130 8 low -40~125 SO16
74HCS596PW 2.0 - 6.0 CMOS ± 7.8 6 130 8 low -40~125 TSSOP16

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCS596BQ 74HCS596BQX
(935691493115)
Active HCS596 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74HCS596D 74HCS596DJ
(935691495118)
Active 74HCS596D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74HCS596PW 74HCS596PWJ
(935691496118)
Active HCS596 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCS596BQ 74HCS596BQX 74HCS596BQ rohs rhf rhf
74HCS596D 74HCS596DJ 74HCS596D rohs rhf rhf
74HCS596PW 74HCS596PWJ 74HCS596PW rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
74HCS596 8-bit shift register with Schmitt-trigger inputs and open-drain output registers Data sheet 2025-07-23
AN90063 Questions about package outline drawings Application note 2025-09-15
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
74hcs596 74HCS596 IBIS Model IBIS model 2025-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
74hcs596 74HCS596 IBIS Model IBIS model 2025-06-30

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.