74HC4052; 74HCT4052
Analog switches
Nexperia's comprehensive range of analog switches include SPST to SP16T options that are suitable for a variety of automotive analog and industrial switching applications including sample and hold circuits, sensor data multiplexing, video & audio switching and GPIO expansion.
Analog switches are offered in TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving. Nexperia's switches are fully specified from -40 ºC to 125 ºC.
Features and benefits
- Reduced signal attenuation results in low switching losses
- Reduced total harmonic distortion for high quality audio switching
- Enable multiplexing of analog sensor signals - reduce number of ADC
- Integrated level shifting of control signals interface to lower voltage controllers
- Low ON resistance and ON resistance flatness
- Low switch leakage
- Wide supply voltage
- Low input threshold input options
- Over-voltage tolerant options
- High ESD protection per IEC61000 Standard
Applications
- Audio/video source selection
- Analog sensor multiplexing
- GPIO expansion
- Bus Isolation
Parametrics
| Type number | Package name | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC4052BQ | DHVQFN16 | |||||||||||||
| 74HC4052BZ | SP4T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | -60 | very low | -40~125 | 95 | 64 | DHXQFN16 | |
| 74HC4052D | SP4T-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 180 | 0.02 | -60 | very low | -40~125 | 86 | 6.8 | 45 | SO16 |
| 74HC4052PW | TSSOP16 | |||||||||||||
| 74HCT4052BQ | DHVQFN16 | |||||||||||||
| 74HCT4052BZ | SP4T-Z | 4.5 - 5.5 | TTL | 225 | 20 | 170 | 0.04 | -60 | very low | -40~125 | 95 | 64 | DHXQFN16 | |
| 74HCT4052D | SO16 | |||||||||||||
| 74HCT4052PW | TSSOP16 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC4052BQ | 74HC4052BQ,115 (935273689115) |
Active | HC4052 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
| 74HC4052BZ | 74HC4052BZX (935691499115) |
Active | C402 |
DHXQFN16 (SOT8016-1) |
SOT8016-1 | SOT8016-1_115 | |
| 74HC4052D | 74HC4052D,653 (933714830653) |
Active | 74HC4052D 74HC4052D Standard Procedure Standard Procedure |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
| 74HC4052PW | 74HC4052PW,118 (935187490118) |
Active | HC4052 HC4052 Standard Procedure Standard Procedure |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
| 74HCT4052BQ | 74HCT4052BQ,115 (935273617115) |
Active | HT4052 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
| 74HCT4052BZ | 74HCT4052BZX (935691500115) |
Active | T402 |
DHXQFN16 (SOT8016-1) |
SOT8016-1 | SOT8016-1_115 | |
| 74HCT4052D | 74HCT4052D,118 (933715310118) |
Active | 74HCT4052D 74HCT4052D Standard Procedure Standard Procedure |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
| 74HCT4052PW | 74HCT4052PW,118 (935290849118) |
Active | HCT4052 HCT4052 Standard Procedure Standard Procedure |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC4052DB | 74HC4052DB,112 (935186930112) |
Withdrawn / End-of-life |
SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available | |
| 74HC4052DB,118 (935186930118) |
Obsolete | Not available | |||||
| 74HC4052PW | 74HC4052PW,112 (935187490112) |
Withdrawn / End-of-life | HC4052 HC4052 Standard Procedure Standard Procedure |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74HCT4052D | 74HCT4052D,112 (933715310112) |
Withdrawn / End-of-life | 74HCT4052D 74HCT4052D Standard Procedure Standard Procedure |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_112 |
| 74HCT4052DB | 74HCT4052DB,112 (935190000112) |
Obsolete |
SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available | |
| 74HCT4052DB,118 (935190000118) |
Withdrawn / End-of-life | Not available |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC4052BQ | 74HC4052BQ,115 | 74HC4052BQ |
|
|
| 74HC4052BZ | 74HC4052BZX | 74HC4052BZ |
|
|
| 74HC4052D | 74HC4052D,653 | 74HC4052D |
|
|
| 74HC4052PW | 74HC4052PW,118 | 74HC4052PW |
|
|
| 74HCT4052BQ | 74HCT4052BQ,115 | 74HCT4052BQ |
|
|
| 74HCT4052BZ | 74HCT4052BZX | 74HCT4052BZ |
|
|
| 74HCT4052D | 74HCT4052D,118 | 74HCT4052D |
|
|
| 74HCT4052PW | 74HCT4052PW,118 | 74HCT4052PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC4052DB | 74HC4052DB,112 | 74HC4052DB |
|
|
| 74HC4052DB | 74HC4052DB,118 | 74HC4052DB |
|
|
| 74HC4052PW | 74HC4052PW,112 | 74HC4052PW |
|
|
| 74HCT4052D | 74HCT4052D,112 | 74HCT4052D |
|
|
| 74HCT4052DB | 74HCT4052DB,112 | 74HCT4052DB |
|
|
| 74HCT4052DB | 74HCT4052DB,118 | 74HCT4052DB |
|
|
Documentation (27)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT4052 | Dual 4-channel analog multiplexer/demultiplexer | Data sheet | 2024-03-21 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| 001aah824 | Block diagram: 74HC4052BQ, 74HC4052D, 74HC4052DB, 74HC4052N, 74HC4052PW, 74HCT4052BQ, 74HCT4052D, 74HCT4052DB, 74HCT4052N | Block diagram | 2009-11-04 |
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
| SOT8016-1 | 3D model for products with SOT8016-1 package | Design support | 2023-02-07 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| hc4052 | 74HC4052 IBIS model | IBIS model | 2019-01-09 |
| hct4052 | 74HCT4052 IBIS model | IBIS model | 2019-01-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
| SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
| SOT8016-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | Package information | 2023-02-03 |
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
| SOT8016-1 | 3D model for products with SOT8016-1 package | Design support | 2023-02-07 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| hc4052 | 74HC4052 IBIS model | IBIS model | 2019-01-09 |
| hct4052 | 74HCT4052 IBIS model | IBIS model | 2019-01-09 |
| hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.