74AHC14; 74AHCT14
Hex inverting Schmitt trigger
The 74AHC14; 74AHCT14 is a hex inverter with Schmitt-trigger inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Features and benefits
Wide supply voltage range from 2.0 V to 5.5 V
Overvoltage tolerant inputs to 5.5 V
High noise immunity
CMOS low power dissipation
Balanced propagation delays
Input levels:
For 74AHC14: CMOS level
For 74AHCT14: TTL level
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC14BQ | 2.0 - 5.5 | CMOS | ± 8 | 60 | 6 | low | -40~125 | 106 | 21.9 | 74 | DHVQFN14 |
| 74AHC14BZ | n.a. | n.a. | CMOS | low | -40~125 | DHXQFN14 | |||||
| 74AHC14D | 2.0 - 5.5 | CMOS | ± 8 | 60 | 6 | low | -40~125 | 108 | 21.7 | 66 | SO14 |
| 74AHC14PW | 2.0 - 5.5 | CMOS | ± 8 | 60 | 6 | low | -40~125 | 141 | 8.2 | 67.2 | TSSOP14 |
| 74AHCT14APW | 4.5 - 5.5 | TTL | ± 8 | 60 | 6 | low | -40~125 | 143 | 7.9 | 69 | TSSOP14 |
| 74AHCT14BQ | 4.5 - 5.5 | TTL | ± 8 | 60 | 6 | low | -40~125 | 106 | 21.9 | 74 | DHVQFN14 |
| 74AHCT14BZ | n.a. | n.a. | TTL | low | -40~125 | DHXQFN14 | |||||
| 74AHCT14D | 4.5 - 5.5 | TTL | ± 8 | 60 | 6 | low | -40~125 | 108 | 21.7 | 66 | SO14 |
| 74AHCT14PW | 4.5 - 5.5 | TTL | ± 8 | 60 | 6 | low | -40~125 | 141 | 8.2 | 67.2 | TSSOP14 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC14D | 74AHC14D,112 (935262758112) |
Withdrawn / End-of-life | 74AHC14D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_112 |
| 74AHCT14D | 74AHCT14D,112 (935262760112) |
Withdrawn / End-of-life | 74AHCT14D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_112 |
| 74AHCT14PW | 74AHCT14PW,112 (935262761112) |
Withdrawn / End-of-life | AHCT14 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC14BQ | 74AHC14BQ,115 | 74AHC14BQ |
|
|
| 74AHC14BZ | 74AHC14BZZ | 74AHC14BZ |
|
|
| 74AHC14D | 74AHC14D,118 | 74AHC14D |
|
|
| 74AHC14PW | 74AHC14PW,118 | 74AHC14PW |
|
|
| 74AHCT14APW | 74AHCT14APWJ | 74AHCT14APW |
|
|
| 74AHCT14BQ | 74AHCT14BQ,115 | 74AHCT14BQ |
|
|
| 74AHCT14BZ | 74AHCT14BZZ | 74AHCT14BZ |
|
|
| 74AHCT14D | 74AHCT14D,118 | 74AHCT14D |
|
|
| 74AHCT14PW | 74AHCT14PW,118 | 74AHCT14PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC14D | 74AHC14D,112 | 74AHC14D |
|
|
| 74AHCT14D | 74AHCT14D,112 | 74AHCT14D |
|
|
| 74AHCT14PW | 74AHCT14PW,112 | 74AHCT14PW |
|
|
Documentation (19)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT14 | Hex inverting Schmitt trigger | Data sheet | 2025-04-29 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT8014-1 | 3D model for products with SOT8014-1 package | Design support | 2023-02-02 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| ahc14 | ahc14 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
| SOT8014-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm | Package information | 2023-02-28 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT8014-1 | 3D model for products with SOT8014-1 package | Design support | 2023-02-02 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| ahc14 | ahc14 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.