Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD523

BZX58550 series

Low-current voltage regulator diodes

Low-current voltage regulator diodes in an SOD523 (SC-79) ultra small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 300 mW

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Working voltage range: nominal 1.8 V to 51 V

  • Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications

  • BZX58550-B11 to -C51: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]

Applications

  • Low-current general regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZX58550-B10 SOD523 SC-79 1.2 x 0.8 x 0.6 10 0.05 0.02 9.8 10.2 200 270 40 150 single
BZX58550-B10-Q SOD523 SC-79 1.2 x 0.8 x 0.6 10 0.05 0.02 10.2 200 9.8 270 40 150 single
BZX58550-B11 SOD523 SC-79 1.2 x 0.8 x 0.6 11 0.05 0.02 10.8 11.2 200 270 40 150 single
BZX58550-B11-Q SOD523 SC-79 1.2 x 0.8 x 0.6 11 0.05 0.02 11.2 200 10.8 270 40 150 single Y
BZX58550-B12 SOD523 SC-79 1.2 x 0.8 x 0.6 12 0.05 0.02 11.8 12.2 200 270 40 150 single
BZX58550-B12-Q SOD523 SC-79 1.2 x 0.8 x 0.6 12 0.05 0.02 12.2 200 11.8 270 40 150 single
BZX58550-B13 SOD523 SC-79 1.2 x 0.8 x 0.6 13 0.05 0.02 12.7 13.3 200 270 40 150 single
BZX58550-B13-Q SOD523 SC-79 1.2 x 0.8 x 0.6 13 0.05 0.02 13.3 200 12.7 270 40 150 single
BZX58550-B15 SOD523 SC-79 1.2 x 0.8 x 0.6 15 0.05 0.02 14.7 15.3 200 270 40 150 single
BZX58550-B15-Q SOD523 SC-79 1.2 x 0.8 x 0.6 15 0.05 0.02 15.3 200 14.7 270 40 150 single
BZX58550-B16 SOD523 SC-79 1.2 x 0.8 x 0.6 16 0.05 0.02 15.7 16.3 200 270 40 150 single
BZX58550-B16-Q SOD523 SC-79 1.2 x 0.8 x 0.6 16 0.05 0.02 16.3 200 15.7 270 40 150 single
BZX58550-B18 SOD523 SC-79 1.2 x 0.8 x 0.6 18 0.05 0.02 17.6 18.4 200 270 40 150 single
BZX58550-B18-Q SOD523 SC-79 1.2 x 0.8 x 0.6 18 0.05 0.02 18.4 200 17.6 270 40 150 single Y
BZX58550-B1V8 SOD523 SC-79 1.2 x 0.8 x 0.6 1.8 0.05 0.02 1.76 1.84 200 270 40 150 single
BZX58550-B1V8-Q SOD523 SC-79 1.2 x 0.8 x 0.6 1.8 0.05 0.02 1.84 200 1.76 270 40 150 single Y
BZX58550-B20 SOD523 SC-79 1.2 x 0.8 x 0.6 20 0.05 0.02 19.6 20.4 200 270 40 150 single
BZX58550-B20-Q SOD523 SC-79 1.2 x 0.8 x 0.6 20 0.05 0.02 20.4 200 19.6 270 40 150 single
BZX58550-B22 SOD523 SC-79 1.2 x 0.8 x 0.6 22 0.05 0.02 21.6 22.4 200 270 40 150 single
BZX58550-B22-Q SOD523 SC-79 1.2 x 0.8 x 0.6 22 0.05 0.02 22.4 200 21.6 270 40 150 single Y
BZX58550-B24 SOD523 SC-79 1.2 x 0.8 x 0.6 24 0.05 0.02 23.5 24.5 200 270 40 150 single
BZX58550-B24-Q SOD523 SC-79 1.2 x 0.8 x 0.6 24 0.05 0.02 24.5 200 23.5 270 40 150 single
BZX58550-B27 SOD523 SC-79 1.2 x 0.8 x 0.6 27 0.05 0.02 26.5 27.5 200 270 40 150 single
BZX58550-B27-Q SOD523 SC-79 1.2 x 0.8 x 0.6 27 0.05 0.02 27.5 200 26.5 270 40 150 single
BZX58550-B2V0 SOD523 SC-79 1.2 x 0.8 x 0.6 2 0.05 0.02 1.96 2.04 200 270 40 150 single
BZX58550-B2V0-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2 0.05 0.02 2.04 200 1.96 270 40 150 single
BZX58550-B2V2 SOD523 SC-79 1.2 x 0.8 x 0.6 2.2 0.05 0.02 2.15 2.25 200 270 40 150 single
BZX58550-B2V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.2 0.05 0.02 2.25 200 2.15 270 40 150 single
BZX58550-B2V4 SOD523 SC-79 1.2 x 0.8 x 0.6 2.4 0.05 0.02 2.35 2.45 200 270 40 150 single
BZX58550-B2V4-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.4 0.05 0.02 2.45 200 2.35 270 40 150 single Y
BZX58550-B2V7 SOD523 SC-79 1.2 x 0.8 x 0.6 2.7 0.05 0.02 2.65 2.75 200 270 40 150 single
BZX58550-B2V7-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.7 0.05 0.02 2.75 200 2.65 270 40 150 single
BZX58550-B30 SOD523 SC-79 1.2 x 0.8 x 0.6 30 0.05 0.02 29.4 30.6 200 270 40 150 single
BZX58550-B30-Q SOD523 SC-79 1.2 x 0.8 x 0.6 30 0.05 0.02 30.6 200 29.4 270 40 150 single
BZX58550-B33 SOD523 SC-79 1.2 x 0.8 x 0.6 33 0.05 0.02 32.3 33.7 200 270 40 150 single
BZX58550-B33-Q SOD523 SC-79 1.2 x 0.8 x 0.6 33 0.05 0.02 33.7 200 32.3 270 40 150 single
BZX58550-B36 SOD523 SC-79 1.2 x 0.8 x 0.6 36 0.05 0.02 35.3 36.7 200 270 40 150 single
BZX58550-B36-Q SOD523 SC-79 1.2 x 0.8 x 0.6 36 0.05 0.02 36.7 200 35.3 270 40 150 single Y
BZX58550-B39 SOD523 SC-79 1.2 x 0.8 x 0.6 39 0.05 0.02 38.2 39.8 200 270 40 150 single
BZX58550-B39-Q SOD523 SC-79 1.2 x 0.8 x 0.6 39 0.05 0.02 39.8 200 38.2 270 40 150 single
BZX58550-B3V0 SOD523 SC-79 1.2 x 0.8 x 0.6 3 0.05 0.02 2.94 3.06 200 270 40 150 single
BZX58550-B3V0-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3 0.05 0.02 3.06 200 2.94 270 40 150 single Y
BZX58550-B3V3 SOD523 SC-79 1.2 x 0.8 x 0.6 3.3 0.05 0.02 3.23 3.37 200 270 40 150 single
BZX58550-B3V3-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.3 0.05 0.02 3.37 200 3.23 270 40 150 single
BZX58550-B3V6 SOD523 SC-79 1.2 x 0.8 x 0.6 3.6 0.05 0.02 3.53 3.67 200 270 40 150 single
BZX58550-B3V6-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.6 0.05 0.02 3.67 200 3.53 270 40 150 single
BZX58550-B3V9 SOD523 SC-79 1.2 x 0.8 x 0.6 3.9 0.05 0.02 3.82 3.98 200 270 40 150 single
BZX58550-B3V9-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.9 0.05 0.02 3.98 200 3.82 270 40 150 single
BZX58550-B43 SOD523 SC-79 1.2 x 0.8 x 0.6 43 0.05 0.02 42.1 43.9 200 270 40 150 single
BZX58550-B43-Q SOD523 SC-79 1.2 x 0.8 x 0.6 43 0.05 0.02 43.9 200 42.1 270 40 150 single
BZX58550-B47 SOD523 SC-79 1.2 x 0.8 x 0.6 47 0.05 0.02 46.1 47.9 200 270 40 150 single
BZX58550-B47-Q SOD523 SC-79 1.2 x 0.8 x 0.6 47 0.05 0.02 47.9 200 46.1 270 40 150 single
BZX58550-B4V3 SOD523 SC-79 1.2 x 0.8 x 0.6 4.3 0.05 0.02 4.21 4.39 200 270 40 150 single
BZX58550-B4V3-Q SOD523 SC-79 1.2 x 0.8 x 0.6 4.3 0.05 0.02 4.39 200 4.21 270 40 150 single
BZX58550-B4V7 SOD523 SC-79 1.2 x 0.8 x 0.6 4.7 0.05 0.02 4.61 4.79 200 270 40 150 single
BZX58550-B4V7-Q SOD523 SC-79 1.2 x 0.8 x 0.6 4.7 0.05 0.02 4.79 200 4.61 270 40 150 single Y
BZX58550-B51 SOD523 SC-79 1.2 x 0.8 x 0.6 51 0.05 0.02 50 52 200 270 40 150 single
BZX58550-B51-Q SOD523 SC-79 1.2 x 0.8 x 0.6 51 0.05 0.02 52 200 50 270 40 150 single
BZX58550-B5V1-Q SOD523 SC-79 1.2 x 0.8 x 0.6 5.1 0.05 0.02 5.2 200 5 270 40 150 single
BZX58550-B5V6 SOD523 SC-79 1.2 x 0.8 x 0.6 5.6 0.05 0.02 5.49 5.71 200 270 40 150 single
BZX58550-B5V6-Q SOD523 SC-79 1.2 x 0.8 x 0.6 5.6 0.05 0.02 5.71 200 5.49 270 40 150 single
BZX58550-B6V2 SOD523 SC-79 1.2 x 0.8 x 0.6 6.2 0.05 0.02 6.08 6.32 200 270 40 150 single
BZX58550-B6V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 6.2 0.05 0.02 6.32 200 6.08 270 40 150 single Y
BZX58550-B6V8 SOD523 SC-79 1.2 x 0.8 x 0.6 6.8 0.05 0.02 6.66 6.94 200 270 40 150 single
BZX58550-B6V8-Q SOD523 SC-79 1.2 x 0.8 x 0.6 6.8 0.05 0.02 6.94 200 6.66 270 40 150 single
BZX58550-B7V5 SOD523 SC-79 1.2 x 0.8 x 0.6 7.5 0.05 0.02 7.35 7.65 200 270 40 150 single
BZX58550-B7V5-Q SOD523 SC-79 1.2 x 0.8 x 0.6 7.5 0.05 0.02 7.65 200 7.35 270 40 150 single
BZX58550-B8V2 SOD523 SC-79 1.2 x 0.8 x 0.6 8.2 0.05 0.02 8.04 8.36 200 270 40 150 single
BZX58550-B8V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 8.2 0.05 0.02 8.36 200 8.04 270 40 150 single
BZX58550-B9V1 SOD523 SC-79 1.2 x 0.8 x 0.6 9.1 0.05 0.02 8.92 9.28 200 270 40 150 single
BZX58550-B9V1-Q SOD523 SC-79 1.2 x 0.8 x 0.6 9.1 0.05 0.02 9.28 200 8.92 270 40 150 single
BZX58550-C10 SOD523 SC-79 1.2 x 0.8 x 0.6 10 0.05 appr. 5% 9.5 10.5 200 300 40 150 single
BZX58550-C10-Q SOD523 SC-79 1.2 x 0.8 x 0.6 10 0.05 appr. 5% 10.5 200 9.5 300 40 150 single Y
BZX58550-C11 SOD523 SC-79 1.2 x 0.8 x 0.6 11 0.05 appr. 5% 10.45 11.55 200 300 40 150 single
BZX58550-C11-Q SOD523 SC-79 1.2 x 0.8 x 0.6 11 0.05 appr. 5% 11.55 200 10.45 300 40 150 single Y
BZX58550-C12 SOD523 SC-79 1.2 x 0.8 x 0.6 12 0.05 appr. 5% 11.4 12.6 200 300 40 150 single
BZX58550-C12-Q SOD523 SC-79 1.2 x 0.8 x 0.6 12 0.05 appr. 5% 12.6 200 11.4 300 40 150 single Y
BZX58550-C13 SOD523 SC-79 1.2 x 0.8 x 0.6 13 0.05 appr. 5% 12.35 13.65 200 300 40 150 single
BZX58550-C13-Q SOD523 SC-79 1.2 x 0.8 x 0.6 13 0.05 appr. 5% 13.65 200 12.35 300 40 150 single Y
BZX58550-C15 SOD523 SC-79 1.2 x 0.8 x 0.6 15 0.05 appr. 5% 14.25 15.75 200 300 40 150 single
BZX58550-C15-Q SOD523 SC-79 1.2 x 0.8 x 0.6 15 0.05 appr. 5% 15.75 200 14.25 300 40 150 single Y
BZX58550-C16 SOD523 SC-79 1.2 x 0.8 x 0.6 16 0.05 appr. 5% 15.2 16.8 200 300 40 150 single
BZX58550-C16-Q SOD523 SC-79 1.2 x 0.8 x 0.6 16 0.05 appr. 5% 16.8 200 15.2 300 40 150 single Y
BZX58550-C18 SOD523 SC-79 1.2 x 0.8 x 0.6 18 0.05 appr. 5% 17.1 18.9 200 300 40 150 single
BZX58550-C18-Q SOD523 SC-79 1.2 x 0.8 x 0.6 18 0.05 appr. 5% 18.9 200 17.1 300 40 150 single Y
BZX58550-C1V8 SOD523 SC-79 1.2 x 0.8 x 0.6 1.8 0.05 appr. 5% 1.71 1.89 200 300 40 150 single
BZX58550-C1V8-Q SOD523 SC-79 1.2 x 0.8 x 0.6 1.8 0.05 appr. 5% 1.89 200 1.71 300 40 150 single Y
BZX58550-C20 SOD523 SC-79 1.2 x 0.8 x 0.6 20 0.05 appr. 5% 19 21 200 300 40 150 single
BZX58550-C20-Q SOD523 SC-79 1.2 x 0.8 x 0.6 20 0.05 appr. 5% 21 200 19 300 40 150 single Y
BZX58550-C22 SOD523 SC-79 1.2 x 0.8 x 0.6 22 0.05 appr. 5% 20.9 23.1 200 300 40 150 single
BZX58550-C22-Q SOD523 SC-79 1.2 x 0.8 x 0.6 22 0.05 appr. 5% 23.1 200 20.9 300 40 150 single Y
BZX58550-C24 SOD523 SC-79 1.2 x 0.8 x 0.6 24 0.05 appr. 5% 22.8 25.2 200 300 40 150 single
BZX58550-C24-Q SOD523 SC-79 1.2 x 0.8 x 0.6 24 0.05 appr. 5% 25.2 200 22.8 300 40 150 single Y
BZX58550-C27 SOD523 SC-79 1.2 x 0.8 x 0.6 27 0.05 appr. 5% 25.65 28.35 200 300 40 150 single
BZX58550-C27-Q SOD523 SC-79 1.2 x 0.8 x 0.6 27 0.05 appr. 5% 28.35 200 25.65 300 40 150 single Y
BZX58550-C2V0 SOD523 SC-79 1.2 x 0.8 x 0.6 2 0.05 appr. 5% 1.88 2.12 200 300 40 150 single
BZX58550-C2V0-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2 0.05 appr. 5% 2.12 200 1.88 300 40 150 single Y
BZX58550-C2V2 SOD523 SC-79 1.2 x 0.8 x 0.6 2.2 0.05 appr. 5% 2.09 2.31 200 300 40 150 single
BZX58550-C2V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.2 0.05 appr. 5% 2.31 200 2.09 300 40 150 single Y
BZX58550-C2V4 SOD523 SC-79 1.2 x 0.8 x 0.6 2.4 0.05 appr. 5% 2.28 2.52 200 300 40 150 single
BZX58550-C2V4-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.4 0.05 appr. 5% 2.52 200 2.28 300 40 150 single Y
BZX58550-C2V7 SOD523 SC-79 1.2 x 0.8 x 0.6 2.7 0.05 appr. 5% 2.565 2.835 200 300 40 150 single
BZX58550-C2V7-Q SOD523 SC-79 1.2 x 0.8 x 0.6 2.7 0.05 appr. 5% 2.835 200 2.565 300 40 150 single Y
BZX58550-C30 SOD523 SC-79 1.2 x 0.8 x 0.6 30 0.05 appr. 5% 28.5 31.5 200 300 40 150 single
BZX58550-C30-Q SOD523 SC-79 1.2 x 0.8 x 0.6 30 0.05 appr. 5% 31.5 200 28.5 300 40 150 single Y
BZX58550-C33 SOD523 SC-79 1.2 x 0.8 x 0.6 33 0.05 appr. 5% 31.35 34.65 200 300 40 150 single
BZX58550-C33-Q SOD523 SC-79 1.2 x 0.8 x 0.6 33 0.05 appr. 5% 34.65 200 31.35 300 40 150 single Y
BZX58550-C36 SOD523 SC-79 1.2 x 0.8 x 0.6 36 0.05 appr. 5% 34.2 37.8 200 300 40 150 single
BZX58550-C36-Q SOD523 SC-79 1.2 x 0.8 x 0.6 36 0.05 appr. 5% 37.8 200 34.2 300 40 150 single Y
BZX58550-C39 SOD523 SC-79 1.2 x 0.8 x 0.6 39 0.05 appr. 5% 37.05 41.95 200 300 40 150 single
BZX58550-C39-Q SOD523 SC-79 1.2 x 0.8 x 0.6 39 0.05 appr. 5% 41.95 200 37.05 300 40 150 single Y
BZX58550-C3V0 SOD523 SC-79 1.2 x 0.8 x 0.6 3 0.05 appr. 5% 2.85 3.15 200 300 40 150 single
BZX58550-C3V0-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3 0.05 appr. 5% 3.15 200 2.85 300 40 150 single Y
BZX58550-C3V3 SOD523 SC-79 1.2 x 0.8 x 0.6 3.3 0.05 appr. 5% 3.13 3.47 200 300 40 150 single
BZX58550-C3V3-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.3 0.05 appr. 5% 3.47 200 3.13 300 40 150 single Y
BZX58550-C3V6 SOD523 SC-79 1.2 x 0.8 x 0.6 3.6 0.05 appr. 5% 3.42 3.78 200 300 40 150 single
BZX58550-C3V6-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.6 0.05 appr. 5% 3.78 200 3.42 300 40 150 single Y
BZX58550-C3V9 SOD523 SC-79 1.2 x 0.8 x 0.6 3.9 0.05 appr. 5% 3.7 4.1 200 300 40 150 single
BZX58550-C3V9-Q SOD523 SC-79 1.2 x 0.8 x 0.6 3.9 0.05 appr. 5% 4.1 200 3.7 300 40 150 single Y
BZX58550-C43 SOD523 SC-79 1.2 x 0.8 x 0.6 43 0.05 appr. 5% 40.85 45.15 200 300 40 150 single
BZX58550-C43-Q SOD523 SC-79 1.2 x 0.8 x 0.6 43 0.05 appr. 5% 45.15 200 40.85 300 40 150 single Y
BZX58550-C47 SOD523 SC-79 1.2 x 0.8 x 0.6 47 0.05 appr. 5% 44 50 200 300 40 150 single
BZX58550-C47-Q SOD523 SC-79 1.2 x 0.8 x 0.6 47 0.05 appr. 5% 50 200 44 300 40 150 single Y
BZX58550-C4V3 SOD523 SC-79 1.2 x 0.8 x 0.6 4.3 0.05 appr. 5% 4.09 4.52 200 300 40 150 single
BZX58550-C4V3-Q SOD523 SC-79 1.2 x 0.8 x 0.6 4.3 0.05 appr. 5% 4.52 200 4.09 300 40 150 single Y
BZX58550-C4V7 SOD523 SC-79 1.2 x 0.8 x 0.6 4.7 0.05 appr. 5% 4.47 4.94 200 300 40 150 single
BZX58550-C4V7-Q SOD523 SC-79 1.2 x 0.8 x 0.6 4.7 0.05 appr. 5% 4.94 200 4.47 300 40 150 single Y
BZX58550-C51 SOD523 SC-79 1.2 x 0.8 x 0.6 51 0.05 appr. 5% 48 54 200 300 40 150 single
BZX58550-C51-Q SOD523 SC-79 1.2 x 0.8 x 0.6 51 0.05 appr. 5% 54 200 48 300 40 150 single Y
BZX58550-C5V1 SOD523 SC-79 1.2 x 0.8 x 0.6 5.1 0.05 appr. 5% 4.85 5.36 200 300 40 150 single
BZX58550-C5V1-Q SOD523 SC-79 1.2 x 0.8 x 0.6 5.1 0.05 appr. 5% 5.36 200 4.85 300 40 150 single Y
BZX58550-C5V6 SOD523 SC-79 1.2 x 0.8 x 0.6 5.6 0.05 appr. 5% 5.32 5.88 200 300 40 150 single
BZX58550-C5V6-Q SOD523 SC-79 1.2 x 0.8 x 0.6 5.6 0.05 appr. 5% 5.88 200 5.32 300 40 150 single Y
BZX58550-C6V2 SOD523 SC-79 1.2 x 0.8 x 0.6 6.2 0.05 appr. 5% 5.89 6.51 200 300 40 150 single
BZX58550-C6V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 6.2 0.05 appr. 5% 6.51 200 5.89 300 40 150 single Y
BZX58550-C6V8 SOD523 SC-79 1.2 x 0.8 x 0.6 6.8 0.05 appr. 5% 6.46 7.14 200 300 40 150 single
BZX58550-C6V8-Q SOD523 SC-79 1.2 x 0.8 x 0.6 6.8 0.05 appr. 5% 7.14 200 6.46 300 40 150 single Y
BZX58550-C7V5 SOD523 SC-79 1.2 x 0.8 x 0.6 7.5 0.05 appr. 5% 7.13 7.88 200 300 40 150 single
BZX58550-C7V5-Q SOD523 SC-79 1.2 x 0.8 x 0.6 7.5 0.05 appr. 5% 7.88 200 7.13 300 40 150 single Y
BZX58550-C8V2 SOD523 SC-79 1.2 x 0.8 x 0.6 8.2 0.05 appr. 5% 7.79 8.61 200 300 40 150 single
BZX58550-C8V2-Q SOD523 SC-79 1.2 x 0.8 x 0.6 8.2 0.05 appr. 5% 8.61 200 7.79 300 40 150 single Y
BZX58550-C9V1 SOD523 SC-79 1.2 x 0.8 x 0.6 9.1 0.05 appr. 5% 8.65 9.56 200 300 40 150 single
BZX58550-C9V1-Q SOD523 SC-79 1.2 x 0.8 x 0.6 9.1 0.05 appr. 5% 9.56 200 8.65 300 40 150 single Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX58550-B10 BZX58550‑B10X
(934666199115)
Active 5T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B10-Q BZX58550‑B10‑QX
(934666386115)
Active 5T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B11 BZX58550‑B11X
(934666200115)
Active 5U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B11-Q BZX58550‑B11‑QX
(934666387115)
Active 5U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B12 BZX58550‑B12X
(934666201115)
Active 5X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B12-Q BZX58550‑B12‑QX
(934666388115)
Active 5X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B13 BZX58550‑B13X
(934666202115)
Active 5Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B13-Q BZX58550‑B13‑QX
(934666389115)
Active 5Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B15 BZX58550‑B15X
(934666203115)
Active 5Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B15-Q BZX58550‑B15‑QX
(934666390115)
Active 5Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B16 BZX58550‑B16X
(934666204115)
Active 6C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B16-Q BZX58550‑B16‑QX
(934666391115)
Active 6C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B18 BZX58550‑B18X
(934666205115)
Active 6E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B18-Q BZX58550‑B18‑QX
(934666392115)
Active 6E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B1V8 BZX58550‑B1V8X
(934666141115)
Active 4H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B1V8-Q BZX58550‑B1V8‑QX
(934666368115)
Active 4H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B20 BZX58550‑B20X
(934666206115)
Active 6F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B20-Q BZX58550‑B20‑QX
(934666393115)
Active 6F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B22 BZX58550‑B22X
(934666207115)
Active 6H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B22-Q BZX58550‑B22‑QX
(934666394115)
Active 6H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B24 BZX58550‑B24X
(934666208115)
Active 6K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B24-Q BZX58550‑B24‑QX
(934666395115)
Active 6K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B27 BZX58550‑B27X
(934666209115)
Active 6L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B27-Q BZX58550‑B27‑QX
(934666396115)
Active 6L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V0 BZX58550‑B2V0X
(934666142115)
Active 4K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V0-Q BZX58550‑B2V0‑QX
(934666369115)
Active 4K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V2 BZX58550‑B2V2X
(934666143115)
Active 4L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V2-Q BZX58550‑B2V2‑QX
(934666370115)
Active 4L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V4 BZX58550‑B2V4X
(934666184115)
Active 4N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V4-Q BZX58550‑B2V4‑QX
(934666371115)
Active 4N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V7 BZX58550‑B2V7X
(934666185115)
Active 4S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B2V7-Q BZX58550‑B2V7‑QX
(934666372115)
Active 4S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B30 BZX58550‑B30X
(934666210115)
Active 6N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B30-Q BZX58550‑B30‑QX
(934666397115)
Active 6N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B33 BZX58550‑B33X
(934666211115)
Active 6S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B33-Q BZX58550‑B33‑QX
(934666398115)
Active 6S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B36 BZX58550‑B36X
(934666212115)
Active 6T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B36-Q BZX58550‑B36‑QX
(934666399115)
Active 6T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B39 BZX58550‑B39X
(934666213115)
Active 6U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B39-Q BZX58550‑B39‑QX
(934666400115)
Active 6U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V0 BZX58550‑B3V0X
(934666186115)
Active 4T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V0-Q BZX58550‑B3V0‑QX
(934666373115)
Active 4T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V3 BZX58550‑B3V3X
(934666187115)
Active 4U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V3-Q BZX58550‑B3V3‑QX
(934666374115)
Active 4U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V6 BZX58550‑B3V6X
(934666188115)
Active 4X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V6-Q BZX58550‑B3V6‑QX
(934666375115)
Active 4X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V9 BZX58550‑B3V9X
(934666189115)
Active 4Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B3V9-Q BZX58550‑B3V9‑QX
(934666376115)
Active 4Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B43 BZX58550‑B43X
(934666214115)
Active 6X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B43-Q BZX58550‑B43‑QX
(934666401115)
Active 6X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B47 BZX58550‑B47X
(934666215115)
Active 6Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B47-Q BZX58550‑B47‑QX
(934666402115)
Active 6Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B4V3 BZX58550‑B4V3X
(934666190115)
Active 4Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B4V3-Q BZX58550‑B4V3‑QX
(934666377115)
Active 4Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B4V7 BZX58550‑B4V7X
(934666191115)
Active 5C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B4V7-Q BZX58550‑B4V7‑QX
(934666378115)
Active 5C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B51 BZX58550‑B51X
(934666216115)
Active 6Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B51-Q BZX58550‑B51‑QX
(934666403115)
Active 6Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B5V1-Q BZX58550‑B5V1‑QX
(934666379115)
Active 5E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B5V6 BZX58550‑B5V6X
(934666193115)
Active 5F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B5V6-Q BZX58550‑B5V6‑QX
(934666380115)
Active 5F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B6V2 BZX58550‑B6V2X
(934666194115)
Active 5H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B6V2-Q BZX58550‑B6V2‑QX
(934666381115)
Active 5H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B6V8 BZX58550‑B6V8X
(934666195115)
Active 5K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B6V8-Q BZX58550‑B6V8‑QX
(934666382115)
Active 5K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B7V5 BZX58550‑B7V5X
(934666196115)
Active 5L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B7V5-Q BZX58550‑B7V5‑QX
(934666383115)
Active 5L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B8V2 BZX58550‑B8V2X
(934666197115)
Active 5N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B8V2-Q BZX58550‑B8V2‑QX
(934666384115)
Active 5N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B9V1 BZX58550‑B9V1X
(934666198115)
Active 5S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-B9V1-Q BZX58550‑B9V1‑QX
(934666385115)
Active 5S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C10 BZX58550‑C10X
(934662183115)
Active 2L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C10-Q BZX58550‑C10‑QX
(934663445115)
Active 2L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C11 BZX58550‑C11X
(934662184115)
Active 2N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C11-Q BZX58550‑C11‑QX
(934663446115)
Active 2N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C12-Q BZX58550‑C12‑QX
(934663447115)
Active 2S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C13 BZX58550‑C13X
(934662186115)
Active 2T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C13-Q BZX58550‑C13‑QX
(934663448115)
Active 2T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C15 BZX58550‑C15X
(934662187115)
Active 2U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C15-Q BZX58550‑C15‑QX
(934663449115)
Active 2U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C16 BZX58550‑C16X
(934662188115)
Active 2X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C16-Q BZX58550‑C16‑QX
(934663450115)
Active 2X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C18 BZX58550‑C18X
(934662189115)
Active 2Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C18-Q BZX58550‑C18‑QX
(934663451115)
Active 2Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C1V8 BZX58550‑C1V8X
(934662163115)
Active 1C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C1V8-Q BZX58550‑C1V8‑QX
(934663427115)
Active 1C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C20 BZX58550‑C20X
(934662191115)
Active 3C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C20-Q BZX58550‑C20‑QX
(934663452115)
Active 3C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C22 BZX58550‑C22X
(934662192115)
Active 3E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C22-Q BZX58550‑C22‑QX
(934663454115)
Active 3E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C24 BZX58550‑C24X
(934662193115)
Active 3F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C24-Q BZX58550‑C24‑QX
(934663455115)
Active 3F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C27 BZX58550‑C27X
(934662194115)
Active 3H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C27-Q BZX58550‑C27‑QX
(934663456115)
Active 3H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V0 BZX58550‑C2V0X
(934662164115)
Active 1E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V0-Q BZX58550‑C2V0‑QX
(934663428115)
Active 1E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V2 BZX58550‑C2V2X
(934662165115)
Active 1F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V2-Q BZX58550‑C2V2‑QX
(934663429115)
Active 1F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V4 BZX58550‑C2V4X
(934662166115)
Active 1H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V4-Q BZX58550‑C2V4‑QX
(934663430115)
Active 1H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V7 BZX58550‑C2V7X
(934662167115)
Active 1K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C2V7-Q BZX58550‑C2V7‑QX
(934663431115)
Active 1K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C30 BZX58550‑C30X
(934662195115)
Active 3K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C30-Q BZX58550‑C30‑QX
(934663458115)
Active 3K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C33 BZX58550‑C33X
(934662196115)
Active 3L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C33-Q BZX58550‑C33‑QX
(934663459115)
Active 3L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C36 BZX58550‑C36X
(934662197115)
Active 3N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C36-Q BZX58550‑C36‑QX
(934663460115)
Active 3N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C39 BZX58550‑C39X
(934662198115)
Active 3S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C39-Q BZX58550‑C39‑QX
(934663461115)
Active 3S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V0 BZX58550‑C3V0X
(934662168115)
Active 1L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V0-Q BZX58550‑C3V0‑QX
(934663432115)
Active 1L SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V3 BZX58550‑C3V3X
(934662169115)
Active 1N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V3-Q BZX58550‑C3V3‑QX
(934663433115)
Active 1N SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V6 BZX58550‑C3V6X
(934662171115)
Active 1S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V6-Q BZX58550‑C3V6‑QX
(934663434115)
Active 1S SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V9 BZX58550‑C3V9X
(934662172115)
Active 1T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C3V9-Q BZX58550‑C3V9‑QX
(934663435115)
Active 1T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C43 BZX58550‑C43X
(934662199115)
Active 3T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C43-Q BZX58550‑C43‑QX
(934663462115)
Active 3T SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C47 BZX58550‑C47X
(934662201115)
Active 3U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C47-Q BZX58550‑C47‑QX
(934663463115)
Active 3U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C4V3 BZX58550‑C4V3X
(934662173115)
Active 1U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C4V3-Q BZX58550‑C4V3‑QX
(934663436115)
Active 1U SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C4V7 BZX58550‑C4V7X
(934662174115)
Active 1X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C4V7-Q BZX58550‑C4V7‑QX
(934663437115)
Active 1X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C51 BZX58550‑C51X
(934662202115)
Active 3X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C51-Q BZX58550‑C51‑QX
(934663464115)
Active 3X SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C5V1 BZX58550‑C5V1X
(934662175115)
Active 1Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C5V1-Q BZX58550‑C5V1‑QX
(934663438115)
Active 1Y SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C5V6 BZX58550‑C5V6X
(934662176115)
Active 1Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C5V6-Q BZX58550‑C5V6‑QX
(934663439115)
Active 1Z SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C6V2 BZX58550‑C6V2X
(934662177115)
Active 2C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C6V2-Q BZX58550‑C6V2‑QX
(934663440115)
Active 2C SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C6V8 BZX58550‑C6V8X
(934662178115)
Active 2E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C6V8-Q BZX58550‑C6V8‑QX
(934663441115)
Active 2E SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C7V5 BZX58550‑C7V5X
(934662179115)
Active 2F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C7V5-Q BZX58550‑C7V5‑QX
(934663442115)
Active 2F SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C8V2 BZX58550‑C8V2X
(934662181115)
Active 2H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C8V2-Q BZX58550‑C8V2‑QX
(934663443115)
Active 2H SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C9V1 BZX58550‑C9V1X
(934662182115)
Active 2K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BZX58550-C9V1-Q BZX58550‑C9V1‑QX
(934663444115)
Active 2K SOD523
SC‑79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX58550-B10 BZX58550‑B10X BZX58550-B10 rohs rhf rhf
BZX58550-B10-Q BZX58550‑B10‑QX BZX58550-B10-Q rohs rhf rhf
BZX58550-B11 BZX58550‑B11X BZX58550-B11 rohs rhf rhf
BZX58550-B11-Q BZX58550‑B11‑QX BZX58550-B11-Q rohs rhf rhf
BZX58550-B12 BZX58550‑B12X BZX58550-B12 rohs rhf rhf
BZX58550-B12-Q BZX58550‑B12‑QX BZX58550-B12-Q rohs rhf rhf
BZX58550-B13 BZX58550‑B13X BZX58550-B13 rohs rhf rhf
BZX58550-B13-Q BZX58550‑B13‑QX BZX58550-B13-Q rohs rhf rhf
BZX58550-B15 BZX58550‑B15X BZX58550-B15 rohs rhf rhf
BZX58550-B15-Q BZX58550‑B15‑QX BZX58550-B15-Q rohs rhf rhf
BZX58550-B16 BZX58550‑B16X BZX58550-B16 rohs rhf rhf
BZX58550-B16-Q BZX58550‑B16‑QX BZX58550-B16-Q rohs rhf rhf
BZX58550-B18 BZX58550‑B18X BZX58550-B18 rohs rhf rhf
BZX58550-B18-Q BZX58550‑B18‑QX BZX58550-B18-Q rohs rhf rhf
BZX58550-B1V8 BZX58550‑B1V8X BZX58550-B1V8 rohs rhf rhf
BZX58550-B1V8-Q BZX58550‑B1V8‑QX BZX58550-B1V8-Q rohs rhf rhf
BZX58550-B20 BZX58550‑B20X BZX58550-B20 rohs rhf rhf
BZX58550-B20-Q BZX58550‑B20‑QX BZX58550-B20-Q rohs rhf rhf
BZX58550-B22 BZX58550‑B22X BZX58550-B22 rohs rhf rhf
BZX58550-B22-Q BZX58550‑B22‑QX BZX58550-B22-Q rohs rhf rhf
BZX58550-B24 BZX58550‑B24X BZX58550-B24 rohs rhf rhf
BZX58550-B24-Q BZX58550‑B24‑QX BZX58550-B24-Q rohs rhf rhf
BZX58550-B27 BZX58550‑B27X BZX58550-B27 rohs rhf rhf
BZX58550-B27-Q BZX58550‑B27‑QX BZX58550-B27-Q rohs rhf rhf
BZX58550-B2V0 BZX58550‑B2V0X BZX58550-B2V0 rohs rhf rhf
BZX58550-B2V0-Q BZX58550‑B2V0‑QX BZX58550-B2V0-Q rohs rhf rhf
BZX58550-B2V2 BZX58550‑B2V2X BZX58550-B2V2 rohs rhf rhf
BZX58550-B2V2-Q BZX58550‑B2V2‑QX BZX58550-B2V2-Q rohs rhf rhf
BZX58550-B2V4 BZX58550‑B2V4X BZX58550-B2V4 rohs rhf rhf
BZX58550-B2V4-Q BZX58550‑B2V4‑QX BZX58550-B2V4-Q rohs rhf rhf
BZX58550-B2V7 BZX58550‑B2V7X BZX58550-B2V7 rohs rhf rhf
BZX58550-B2V7-Q BZX58550‑B2V7‑QX BZX58550-B2V7-Q rohs rhf rhf
BZX58550-B30 BZX58550‑B30X BZX58550-B30 rohs rhf rhf
BZX58550-B30-Q BZX58550‑B30‑QX BZX58550-B30-Q rohs rhf rhf
BZX58550-B33 BZX58550‑B33X BZX58550-B33 rohs rhf rhf
BZX58550-B33-Q BZX58550‑B33‑QX BZX58550-B33-Q rohs rhf rhf
BZX58550-B36 BZX58550‑B36X BZX58550-B36 rohs rhf rhf
BZX58550-B36-Q BZX58550‑B36‑QX BZX58550-B36-Q rohs rhf rhf
BZX58550-B39 BZX58550‑B39X BZX58550-B39 rohs rhf rhf
BZX58550-B39-Q BZX58550‑B39‑QX BZX58550-B39-Q rohs rhf rhf
BZX58550-B3V0 BZX58550‑B3V0X BZX58550-B3V0 rohs rhf rhf
BZX58550-B3V0-Q BZX58550‑B3V0‑QX BZX58550-B3V0-Q rohs rhf rhf
BZX58550-B3V3 BZX58550‑B3V3X BZX58550-B3V3 rohs rhf rhf
BZX58550-B3V3-Q BZX58550‑B3V3‑QX BZX58550-B3V3-Q rohs rhf rhf
BZX58550-B3V6 BZX58550‑B3V6X BZX58550-B3V6 rohs rhf rhf
BZX58550-B3V6-Q BZX58550‑B3V6‑QX BZX58550-B3V6-Q rohs rhf rhf
BZX58550-B3V9 BZX58550‑B3V9X BZX58550-B3V9 rohs rhf rhf
BZX58550-B3V9-Q BZX58550‑B3V9‑QX BZX58550-B3V9-Q rohs rhf rhf
BZX58550-B43 BZX58550‑B43X BZX58550-B43 rohs rhf rhf
BZX58550-B43-Q BZX58550‑B43‑QX BZX58550-B43-Q rohs rhf rhf
BZX58550-B47 BZX58550‑B47X BZX58550-B47 rohs rhf rhf
BZX58550-B47-Q BZX58550‑B47‑QX BZX58550-B47-Q rohs rhf rhf
BZX58550-B4V3 BZX58550‑B4V3X BZX58550-B4V3 rohs rhf rhf
BZX58550-B4V3-Q BZX58550‑B4V3‑QX BZX58550-B4V3-Q rohs rhf rhf
BZX58550-B4V7 BZX58550‑B4V7X BZX58550-B4V7 rohs rhf rhf
BZX58550-B4V7-Q BZX58550‑B4V7‑QX BZX58550-B4V7-Q rohs rhf rhf
BZX58550-B51 BZX58550‑B51X BZX58550-B51 rohs rhf rhf
BZX58550-B51-Q BZX58550‑B51‑QX BZX58550-B51-Q rohs rhf rhf
BZX58550-B5V1-Q BZX58550‑B5V1‑QX BZX58550-B5V1-Q rohs rhf rhf
BZX58550-B5V6 BZX58550‑B5V6X BZX58550-B5V6 rohs rhf rhf
BZX58550-B5V6-Q BZX58550‑B5V6‑QX BZX58550-B5V6-Q rohs rhf rhf
BZX58550-B6V2 BZX58550‑B6V2X BZX58550-B6V2 rohs rhf rhf
BZX58550-B6V2-Q BZX58550‑B6V2‑QX BZX58550-B6V2-Q rohs rhf rhf
BZX58550-B6V8 BZX58550‑B6V8X BZX58550-B6V8 rohs rhf rhf
BZX58550-B6V8-Q BZX58550‑B6V8‑QX BZX58550-B6V8-Q rohs rhf rhf
BZX58550-B7V5 BZX58550‑B7V5X BZX58550-B7V5 rohs rhf rhf
BZX58550-B7V5-Q BZX58550‑B7V5‑QX BZX58550-B7V5-Q rohs rhf rhf
BZX58550-B8V2 BZX58550‑B8V2X BZX58550-B8V2 rohs rhf rhf
BZX58550-B8V2-Q BZX58550‑B8V2‑QX BZX58550-B8V2-Q rohs rhf rhf
BZX58550-B9V1 BZX58550‑B9V1X BZX58550-B9V1 rohs rhf rhf
BZX58550-B9V1-Q BZX58550‑B9V1‑QX BZX58550-B9V1-Q rohs rhf rhf
BZX58550-C10 BZX58550‑C10X BZX58550-C10 rohs rhf rhf
BZX58550-C10-Q BZX58550‑C10‑QX BZX58550-C10-Q rohs rhf rhf
BZX58550-C11 BZX58550‑C11X BZX58550-C11 rohs rhf rhf
BZX58550-C11-Q BZX58550‑C11‑QX BZX58550-C11-Q rohs rhf rhf
BZX58550-C12-Q BZX58550‑C12‑QX BZX58550-C12-Q rohs rhf rhf
BZX58550-C13 BZX58550‑C13X BZX58550-C13 rohs rhf rhf
BZX58550-C13-Q BZX58550‑C13‑QX BZX58550-C13-Q rohs rhf rhf
BZX58550-C15 BZX58550‑C15X BZX58550-C15 rohs rhf rhf
BZX58550-C15-Q BZX58550‑C15‑QX BZX58550-C15-Q rohs rhf rhf
BZX58550-C16 BZX58550‑C16X BZX58550-C16 rohs rhf rhf
BZX58550-C16-Q BZX58550‑C16‑QX BZX58550-C16-Q rohs rhf rhf
BZX58550-C18 BZX58550‑C18X BZX58550-C18 rohs rhf rhf
BZX58550-C18-Q BZX58550‑C18‑QX BZX58550-C18-Q rohs rhf rhf
BZX58550-C1V8 BZX58550‑C1V8X BZX58550-C1V8 rohs rhf rhf
BZX58550-C1V8-Q BZX58550‑C1V8‑QX BZX58550-C1V8-Q rohs rhf rhf
BZX58550-C20 BZX58550‑C20X BZX58550-C20 rohs rhf rhf
BZX58550-C20-Q BZX58550‑C20‑QX BZX58550-C20-Q rohs rhf rhf
BZX58550-C22 BZX58550‑C22X BZX58550-C22 rohs rhf rhf
BZX58550-C22-Q BZX58550‑C22‑QX BZX58550-C22-Q rohs rhf rhf
BZX58550-C24 BZX58550‑C24X BZX58550-C24 rohs rhf rhf
BZX58550-C24-Q BZX58550‑C24‑QX BZX58550-C24-Q rohs rhf rhf
BZX58550-C27 BZX58550‑C27X BZX58550-C27 rohs rhf rhf
BZX58550-C27-Q BZX58550‑C27‑QX BZX58550-C27-Q rohs rhf rhf
BZX58550-C2V0 BZX58550‑C2V0X BZX58550-C2V0 rohs rhf rhf
BZX58550-C2V0-Q BZX58550‑C2V0‑QX BZX58550-C2V0-Q rohs rhf rhf
BZX58550-C2V2 BZX58550‑C2V2X BZX58550-C2V2 rohs rhf rhf
BZX58550-C2V2-Q BZX58550‑C2V2‑QX BZX58550-C2V2-Q rohs rhf rhf
BZX58550-C2V4 BZX58550‑C2V4X BZX58550-C2V4 rohs rhf rhf
BZX58550-C2V4-Q BZX58550‑C2V4‑QX BZX58550-C2V4-Q rohs rhf rhf
BZX58550-C2V7 BZX58550‑C2V7X BZX58550-C2V7 rohs rhf rhf
BZX58550-C2V7-Q BZX58550‑C2V7‑QX BZX58550-C2V7-Q rohs rhf rhf
BZX58550-C30 BZX58550‑C30X BZX58550-C30 rohs rhf rhf
BZX58550-C30-Q BZX58550‑C30‑QX BZX58550-C30-Q rohs rhf rhf
BZX58550-C33 BZX58550‑C33X BZX58550-C33 rohs rhf rhf
BZX58550-C33-Q BZX58550‑C33‑QX BZX58550-C33-Q rohs rhf rhf
BZX58550-C36 BZX58550‑C36X BZX58550-C36 rohs rhf rhf
BZX58550-C36-Q BZX58550‑C36‑QX BZX58550-C36-Q rohs rhf rhf
BZX58550-C39 BZX58550‑C39X BZX58550-C39 rohs rhf rhf
BZX58550-C39-Q BZX58550‑C39‑QX BZX58550-C39-Q rohs rhf rhf
BZX58550-C3V0 BZX58550‑C3V0X BZX58550-C3V0 rohs rhf rhf
BZX58550-C3V0-Q BZX58550‑C3V0‑QX BZX58550-C3V0-Q rohs rhf rhf
BZX58550-C3V3 BZX58550‑C3V3X BZX58550-C3V3 rohs rhf rhf
BZX58550-C3V3-Q BZX58550‑C3V3‑QX BZX58550-C3V3-Q rohs rhf rhf
BZX58550-C3V6 BZX58550‑C3V6X BZX58550-C3V6 rohs rhf rhf
BZX58550-C3V6-Q BZX58550‑C3V6‑QX BZX58550-C3V6-Q rohs rhf rhf
BZX58550-C3V9 BZX58550‑C3V9X BZX58550-C3V9 rohs rhf rhf
BZX58550-C3V9-Q BZX58550‑C3V9‑QX BZX58550-C3V9-Q rohs rhf rhf
BZX58550-C43 BZX58550‑C43X BZX58550-C43 rohs rhf rhf
BZX58550-C43-Q BZX58550‑C43‑QX BZX58550-C43-Q rohs rhf rhf
BZX58550-C47 BZX58550‑C47X BZX58550-C47 rohs rhf rhf
BZX58550-C47-Q BZX58550‑C47‑QX BZX58550-C47-Q rohs rhf rhf
BZX58550-C4V3 BZX58550‑C4V3X BZX58550-C4V3 rohs rhf rhf
BZX58550-C4V3-Q BZX58550‑C4V3‑QX BZX58550-C4V3-Q rohs rhf rhf
BZX58550-C4V7 BZX58550‑C4V7X BZX58550-C4V7 rohs rhf rhf
BZX58550-C4V7-Q BZX58550‑C4V7‑QX BZX58550-C4V7-Q rohs rhf rhf
BZX58550-C51 BZX58550‑C51X BZX58550-C51 rohs rhf rhf
BZX58550-C51-Q BZX58550‑C51‑QX BZX58550-C51-Q rohs rhf rhf
BZX58550-C5V1 BZX58550‑C5V1X BZX58550-C5V1 rohs rhf rhf
BZX58550-C5V1-Q BZX58550‑C5V1‑QX BZX58550-C5V1-Q rohs rhf rhf
BZX58550-C5V6 BZX58550‑C5V6X BZX58550-C5V6 rohs rhf rhf
BZX58550-C5V6-Q BZX58550‑C5V6‑QX BZX58550-C5V6-Q rohs rhf rhf
BZX58550-C6V2 BZX58550‑C6V2X BZX58550-C6V2 rohs rhf rhf
BZX58550-C6V2-Q BZX58550‑C6V2‑QX BZX58550-C6V2-Q rohs rhf rhf
BZX58550-C6V8 BZX58550‑C6V8X BZX58550-C6V8 rohs rhf rhf
BZX58550-C6V8-Q BZX58550‑C6V8‑QX BZX58550-C6V8-Q rohs rhf rhf
BZX58550-C7V5 BZX58550‑C7V5X BZX58550-C7V5 rohs rhf rhf
BZX58550-C7V5-Q BZX58550‑C7V5‑QX BZX58550-C7V5-Q rohs rhf rhf
BZX58550-C8V2 BZX58550‑C8V2X BZX58550-C8V2 rohs rhf rhf
BZX58550-C8V2-Q BZX58550‑C8V2‑QX BZX58550-C8V2-Q rohs rhf rhf
BZX58550-C9V1 BZX58550‑C9V1X BZX58550-C9V1 rohs rhf rhf
BZX58550-C9V1-Q BZX58550‑C9V1‑QX BZX58550-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
BZX58550_SER Low-current voltage regulator diodes Data sheet 2024-07-26
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD523 3D model for products with SOD523 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD523_mk plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Marcom graphics 2017-01-28
SOD523 plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD523 3D model for products with SOD523 package Design support 2019-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.