Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD128

PTVSxP1UTP series

High-temperature 600 W Transient Voltage Suppressor

600 W unidirectional Transient Voltage Suppressor (TVS) in a SOD128 small and flat lead Surface-Mounted Device (SMD) plastic package, designed for transient overvoltage protection in high-temperature applications.

Features and benefits

  • Rated peak pulse power: PPPM = 600 W

  • Reverse standoff voltage range:

    VRWM = 3.3 V to 64 V

  • Reverse current: IRM = 0.001 µA

  • Very low package height: 1 mm

  • High temperature stability Tj ≤185 °C

  • Small plastic package suitable for surface-mounted design

  • AEC-Q101 qualified

Applications

  • Power supply protection

  • Automotive application

  • Industrial application

  • Power management

  • High-temperature applications

Parametrics

Type number Package version PPPM @10/1000 µs [max] (W) Configuration No of protected lines VBR [min] (V) VBR [max] (V) VCL @ IPPM 10/1000 µs [max] (V) IPPM @10/1000 µs [max] (A) IRM [max] (µA) Tj [max] (°C)
PTVS10VP1UTP SOD128 600 Unidirectional 1 11.1 12.3 17 35.3 2.5 185
PTVS11VP1UTP SOD128 600 Unidirectional 1 12.2 13.5 18.2 33 2.5 185
PTVS12VP1UTP SOD128 600 Unidirectional 1 13.3 14.7 19.9 30.2 2.5 185
PTVS13VP1UTP SOD128 600 Unidirectional 1 14.4 15.9 21.5 27.9 0.1 185
PTVS14VP1UTP SOD128 600 Unidirectional 1 15.6 17.2 23.2 25.9 0.1 185
PTVS15VP1UTP SOD128 600 Unidirectional 1 16.7 18.5 24.4 24.6 0.1 185
PTVS16VP1UTP SOD128 600 Unidirectional 1 17.8 19.7 26 23.1 0.1 185
PTVS17VP1UTP SOD128 600 Unidirectional 1 18.9 20.9 27.6 21.7 0.1 185
PTVS18VP1UTP SOD128 600 18 20 22.1 29.2 20.5 0.1 185
PTVS20VP1UTP SOD128 600 Unidirectional 1 22.2 24.5 32.4 18.5 0.1 185
PTVS22VP1UTP SOD128 600 Unidirectional 1 24.4 26.9 35.5 16.9 0.1 185
PTVS24VP1UTP SOD128 600 Unidirectional 1 26.7 29.5 38.9 15.4 0.1 185
PTVS26VP1UTP SOD128 600 Unidirectional 1 28.9 31.9 42.1 14.3 0.1 185
PTVS28VP1UTP SOD128 600 Unidirectional 1 31.1 34.4 45.4 13.2 0.1 185
PTVS30VP1UTP SOD128 600 Unidirectional 1 33.3 36.8 48.4 12.4 0.1 185
PTVS33VP1UTP SOD128 600 Unidirectional 1 36.7 40.6 53.3 11.3 0.1 185
PTVS36VP1UTP SOD128 600 Unidirectional 1 40 44.2 58.1 10.3 0.1 185
PTVS3V3P1UTP SOD128 600 Unidirectional 1 5.2 6 8 75 600 185
PTVS40VP1UTP SOD128 600 Unidirectional 1 44.4 49.1 64.5 9.3 0.1 185
PTVS43VP1UTP SOD128 600 Unidirectional 1 47.8 52.8 69.4 8.6 0.1 185
PTVS45VP1UTP SOD128 600 Unidirectional 1 50 55.3 72.7 8.3 0.1 185
PTVS48VP1UTP SOD128 600 Unidirectional 1 53.3 58.9 77.4 7.8 0.1 185
PTVS51VP1UTP SOD128 600 Unidirectional 1 56.7 62.7 82.4 7.3 0.1 185
PTVS54VP1UTP SOD128 600 Unidirectional 1 60 66.3 87.1 6.9 0.1 185
PTVS58VP1UTP SOD128 600 Unidirectional 1 64.4 71.2 96.8 6.2 0.1 185
PTVS5V0P1UTP SOD128 600 5 6.4 7 9.2 65.2 400 185
PTVS60VP1UTP SOD128 600 Unidirectional 1 66.7 73.7 96.8 6.2 0.1 185
PTVS64VP1UTP SOD128 600 Unidirectional 1 71.1 78.6 103 5.8 0.1 185
PTVS6V0P1UTP SOD128 600 Unidirectional 1 6.67 7.37 10.3 58.3 400 185
PTVS6V5P1UTP SOD128 600 Unidirectional 1 7.22 7.98 11.2 53.6 250 185
PTVS7V0P1UTP SOD128 600 Unidirectional 1 7.78 8.6 12 50 100 185
PTVS7V5P1UTP SOD128 600 Unidirectional 1 8.33 9.21 12.9 46.5 50 185
PTVS8V0P1UTP SOD128 600 Unidirectional 1 8.89 9.83 13.6 44.1 25 185
PTVS8V5P1UTP SOD128 600 Unidirectional 1 9.44 10.4 14.4 41.7 10 185
PTVS9V0P1UTP SOD128 600 Unidirectional 1 10 11.1 15.4 39 5 185

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PTVS10VP1UTP PTVS10VP1UTP,115
(934065537115)
Active CE SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS11VP1UTP PTVS11VP1UTP,115
(934065538115)
Active CF SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS12VP1UTP PTVS12VP1UTP,115
(934065539115)
Active CG SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS13VP1UTP PTVS13VP1UTP,115
(934065541115)
Active CH SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS14VP1UTP PTVS14VP1UTP,115
(934065542115)
Active CJ SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS15VP1UTP PTVS15VP1UTP,115
(934065543115)
Active CK SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS16VP1UTP PTVS16VP1UTP,115
(934065544115)
Active CL SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS17VP1UTP PTVS17VP1UTP,115
(934065545115)
Active CM SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS18VP1UTP PTVS18VP1UTP,115
(934065546115)
Active CN SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS20VP1UTP PTVS20VP1UTP,115
(934065547115)
Active CP SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS22VP1UTP PTVS22VP1UTP,115
(934065548115)
Active CR SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS24VP1UTP PTVS24VP1UTP,115
(934065549115)
Active CS SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS26VP1UTP PTVS26VP1UTP,115
(934065551115)
Active CT SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS28VP1UTP PTVS28VP1UTP,115
(934065552115)
Active CU SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS30VP1UTP PTVS30VP1UTP,115
(934065553115)
Active CV SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS33VP1UTP PTVS33VP1UTP,115
(934065554115)
Active CW SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS36VP1UTP PTVS36VP1UTP,115
(934065555115)
Active CX SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS3V3P1UTP PTVS3V3P1UTP,115
(934065527115)
Active C5 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS40VP1UTP PTVS40VP1UTP,115
(934065556115)
Active CY SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS43VP1UTP PTVS43VP1UTP,115
(934065557115)
Active CZ SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS45VP1UTP PTVS45VP1UTP,115
(934065558115)
Active D1 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS48VP1UTP PTVS48VP1UTP,115
(934065559115)
Active D2 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS51VP1UTP PTVS51VP1UTP,115
(934065561115)
Active D3 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS54VP1UTP PTVS54VP1UTP,115
(934065562115)
Active D4 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS58VP1UTP PTVS58VP1UTP,115
(934065563115)
Active D5 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS5V0P1UTP PTVS5V0P1UTP,115
(934065528115)
Active C6 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS60VP1UTP PTVS60VP1UTP,115
(934065564115)
Active D6 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS64VP1UTP PTVS64VP1UTP,115
(934065565115)
Active D7 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS6V0P1UTP PTVS6V0P1UTP,115
(934065529115)
Active C7 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS6V5P1UTP PTVS6V5P1UTP,115
(934065531115)
Active C8 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS7V0P1UTP PTVS7V0P1UTP,115
(934065532115)
Active C9 SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS7V5P1UTP PTVS7V5P1UTP,115
(934065533115)
Active CA SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS8V0P1UTP PTVS8V0P1UTP,115
(934065534115)
Active CB SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS8V5P1UTP PTVS8V5P1UTP,115
(934065535115)
Active CC SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115
PTVS9V0P1UTP PTVS9V0P1UTP,115
(934065536115)
Active CD SOD128
CFP5
(SOD128)
SOD128 WAVE_BG-BD-1
SOD128_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PTVS10VP1UTP PTVS10VP1UTP,115 PTVS10VP1UTP rohs rhf
PTVS11VP1UTP PTVS11VP1UTP,115 PTVS11VP1UTP rohs rhf
PTVS12VP1UTP PTVS12VP1UTP,115 PTVS12VP1UTP rohs rhf
PTVS13VP1UTP PTVS13VP1UTP,115 PTVS13VP1UTP rohs rhf
PTVS14VP1UTP PTVS14VP1UTP,115 PTVS14VP1UTP rohs rhf
PTVS15VP1UTP PTVS15VP1UTP,115 PTVS15VP1UTP rohs rhf
PTVS16VP1UTP PTVS16VP1UTP,115 PTVS16VP1UTP rohs rhf
PTVS17VP1UTP PTVS17VP1UTP,115 PTVS17VP1UTP rohs rhf
PTVS18VP1UTP PTVS18VP1UTP,115 PTVS18VP1UTP rohs rhf
PTVS20VP1UTP PTVS20VP1UTP,115 PTVS20VP1UTP rohs rhf
PTVS22VP1UTP PTVS22VP1UTP,115 PTVS22VP1UTP rohs rhf
PTVS24VP1UTP PTVS24VP1UTP,115 PTVS24VP1UTP rohs rhf
PTVS26VP1UTP PTVS26VP1UTP,115 PTVS26VP1UTP rohs rhf
PTVS28VP1UTP PTVS28VP1UTP,115 PTVS28VP1UTP rohs rhf
PTVS30VP1UTP PTVS30VP1UTP,115 PTVS30VP1UTP rohs rhf
PTVS33VP1UTP PTVS33VP1UTP,115 PTVS33VP1UTP rohs rhf
PTVS36VP1UTP PTVS36VP1UTP,115 PTVS36VP1UTP rohs rhf
PTVS3V3P1UTP PTVS3V3P1UTP,115 PTVS3V3P1UTP rohs rhf
PTVS40VP1UTP PTVS40VP1UTP,115 PTVS40VP1UTP rohs rhf
PTVS43VP1UTP PTVS43VP1UTP,115 PTVS43VP1UTP rohs rhf
PTVS45VP1UTP PTVS45VP1UTP,115 PTVS45VP1UTP rohs rhf
PTVS48VP1UTP PTVS48VP1UTP,115 PTVS48VP1UTP rohs rhf
PTVS51VP1UTP PTVS51VP1UTP,115 PTVS51VP1UTP rohs rhf
PTVS54VP1UTP PTVS54VP1UTP,115 PTVS54VP1UTP rohs rhf
PTVS58VP1UTP PTVS58VP1UTP,115 PTVS58VP1UTP rohs rhf
PTVS5V0P1UTP PTVS5V0P1UTP,115 PTVS5V0P1UTP rohs rhf
PTVS60VP1UTP PTVS60VP1UTP,115 PTVS60VP1UTP rohs rhf
PTVS64VP1UTP PTVS64VP1UTP,115 PTVS64VP1UTP rohs rhf
PTVS6V0P1UTP PTVS6V0P1UTP,115 PTVS6V0P1UTP rohs rhf
PTVS6V5P1UTP PTVS6V5P1UTP,115 PTVS6V5P1UTP rohs rhf
PTVS7V0P1UTP PTVS7V0P1UTP,115 PTVS7V0P1UTP rohs rhf
PTVS7V5P1UTP PTVS7V5P1UTP,115 PTVS7V5P1UTP rohs rhf
PTVS8V0P1UTP PTVS8V0P1UTP,115 PTVS8V0P1UTP rohs rhf
PTVS8V5P1UTP PTVS8V5P1UTP,115 PTVS8V5P1UTP rohs rhf
PTVS9V0P1UTP PTVS9V0P1UTP,115 PTVS9V0P1UTP rohs rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
PTVSXP1UTP_SER High-temperature 600 W Transient Voltage Suppressor Data sheet 2025-12-01
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_brochure_CFP_Schottky_rectifier Schottky rectifiers in CFP packages Brochure 2020-01-28
SOD128_stepfile SOD128 STEP file Design support 2025-06-12
Leaflet_Clip-bond_Flat_Power_CFP_Strategy-CN CFP封装的肖特基整流器 Leaflet 2025-08-01
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
CFP5_SOD128_mk plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOD128 plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body Package information 2022-05-27
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD128_stepfile SOD128 STEP file Design support 2025-06-12

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.