Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8071-2 | TO-247-4L | Plastic, single-ended package (heatsink mounted, 1 mounting hole); 4 leads; 2.54 mm pitch; 20.95 mm × 15.94 mm × 5.02 mm body | 2026-01-30 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| SOT8071-2 | Plastic, single-ended package (heatsink mounted, 1 mounting hole); 4 leads;2.54 mm pitch; 20.95 mm × 15.94 mm × 5.02 mm body | Package information | 2026-04-20 |
| SOT8071-2_127 | TO247-4L; Tube pack; Standard product orientation | Packing information | 2026-04-20 |
Products in this package
GaN FETs
| Type number | Description | Quick access |
|---|---|---|
| GANC035-650VSH | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247-4 package |