Key features and benefits
- 1 mm package height for thin PCB designs
- Up to 60% footprint savings - CFP compared to SMx
- High current pulse capability due to solid copper clip-bond
- High efficiency planar technology / High power density
- Low magnetic inductance optimizes switching behavior
- 200 V hyper-fast switching parts with optimized recovery time (trr) of < 20 ns
- High speed switching capability
- Low voltage drop (VF @ IF(max) ~ 1 V)
- Low leakage current, also at high temperature
- AEC-Q101 qualified parts (175 °C Tj (max))
Key applications
- Polarity protection
- DC/DC conversion
- AC/DC conversion
- Freewheeling of inductive load
- Standard switching applications
- High-speed switching applications
- Engine and Transmission Control Unit
- Solenoid control
- Piezo injection
Latest news and blogs
Latest videos
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| ES1B | 100 V, 1 A hyperfast recovery rectifier in SMA | Production | |
| ES1D | 200 V, 1 A hyperfast recovery rectifier in SMA | Production | |
| ES1DR | 200 V, 1 A hyperfast PN-rectifier | EndOfLife | |
| ES1DVR | 200 V, 1 A hyperfast PN-rectifier | EndOfLife | |
| ES1GR | 400 V, 1 A hyperfast switching time PN-rectifier | EndOfLife | |
| ES1J | 600 V, 1 A hyperfast recovery rectifier in SMA | Production | |
| ES2D | 200 V, 2 A hyperfast recovery rectifier in SMB | Production | |
| ES2DP | 200 V, 2 A hyperfast PN-rectifier | EndOfLife | |
| ES2DR | 200 V, 2 A hyperfast PN-rectifier | EndOfLife | |
| ES2DVR | 200 V, 2 A hyperfast PN-rectifier | EndOfLife | |
| ES3D | 200 V, 3 A hyperfast recovery rectifier in SMC | Production | |
| ES3DP | 200 V, 3 A hyperfast PN-rectifier | EndOfLife | |
| FR2J | 600 V, 2 A fast recovery rectifier in SMB | Production | |
| FR2JA | 600 V, 2 A fast recovery rectifier in SMA | Production | |
| FR2M | 1000 V, 2 A fast recovery rectifier in SMB | Production | |
| GS10M | 1000 V, 10 A recovery rectifier in SMC | Production | |
| GS1M | 1000 V, 1 A recovery rectifier in SMA | Production | |
| GS5MB | 1000 V, 5 A recovery rectifier in SMB | Production | |
| GS8M | 1000 V, 8 A recovery rectifier in SMC | Production | |
| MURS160A | 600 V, 1 A ultrafast recovery rectifier in SMA | Production | |
| MURS160B | 600 V, 1 A ultrafast recovery rectifier in SMB | Production | |
| PNE200100CPE | 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier | Production | |
| PNE200100CPE-Q | 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier | Production | |
| PNE200100EPE | 200 V, 10 A hyperfast recovery rectifier | Production | |
| PNE200100EPE-Q | 200 V, 10 A hyperfast recovery rectifier | Production | |
| PNE20010ER | 200 V, 1 A hyperfast recovery rectifier | Production | |
| PNE20010ER-Q | 200 V, 1 A hyperfast recovery rectifier | Production | |
| PNE20010EXD | 200 V, 1 A hyperfast recovery rectifier | Production | |
| PNE20010EXD-Q | 200 V, 1 A hyperfast recovery rectifier | Production | |
| PNE20020AER | 200 V, 2 A hyperfast recovery rectifier | Production | |
| PNE20020AER-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
| PNE20020EP | 200 V, 2 A hyperfast recovery rectifier | Production | |
| PNE20020EP-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
| PNE20020ER | 200 V, 2 A hyperfast recovery rectifier | Production | |
| PNE20020ER-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
| PNE20020EXD | 200 V, 2 A hyperfast recovery rectifier | Production | |
| PNE20020EXD-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
| PNE20030EP | 200 V, 3 A hyperfast recovery rectifier | Production | |
| PNE20030EP-Q | 200 V, 3 A hyperfast recovery rectifier | Production | |
| PNE20040CPE | 200 V, 2 x 2 A dual common cathode hyperfast recovery rectifier | Production | |
| PNE20040CPE-Q | 200 V, 2 x 2 A dual common cathode hyperfast recovery rectifier | Production | |
| PNE20040EP | 200 V, 4 A hyperfast switching recovery rectifier | Production | |
| PNE20040EP-Q | 200 V, 4 A hyperfast switching recovery rectifier | Production | |
| PNE20040EPE | 200 V, 4 A hyperfast recovery rectifier | Production | |
| PNE20040EPE-Q | 200 V, 4 A hyperfast recovery rectifier | Production | |
| PNE20050EP | 200 V, 5 A hyperfast recovery rectifier | Production | |
| PNE20050EP-Q | 200 V, 5 A hyperfast recovery rectifier | Production | |
| PNE20060CPE | 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier | Production | |
| PNE20060CPE-Q | 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier | Production | |
| PNE20060EPE | 200 V, 6 A hyperfast recovery rectifier | Production | |
| PNE20060EPE-Q | 200 V, 6 A hyperfast recovery rectifier | Production | |
| PNE20080CPE | 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier | Production | |
| PNE20080CPE-Q | 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier | Production | |
| PNE20080EPE | 200 V, 8 A hyperfast recovery rectifier | Production | |
| PNE20080EPE-Q | 200 V, 8 A hyperfast recovery rectifier | Production | |
| PNE650100EJ | 650 V, 10 A hyperfast recovery rectifier | Production | |
| PNE650100EJ-Q | 650 V, 10 A hyperfast recovery rectifier | Production | |
| PNE650150EJ | 650 V, 15 A hyperfast recovery rectifier | Production | |
| PNE650150EJ-Q | 650 V, 15 A hyperfast recovery rectifier | Production | |
| PNE650200EJ | 650 V, 20 A hyperfast recovery rectifier | Production | |
| PNE650200EJ-Q | 650 V, 20 A hyperfast recovery rectifier | Production | |
| PNS40010AER | 400 V, 1 A high power density, standard switching time recovery rectifier | Production | |
| PNS40010AER-Q | 400 V, 1 A high power density, standard switching time recovery rectifier | Production | |
| PNS40010ER | 400 V, 1 A high power density, standard switching time recovery rectifier | EndOfLife | |
| PNU650100EJ | 650 V, 10 A ultrafast recovery rectifier | Production | |
| PNU650100EJ-Q | 650 V, 10 A ultrafast recovery rectifier | Production | |
| PNU65010EP | 650 V, 1 A ultrafast recovery rectifier | Production | |
| PNU65010EP-Q | 650 V, 1 A ultrafast recovery rectifier | Production | |
| PNU65010ER | 650 V, 1 A ultrafast recovery rectifier | Production | |
| PNU65010ER-Q | 650 V, 1 A ultrafast recovery rectifier | Production | |
| PNU650150AEJ | 650 V, 15 A ultrafast recovery rectifier | Production | |
| PNU650150AEJ-Q | 650 V, 15 A ultrafast recovery rectifier | Production | |
| PNU650150EJ | 650 V, 15 A ultrafast recovery rectifier | Production | |
| PNU650150EJ-Q | 650 V, 15 A ultrafast recovery rectifier | Production | |
| PNU650200AEJ | 650 V, 20 A ultrafast recovery rectifier | Production | |
| PNU650200AEJ-Q | 650 V, 20 A ultrafast recovery rectifier | Production | |
| PNU650200EJ | 650 V, 20 A ultrafast recovery rectifier | Production | |
| PNU650200EJ-Q | 650 V, 20 A ultrafast recovery rectifier | Production | |
| PNU65020EP | 650 V, 2 A ultrafast recovery rectifier | Production | |
| PNU65020EP-Q | 650 V, 2 A ultrafast recovery rectifier | Production | |
| PNU650300AEJ | 650 V, 30 A ultrafast recovery rectifier | Production | |
| PNU650300AEJ-Q | 650 V, 30 A ultrafast recovery rectifier | Production | |
| PNU65030EP | 650 V, 3 A ultrafast recovery rectifier | Production | |
| PNU65030EP-Q | 650 V, 3 A ultrafast recovery rectifier | Production | |
| S1DR | 200 V, 1 A high power density, standard switching time PN-rectifier | EndOfLife | |
| US1J | 600 V, 1 A ultrafast recovery rectifier in SMA | Production | |
| US1M | 1000 V, 1 A ultrafast recovery rectifier in SMA | Production | |
| US3M | 1000 V, 3 A ultrafast recovery rectifier in SMC | Production |
Brochure (2) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| Nexperia_document_brochure_Recovery_rectifier.pdf | Hyperfast recovery, space-saving devices | Brochure | 2024-05-08 |
| Nexperia_document_brochure_Recovery_rectifier_CN_2022.pdf | 恢复整流器 | Brochure | 2023-03-29 |
Data sheet (4) |
|||
| File name | Title | Type | Date |
| PNU65010ER.pdf | 650 V, 1 A ultrafast recovery rectifier | Data sheet | 2025-03-11 |
| PNU65010ER-Q.pdf | 650 V, 1 A ultrafast recovery rectifier | Data sheet | 2025-03-11 |
| PNU65010EP.pdf | 650 V, 1 A ultrafast recovery rectifier | Data sheet | 2025-03-11 |
| PNU65010EP-Q.pdf | 650 V, 1 A ultrafast recovery rectifier | Data sheet | 2025-03-11 |
Leaflet (1) |
|||
| File name | Title | Type | Date |
| NEX_173_Leaflet-PackageStrategy_update_v01_2023.pdf | NEX_173_Leaflet - Package Strategy update v01 (2) | Leaflet | 2023-11-22 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| CFP3_SOD123W_mk.png | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.