Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PNE200100CPE | PNE200100CPEZ | 934661537139 | SOT1289B | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier
High power density, hyperfast switching time dual recovery rectifier in common cathode configuration with high-efficiency planar technology, encapsulated in a CFP15B (SOT1289B) power and flat lead Surface-Mounted Device (SMD) plastic package.
Reverse voltage: VR ≤ 200 V
Forward current: IF ≤ 5 A (per diode)
Switching time: trr ≤ 30 ns
Pt doped life time control
Low inductance
Power and flat lead SMD plastic package
Package height typical 0.95 mm
High power capability due to clip-bond technology
Planar die design
General-purpose rectification
Hyperfast switching
Solenoid control
Piezo injection
Freewheeling applications
| Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF(AV) per diode; [max] (A) | IFSM [max] (A) | VF [max] (mV) | IR [max] (µA) | Configuration | trr [max] (ns) | IF [max] (mA) | Cd [typ] (pF) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PNE200100CPE | SOT1289B | CFP15B | 5.8 x 4.3 x 0.95 | 200.0 | 5.0 | 170.0 | 950.0 | 1.0 | common cathode | 30.0 | 7100.0 | 60.0 | N |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PNE200100CPE | PNE200100CPEZ (934661537139) |
Active | 200E 010C |
CFP15B (SOT1289B) |
SOT1289B |
WAVE_BG-BD-1
|
SOT1289B_139 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PNE200100CPE | PNE200100CPEZ | PNE200100CPE |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PNE200100CPE | 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier | Data sheet | 2024-07-15 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_brochure_Recovery_rectifier | Hyperfast recovery, space-saving devices | Brochure | 2024-05-08 |
| SOT1289B | 3D model for products with SOT1289B package | Design support | 2020-01-22 |
| Nexperia_Document_Leaflet_recovery_rectifiers_CHN_2020 | 恢复整流器 | Leaflet | 2020-03-16 |
| RS2624_CFP15BSide | RS2624_CFP15BSide | Marcom graphics | 2021-03-11 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT1289B | plastic, thermal enhanced ultra thin SMD package; 3leads; 2.13 mm pitch; 5.8 x 4.3 x 0.95 mm body | Package information | 2023-06-02 |
| SOT1289B_139 | CFP15B; Reel pack for SMD, 13"; Q4/T2 product orientation | Packing information | 2020-09-02 |
| PNE200100CPE_Nexperia_Product_Reliability | PNE200100CPE Nexperia Product Reliability | Quality document | 2025-05-27 |
| PNE200100CPE | PNE200100CPE SPICE model | SPICE model | 2020-02-20 |
| TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PNE200100CPE | PNE200100CPE SPICE model | SPICE model | 2020-02-20 |
| SOT1289B | 3D model for products with SOT1289B package | Design support | 2020-01-22 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PNE200100CPE | PNE200100CPEZ | 934661537139 | Active | SOT1289B_139 | 5,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.