Features and benefits
- Input voltage range: 2.7 V to 5 V
- Programmable output voltages:
- OUTP: +4 V to +6 V (0.1 V step)
- OUTN: -4 V to -6 V (0.1 V step)
- ± 1% high output voltage accuracy
- Excellent transient response
- I²C Interface for flexible output programming
- Wafer level chip-scale package; 15 bumps
- 1.16 × 1.96 × 0.62 mm body (0.4 mm pitch)
Applications
- Smart phones
- Tablets
- Virtual Reality (VR) headsets
- Internet-of-Things (IoT)
- White goods/factory automation HMI
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NEX10000UB | 80 mA dual output LCD bias power supply | Production | |
NEX10001UB | 220 mA dual output LCD bias power supply | Production |
Leaflet (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
nexperia_document_leaflet_LCD_bias_CN | 适用于智能手机和平板电脑的 NEX10000/1 2.7~5 V LCD偏压电源IC | Leaflet | 2024-01-11 |
nexperia_document_leaflet_LCD_bias | NEX10000/1 2.7 to 5 V LCD bias power supply IC for smartphones and tablets | Leaflet | 2024-01-05 |
Outline 3d (1) |
|||
File name | Title | Type | Date |
sot8054-1_3d | WLCSP15; SOT8054 | Outline 3d | 2022-11-15 |
Related videos
Nexperia LCD Power ICs
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.