Features and benefits
- Automotive product qualification in accordance with AEC-Q100 (Grade 3)
- Specified from -40 °C to +85 °C
- 5 Ω switch connection between two ports
- TTL-compatible input levels
- Latch-up protection exceeds 100 mA per JESD78B
- ESD protection:
- MIL-STD-883, method 3015 exceeds 2000 V
- HBM JESD22-A114F exceeds 2000 V
Applications
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
CBT3306_Q100 | Dual bus switch | Data sheet | 2019-03-06 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
cbt3306 | cbt3306 IBIS model | IBIS model | 2013-04-07 |
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
cbt3306 | cbt3306 IBIS model | IBIS model | 2013-04-07 |