Features and benefits
- Inverting outputs
- CMOS input levels
- 16-line demultiplexing capability
- Decodes 4 binary-coded inputs into 16 mutually-exclusive outputs
- Complies with JEDEC standard no. 7 A
- ESD protection:
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115-A exceeds 200 V
- Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
- Digital multiplexing
- Address decoding
- Hexadecimal/BCD decoding
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
74HC4515 | 4-to-16 line decoder, demultiplexer with input latches; inverting | Data sheet | 2018-07-04 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.