Low VCEsat (BISS) high voltage transistors

Boost performance with BISS high voltage technology

Helping you keep ahead of increasing demands on system performance, our latest series of BISS (Breakthrough In Small Signal) high voltage transistors deliver further operational benefits such as lower on-resistances and higher current capabilities. Choose from a variety of packages and voltage types.

Key features and benefits

  • High voltage
  • Lower on-resistances and higher current capabilities
  • Low collector-emitter saturation voltage, VCEsat
  • Reduced switching losses
  • High collector current capability IC and ICM
  • Low cost alternative to high voltage MOSFETs
  • High collector current gain hFE at high IC
  • Miniaturisation of high voltage functionalities to smaller PCB sizes
  • AEC-Q101 qualified

Key applications

  • LED driver for LED chain module
  • LCD backlighting
  • Automotive motor management
  • Hook switch for wired telecom
  • SMPS

Parametric search

Low VCEsat (BISS) high voltage transistors
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PBHV2160Z-Q 600 V, 0.1 A NPN high-voltage low VCEsat transistor Production
PBHV3160Z-Q 600 V, 0.1 A PNP high-voltage low VCEsat transistor Production
PBHV8540T-Q 500 V, 0.5 A NPN high-voltage low VCEsat transistor Production
PBHV8115T-Q 150 V, 1 A NPN high-voltage low VCEsat transistor Production
PBHV9050T-Q 500 V, 150 mA PNP high-voltage low VCEsat transistor Production
PBHV9414Z-Q 140 V, 4 A PNP high-voltage low VCEsat transistor Production
PBHV8118T-Q 180 V, 1 A NPN high-voltage low VCEsat transistor Production
PBHV8540X-Q 500 V, 0.5 A NPN high-voltage low VCEsat transistor Production
PBHV8215Z-Q 150 V, 2 A NPN high-voltage low VCEsat transistor Production
PBHV8115X-Q 150 V, 1 A NPN high-voltage low VCEsat transistor Production
PBHV8515QA 150 V, 500 mA NPN high-voltage low VCEsat (BISS) transistor Production
PBHV9515QA 150 V, 500 mA PNP high-voltage low VCEsat (BISS) transistor EndOfLife
PBHV9040T-Q 500 V, 0.25 A PNP high-voltage low VCEsat transistor Production
PBHV9115X-Q 150 V, 1 A PNP high-voltage low VCEsat transistor Production
PBHV8560Z-Q 600 V, 0.5 A NPN high-voltage low VCEsat transistor Production
PBHV9115T-Q 150 V, 1 A PNP high-voltage low VCEsat transistor Production
PBHV9540X-Q 400 V, 0.5 A PNP high-voltage low VCEsa transistor Production
PBHV9115Z-Q 150 V, 1 A PNP high-voltage low VCEsat transistor Production
PBHV9050Z-Q 500 V, 250 mA PNP high-voltage low VCEsat transistor Production
PBHV8540Z-Q 500 V, 0.5 A NPN high-voltage low VCEsat transistor Production
PBHV9040Z-Q 500 V, 0.25 A PNP high-voltage low VCEsat transistor Production
PBHV9540Z-Q 500 V, 0.5 A PNP high-voltage low VCEsat transistor Production
PBHV9115TLH-Q 150 V, 1 A PNP high-voltage low VCEsat transistor Production
PBHV8115TLH-Q 150 V, 1 A NPN high-voltage low VCEsat transistor Production
PBHV9215Z-Q 150 V, 2 A PNP high-voltage low VCEsat transistor Production
PBHV9560Z-Q 600 V, 0.5 A PNP high-voltage low VCEsat transistor Production
PBHV9040X-Q 500 V, 0.25 A PNP high-voltage low VCEsat transistor Production
PBHV8140Z-Q 500 V, 1 A NPN high-voltage low VCEsat transistor Production
PBHV8115Z-Q 150 V, 1 A NPN high-voltage low VCEsat transistor Production
PBHV8550X 500 V, 150 mA NPN high-voltage low VCEsat (BISS) transistor Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SC-73_SOT223_mk.png plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference